我们提供的网络和安全解决方案可帮助您实现自动化产品的相互连接,以及与企业其余部分的连接。我们可帮助您选择更佳网络架构,并为您提供设计和实施指导。我们提供各种设备、通信接口、物理介质和连接产品,可帮助您充分利用您的控制系统。
- Product Selection
- Overview
Product Selection
显示
1
-
1
的
0
结果

Stratix 4100 ETAP
作为 Rockwell Automation 的新一代 Stratix Ethernet/IP 测试接入点,Stratix 4100 改善了速度、介质转换和 DLR 功能。
Stratix 5200 交换机
探索 Allen-Bradley® Stratix® 5200 管理型工业以太网交换机的功能。这种灵活且适应性强的解决方案可用于广泛的工业应用场景。这款交换机的特点在于可与 Studio 5000 Automation Engineering & Design Environment 软件进行优化集成,从而简化配置和监控。通过集成功能,您可以体验更轻松的调试和可指导操作的诊断。升级至 Stratix 5200 交换机,以满足您的所有工业需求。

9300 NAT
Adapt your machines and say good-bye to complicated, costly and time-consuming changes with our NAT devices.

Stratix 5400 Industrial Ethernet Switches
Our Stratix® 5400 Industrial Ethernet Managed Switches support layer 2 switching and layer 3 routing in a high-performance, all Gigabit platform.

1788 6 路现场总线接线盒
Our Bulletin 1788 6-way Intelligent Fieldbus Junction Box provides a fault-tolerant method for connecting field devices to a Profibus-PA or FOUNDATION Fieldbus (H1) network.

1788 ControlNet 到现场总线
Our Bulletin 1788 Redundant ContolNet™ to FOUNDATION Fieldbus (H1) Linking Device provides a fast and integrated solution for adding FOUNDATION Fieldbus devices to any Logix platform.

1788 ControlNet 到 Profibus-PA
Our Bulletin 1788 Redundant ControlNet™ to Profibus-PA Linking Device provides a fast and integrated solution for adding Profibus-PA field devices to any Logix platform.

1788 EtherNet/IP 到 DeviceNet
Our Bulletin 1788 EtherNet/IP™ to DeviceNet Linking Devices provide a fast and integrated solution for adding DeviceNet™ to a new, or existing system.