Loading

CE Compliant Standard Workstations (European Economic Area)

Enable practical training while meeting European CE safety and compliance requirements.
员工发展培训
  • 教师指导课程
  • 在线学习课程
    • 概述
    • 工作站实验手册
    • 工作站实验手册
    • 概览
    • 概览
  • 认证计划
  • 工作指导
  • Learning+ 订阅式在线学习课程
  • 完整课程目录
完整课程目录
GuardLogix Controller Training Workstation (ABT-TDGRDLX1-D-CE)
GuardLogix Controller Training Workstation (ABT-TDGRDLX1-D-CE)

This workstation can be used to program safety instructions within a GuardLogix safety task for monitoring safety-circuitry.

ControlLogix with 5069 Compact I/O Workstation (ABT-TDCLX4-A-CE)
ControlLogix with 5069 Compact I/O Workstation (ABT-TDCLX4-A-CE)

This workstation simulates the same control schemes running in your plant. It includes a 4-slot I/O chassis for module expansion and flexibility.

ControlLogix Workstation – No Motion (ABT-TDCLX3-D-CE)
ControlLogix Workstation – No Motion (ABT-TDCLX3-D-CE)

This workstation simulates the same control schemes in your plant. It includes a 10-slot I/O chassis for module expansion and flexibility.

Ethernet/IP Training Workstation (ABT-TDENET-B-CE)
Ethernet/IP Training Workstation (ABT-TDENET-B-CE)

This workstation can be used to provide a scalable and flexible platform for demonstrating modern PLC control architectures, distributed I/O, and industrial Ethernet networking.

Kinetix 5700 Servo Drive Training Workstation (ABT-TDK5700-A-CE)
Kinetix 5700 Servo Drive Training Workstation (ABT-TDK5700-A-CE)

This workstation can help you configure, program, commission, and run Kinetix 5700 servo drives on an EtherNet/IP network.

PowerFlex 755 AC Drive Workstation (ABT-TDPF755-B-CE)
PowerFlex 755 AC Drive Workstation (ABT-TDPF755-B-CE)

This workstation provides multiple communication options, including embedded EtherNet/IP, to make it a workhorse for your drive training application needs.

PointMax™ Training Workstation (ABT-POINTMAX-A-CE)
PointMax™ Training Workstation (ABT-POINTMAX-A-CE)

This workstation offers a means to simulate the remote I/O control schemes running throughout your plant. 

  1. Chevron LeftChevron Left Rockwell Automation 主页
  2. Chevron LeftChevron Left 支持
  3. Chevron LeftChevron Left 员工发展培训服务
  4. Chevron LeftChevron Left Training Workstations
  5. Chevron LeftChevron Left CE Compliant Standard Workstations (EEA area)