FactoryTalk Resource and Status Help

FactoryTalk® Resource and Status is a FactoryTalk® Live Data server and communications service designed to deliver diagnostics and statistics information from:
  • FactoryTalk runtime statistics
  • Workstations Windows operating system and processes
  • Ethernet Device status
Information can be accessed by tags after connecting to the FactoryTalk Resource and Status server. Use the FactoryTalk Resource and Status server to monitor software, Hardware, and network connections in your FactoryTalk system.
小贴士: FactoryTalk Alarms and Events can be used to initiate HMI alarms using the diagnostic data delivered by the FactoryTalk Resource and Status service.
提供反馈
对本文档有问题或反馈吗? 请在这里提交您的反馈 。
Normal