Loading

Procurement Specifications

Product Communication Options, Ratings, and Certifications
Procurement Specifications
产品支持
    • 产品兼容性和下载中心(PCDC)
    • 产品兼容性和下载中心(PCDC)
    • 激活
    • 激活
    • 附加配置文件
    • 附加配置文件
    • 应用代码库
    • 应用代码库
    • 驱动程序与固件
    • 驱动程序与固件
    • 电子数据表 (EDS)
    • 电子数据表 (EDS)
    • EPLAN 宏
    • EPLAN 宏
    • 示例代码库
    • 示例代码库
    • 软件补丁
    • 软件补丁
    • Integrated Architecture Builder
    • Integrated Architecture Builder
    • 控制系统配置工具
    • 控制系统配置工具
    • 采购规范
    • 采购规范
    • ProposalWorks 提案生成器
    • ProposalWorks 提案生成器
    • 全球短路电流额定值
    • 全球短路电流额定值
    • 迁移与现代化
    • 迁移与现代化
    • 产品生命周期状态
    • 产品生命周期状态
    • 产品替换查询
    • 产品替换查询
    • 产品注册
    • 产品注册
    • 软件激活
    • 软件激活
    • Microsoft 补丁认证
    • Microsoft 补丁认证
Distributed Motor Control
  • Bulletin 280/281 ArmorStart Distributed Motor Control with Full Voltage/Full Voltage Reversing Motor Starting
  • Bulletin 280D/281D ArmorStart Safety Distributed Motor Control with Full Voltage/Full Voltage Reversing Motor Starting
  • Bulletin 284 ArmorStart Distributed Motor Control with Variable Frequency Drive
  • Bulletin 284D ArmorStart Safety Distributed Motor Control with Variable Frequency Drive
  • Bulletin 290/291 ArmorStart LT Distributed Motor Control with Full Voltage/Full Voltage Reversing Motor Starting
  • Bulletin 294 ArmorStart LT Distributed Motor Control with Variable Frequency Drive
Drives
  • PowerFlex 400 Drive
  • PowerFlex 400 Drive with Bypass
  • PowerFlex 525 Drive
  • PowerFlex 753 Drive
  • PowerFlex 755 Drive
  • PowerFlex 755TL Drive
  • PowerFlex 755TS Drive
  • PowerFlex 6000T MV Drive UL/CSA
  • PowerFlex 6000T MV Drive IEC/CE
  • PowerFlex 7000 MV Drive - 18-Pulse, Air Cooled
  • PowerFlex 7000 MV Drive  - AFE, Air Cooled
  • PowerFlex 7000 Arc Resistant MV Drive - AFE Transformerless, Air-cooled
  • PowerFlex 7000L MV Drive - 18-Pulse, Liquid-cooled
  • PowerFlex 7000L MV Drive - AFE, Liquid-cooled
Energy Monitoring
  • PowerMonitor 500
  • PowerMonitor 1000 1408-BC3A – Basic Consumption, No Display
  • PowerMonitor 1000 1408-TS3A & 1408-EM3A – Consumption & Energy Management with Display
  • PowerMonitor 5000 M5
  • PowerMonitor 5000 M6
  • PowerMonitor 5000 M8
I/O Modules
  • ArmorBlock 5000 I/O Blocks (5032-SR001)
  • FLEX 5000 I/O Modules with EtherNet/IP Architecture (5094-SR001)
Industrial Control
  • Bulletin 140G Molded Case Circuit Breakers
  • Bulletin 193/592 E300 Solid-State Overload Relays
  • Electrical Control Devices
  • Bulletin 194R Rotary Disconnect Switches
Motor Control
  • SMC-3 Reduced Voltage Solid-State Smart Motor Controller
  • SMC-50 Reduced Voltage Solid-State Smart Motor Controller
  • SMC FLEX Reduced Voltage Solid-State Smart Motor Controller
Motor Control Centers
  • CENTERLINE 2100 Low Voltage NEMA MCC
  • CENTERLINE 1500 MV MCC
  • FLEXLINE 3500 Low Voltage IEC MCC (EN)
    • FLEXLINE 3500 Low Voltage IEC MCC (DE)
    • FLEXLINE 3500 Low Voltage IEC MCC (ES)
    • FLEXLINE 3500 Low Voltage IEC MCC (FR)
    • FLEXLINE 3500 Low Voltage IEC MCC (IT)
    • FLEXLINE 3500 Low Voltage IEC MCC (KO)
    • FLEXLINE 3500 Low Voltage IEC MCC (PT)
    • FLEXLINE 3500 Low Voltage IEC MCC (ZC)
Networks & Communications
  • Stratix 5200 Managed Industrial Ethernet Switch
  • Stratix 5700 Managed Switch Ethernet Network System
  • Stratix 5800 Managed Industrial Ethernet Switch
Operator Interface
  • PanelView 800 Graphic Terminal
  • PanelView 5510 Operator Interface 7-inch to 19-inch Displays
  • PanelView Plus 7 Standard Operator Interface
  • PanelView Plus 7 Performance Operator Interface
  • PanelView 5500 Operator Interface
  • OptixPanel Compact Operator Interface for 4.3-inch to 7-inch Displays
  • OptixPanel Standard Operator Interface for 7-inch to 12.5-inch Displays
Process Control and SCADA
  • SCADA Selection Guide
  • PlantPAx Distributed Control Hardware Certifications and Specifications
  • Process Systems - FEED Study Requirements Template
Programmable Controllers

Please contact your local Rockwell Automation Sales Engineer for the below specifications, in CSI format. Find your Local Sales Office.

  • 5069 Compact I/O Modules (5069-SR002)
  • CompactLogix 5370 L1 Programmable Controller (1769-SR002)
  • CompactLogix 5370 L2 Programmable Controller (1769-SR003)
  • CompactLogix 5370 L3 Programmable Controller (1769-SR004)
  • CompactLogix 5380 Programmable Controller (5069-SR001)
  • ControlLogix Input/Output and Communication Interface Modules (1756-SR004)
  • ControlLogix 1715 Redundant I/O Modules and Redundant Ethernet Adapter (1715-SR001)
  • ControlLogix 5570 Plant-Wide Programmable Controllers (1756-SR005)
  • ControlLogix 5580 L8 Programmable Controllers(1756-SR002)
  • GuardLogix 5580 Controller
  • Micro820 Programmable Controller (2080-SR001)
  • Micro850 Programmable Controller (2080-SR002)
  • Micro870 Programmable Controller (2080-SR003)
  • MicroLogix 1400 Programmable Controller (1766-SR001)
Smart Safety
  • GuardLink Integrated Smart Sensor System
Smart Sensors
  • Smart Machine Integrated Smart Sensor Systems (IOLINK-SR001)
  1. Chevron LeftChevron Left Rockwell Automation 主页
  2. Chevron LeftChevron Left 支持
  3. Chevron LeftChevron Left 产品支持
  4. Chevron LeftChevron Left 选择与配置
  5. Chevron LeftChevron Left 采购规格资料