首选
VPF-B1003F-CJ12AF
Kinetix VP食品级伺服电机
Serial #:
This product has not been verified. Please register your product to confirm authenticity.
产品概览
产品概览
Description
VPF Food Grade Servo Motors, (B) 480V AC, (100) 100mm Bolt Circle Frame Size, (3) Three Magnet Stacks, (F) Winding, 4500-6600 RPM Rated Speed, (C) 18 bit Single-turn Digital High Resolution Encoder, (J) Keyed Shaft, (1) Single SpeedTec Din Connector, (2) No Holding Brake, , (F) Food Grade Shaft Seal
Copyright ©2026 Rockwell Automation, Inc.