Loading
查看全部 700-CF IEC Industrial Control Relays
打印
共享
二维码
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
700-CF040KA

Industrial Relay

Serial #:
此产品尚未验证,请{}确认真实性 注册您的产品
生命周期状态: 停止
ErrorsErrors
Rockwell Automation announces that as of June 23, 2021, the Industrial Relay will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
停售日期: June 23, 2021 替代类别: Functional Replacement 替代产品: 700-CF040T [https://www.rockwellautomation.com.cn/products/details.700-CF040T.html]
产品概览
可享更换服务
  • 加入物料清单(BOM)
  • Repair services
  • 寻找支持
700-CF040KA

Industrial Relay

Serial #:
此产品尚未验证,请{}确认真实性 注册您的产品
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
生命周期状态: 停止
ErrorsErrors
Rockwell Automation announces that as of June 23, 2021, the Industrial Relay will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
停售日期: June 23, 2021 替代类别: Functional Replacement 替代产品: 700-CF040T [https://www.rockwellautomation.com.cn/products/details.700-CF040T.html]
产品概览
可享更换服务
  • 加入物料清单(BOM)
  • Repair services
  • 寻找支持
寻找最近经销商
请联系您在{0}的经销商
更改位置
PhonePhone
寻找合作伙伴
寻找最近经销商
请联系您在{0}的经销商
更改位置
PhonePhone
寻找合作伙伴
概述
Compliance & Environment
Standards & Protection
Physical Characteristics
Mechanical
Electrical & Connectivity
Power & Electrical Characteristics
文档
替代产品
技术说明
唯一产品序列号
700-CF040KA
通用产品代码(UPC)
611320033076
标准保修期

1年 查看详情

原产国
多个
Altitude
2000 m above mean sea level, per IEC 60 947-4
Ambient temperature
Storage: -55...80 °C (-67...176 °F)
Mechanical
Connection type
Screw terminals
Mechanical life operations
15000000, Auxiliary/pneumatic timer contact (front mounted): 5000000
Operating time, opening delay
70...125 ms with external diode
Shock resistance
IEC 60068-2: half sinusoidal shock 11 ms, 30 G (in 3 directions)
Suitable for manual operation
False
Vibration resistance
IEC 60068-2: static >2 G, in normal position no malfunction <5 G
Weight
390 g, AC coil
Contact rating
Side mounted auxiliary contacts: NEMA A600, Q600
Electrical life cycle
Auxiliary/pneumatic timer contact (front mounted): 1500000 @ 240V/3 A, AC-15
Interface
False
Mounting method
DIN-rail/screw
Rated control supply voltage at AC 50 Hz
240 V
Rated control supply voltage at AC 60 Hz
240 V
Rated control supply voltage at DC
0 V
Rated frequency
50/60 Hz, DC
Rated impulse strength (Uimp)
6 kV
Voltage type for actuating
AC
With LED indication
False
安装说明 出版
100-in001_-mu-e 100-IN001
技术数据 出版
700-td552_-en-p 700-TD552
寻找更多文档?
在技术文档中心查找此产品的技术文档,或搜索我们的文献资料库。
搜索文献资料库
每页项目:
1-1 关于 1
技术说明
想要更多的技术说明?
在我们的知识库中查找罗克韦尔自动化技术专家关于该产品的问题和答案。
搜索知识库
概述
唯一产品序列号
700-CF040KA
通用产品代码(UPC)
611320033076
标准保修期

1年 查看详情

原产国
多个
Compliance & Environment
Altitude
2000 m above mean sea level, per IEC 60 947-4
Ambient temperature
Storage: -55...80 °C (-67...176 °F)
Physical Characteristics
Mechanical
Connection type
Screw terminals
Mechanical life operations
15000000, Auxiliary/pneumatic timer contact (front mounted): 5000000
Operating time, opening delay
70...125 ms with external diode
Shock resistance
IEC 60068-2: half sinusoidal shock 11 ms, 30 G (in 3 directions)
Suitable for manual operation
False
Vibration resistance
IEC 60068-2: static >2 G, in normal position no malfunction <5 G
Weight
390 g, AC coil
Electrical & Connectivity
Contact rating
Side mounted auxiliary contacts: NEMA A600, Q600
Electrical life cycle
Auxiliary/pneumatic timer contact (front mounted): 1500000 @ 240V/3 A, AC-15
Interface
False
Mounting method
DIN-rail/screw
Rated control supply voltage at AC 50 Hz
240 V
Rated control supply voltage at AC 60 Hz
240 V
Rated control supply voltage at DC
0 V
Rated frequency
50/60 Hz, DC
Rated impulse strength (Uimp)
6 kV
Voltage type for actuating
AC
With LED indication
False
文档
100-in001_-mu-e 安装说明
100-IN001
700-td552_-en-p 技术数据
700-TD552
安装说明 出版
100-in001_-mu-e 100-IN001
技术数据 出版
700-td552_-en-p 700-TD552
寻找更多文档?
在技术文档中心查找此产品的技术文档,或搜索我们的文献资料库。
搜索文献资料库
替代产品
每页项目:
1-1 关于 1
技术说明
技术说明
想要更多的技术说明?
在我们的知识库中查找罗克韦尔自动化技术专家关于该产品的问题和答案。
搜索知识库
InformationInformation
基于制造地点的多个原产国
Industrial Relay
CloseClose
700-CF040KA
关闭
打印
电话:
呼叫
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
这个字段是必需的
这个字段是必需的
这个字段是必需的
这个字段是必需的
这个字段是必需的
这个字段是必需的
Your inquiry has been successfully submitted.
请允许最多5个工作日收到您的咨询回复。
现在可以关闭此窗口了。
There was an error submitting your inquiry.
Please try again.
登录您的罗克韦尔自动化账户以提交维修文档请求。
登录
请求维修文件
All fields with * are required for processing your request.
Please enter your business email address
这个字段是必需的
这个字段是必需的
这个字段是必需的
这个字段是必需的
任何申请产品维修文件的人,均需提供责任保险证明。
UploadUpload
请上传适用于欧盟成员国的责任保险、专业资质和技术能力证明文件。*
接受的文件类型:zip、pdf。最大文件大小:5 MB。最多可上传3个文件。
CloseClose
文件大小过大,必须小于5 MB。
文件数量超出限制,最多允许上传3个文件。
这个字段是必需的
维修权利条款与条件
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
这个字段是必需的
您的请求已成功提交。
请允许最多5个工作日收到您的咨询回复。
现在可以关闭此窗口了。
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation 主页
  2. Chevron LeftChevron Left 产品
本网站上的内容已使用为人工智能 (AI) 翻译,未经人工审核或编辑。内容可能包含错误或不准确之处,并按“原样”提供,不提供任何形式的担保。英文版本内容为正式文本是内容的英文版本。
请更新您的Cookies偏好以继续.
此功能需要Cookies来增强您的体验。请更新您的系统偏好以允许使用这些Cookies:
  • 社交媒体Cookies
  • 功能Cookies
  • 性能 Cookies
  • 市场营销Cookies
  • 所有Cookies
您可以随时更新您的系统偏好。如需了解更多信息,请参阅我们的 {0} 隐私政策
CloseClose