Loading
查看全部 18 mm Plastic General Purpose Sensors
打印
共享
二维码
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
42CA-U2KNB-A2

18 mm Cylindrical Sensor

Serial #:
此产品尚未验证,请{}确认真实性 注册您的产品
生命周期状态: 产品停产
ErrorsErrors
Rockwell Automation announces that as of December 31, 2026, the 18 mm Cylindrical Sensor will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
停售日期: December 31, 2026 替代类别: Direct Replacement 替代产品: 42CE-P2MNB1-A2 [https://www.rockwellautomation.com.cn/products/details.42CE-P2MNB1-A2.html]
产品概览
可享更换服务
  • 加入物料清单(BOM)
  • Repair services
  • 寻找支持
42CA-U2KNB-A2

18 mm Cylindrical Sensor

Serial #:
此产品尚未验证,请{}确认真实性 注册您的产品
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
生命周期状态: 产品停产
ErrorsErrors
Rockwell Automation announces that as of December 31, 2026, the 18 mm Cylindrical Sensor will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
停售日期: December 31, 2026 替代类别: Direct Replacement 替代产品: 42CE-P2MNB1-A2 [https://www.rockwellautomation.com.cn/products/details.42CE-P2MNB1-A2.html]
产品概览
可享更换服务
  • 加入物料清单(BOM)
  • Repair services
  • 寻找支持
寻找最近经销商
请联系您在{0}的经销商
更改位置
PhonePhone
寻找合作伙伴
寻找最近经销商
请联系您在{0}的经销商
更改位置
PhonePhone
寻找合作伙伴
概述
Electrical & Connectivity
General Features
Power & Electrical Characteristics
Compliance & Environment
Standards & Protection
Physical Characteristics
Mechanical
Construction
文档
替代产品
技术说明
唯一产品序列号
42CA-U2KNB-A2
通用产品代码(UPC)
612598896189
预计交期
31 天
标准保修期

1年 查看详情

原产国
多米尼加共和国
Light Source
Visible Red
Minimum Sensing Distance
3,4800,4800
Quick Disconnect
Not Applicable
Response Time
1.00ms
Sensitivity Adjustment
Not Adjustable Sensitivity
Connection type
2 m cable
Current consumption, max
30 mA
Indicator LEDs
Orange: Output status
Leakage current
0.1 mA (DC), maximum
Lens material
Polymethyl methacrylate (PMMA)
Light source
Visible red
Max. output current
100 mA
Operating distance
2 mm
Operating voltage/mode
DC - dark operate
Protection type
Short circuit, reverse polarity, false pulse, overload
Rated control supply voltage at DC
10 V
Response time
1 ms
Sensitivity adjustment
Not adjustable
Suitable for safety functions
False
Type of electric connection
Cable
Type of switching output
NPN
Voltage type
DC
Wavelength of the sensor
660 nm
With reflector
False
With time function
False
Ambient light immunity
Incandescent light 5000 lux
Operating temperature
-25 °C
Relative humidity
5...95% (noncondensing)
Mechanical
Degree of protection (IP)
IP67
Diameter sensor
16.5 mm
Field of view
1.2 °
Length of sensor
66.5 mm
Max. switching distance
4800 mm
Sensing mode
Dark switching
Sensing mode type
Retroreflective
Shock
30 G with 11 ms pulse duration, meets or exceeds IEC 60947-5-2
Spot size
102 mm @ 4.8 m
Vibration
10...55 Hz, 1 mm Alitude, meets or exceeds IEC 60947-5-2
Construction
Construction type housing
Cylinder, screw-thread
Housing material
Polybutylene terephthalate (PBT)
Material housing
Plastic
Material of optical surface
Plastic
安装说明 出版
42ca-in002_-en-p 42CA-IN002
寻找更多文档?
在技术文档中心查找此产品的技术文档,或搜索我们的文献资料库。
搜索文献资料库
每页项目:
1-1 关于 1
技术说明
想要更多的技术说明?
在我们的知识库中查找罗克韦尔自动化技术专家关于该产品的问题和答案。
搜索知识库
概述
唯一产品序列号
42CA-U2KNB-A2
通用产品代码(UPC)
612598896189
预计交期
31 天
标准保修期

1年 查看详情

原产国
多米尼加共和国
Electrical & Connectivity
Light Source
Visible Red
Minimum Sensing Distance
3,4800,4800
Quick Disconnect
Not Applicable
Response Time
1.00ms
Sensitivity Adjustment
Not Adjustable Sensitivity
Connection type
2 m cable
Current consumption, max
30 mA
Indicator LEDs
Orange: Output status
Leakage current
0.1 mA (DC), maximum
Lens material
Polymethyl methacrylate (PMMA)
Light source
Visible red
Max. output current
100 mA
Operating distance
2 mm
Operating voltage/mode
DC - dark operate
Protection type
Short circuit, reverse polarity, false pulse, overload
Rated control supply voltage at DC
10 V
Response time
1 ms
Sensitivity adjustment
Not adjustable
Suitable for safety functions
False
Type of electric connection
Cable
Type of switching output
NPN
Voltage type
DC
Wavelength of the sensor
660 nm
With reflector
False
With time function
False
Compliance & Environment
Ambient light immunity
Incandescent light 5000 lux
Operating temperature
-25 °C
Relative humidity
5...95% (noncondensing)
Physical Characteristics
Mechanical
Degree of protection (IP)
IP67
Diameter sensor
16.5 mm
Field of view
1.2 °
Length of sensor
66.5 mm
Max. switching distance
4800 mm
Sensing mode
Dark switching
Sensing mode type
Retroreflective
Shock
30 G with 11 ms pulse duration, meets or exceeds IEC 60947-5-2
Spot size
102 mm @ 4.8 m
Vibration
10...55 Hz, 1 mm Alitude, meets or exceeds IEC 60947-5-2
Construction
Construction type housing
Cylinder, screw-thread
Housing material
Polybutylene terephthalate (PBT)
Material housing
Plastic
Material of optical surface
Plastic
文档
42ca-in002_-en-p 安装说明
42CA-IN002
安装说明 出版
42ca-in002_-en-p 42CA-IN002
寻找更多文档?
在技术文档中心查找此产品的技术文档,或搜索我们的文献资料库。
搜索文献资料库
替代产品
每页项目:
1-1 关于 1
技术说明
技术说明
想要更多的技术说明?
在我们的知识库中查找罗克韦尔自动化技术专家关于该产品的问题和答案。
搜索知识库
InformationInformation
基于制造地点的多个原产国
18 mm Cylindrical Sensor
CloseClose
42CA-U2KNB-A2
关闭
打印
电话:
呼叫
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
这个字段是必需的
这个字段是必需的
这个字段是必需的
这个字段是必需的
这个字段是必需的
这个字段是必需的
Your inquiry has been successfully submitted.
请允许最多5个工作日收到您的咨询回复。
现在可以关闭此窗口了。
There was an error submitting your inquiry.
Please try again.
登录您的罗克韦尔自动化账户以提交维修文档请求。
登录
请求维修文件
All fields with * are required for processing your request.
Please enter your business email address
这个字段是必需的
这个字段是必需的
这个字段是必需的
这个字段是必需的
任何申请产品维修文件的人,均需提供责任保险证明。
UploadUpload
请上传适用于欧盟成员国的责任保险、专业资质和技术能力证明文件。*
接受的文件类型:zip、pdf。最大文件大小:5 MB。最多可上传3个文件。
CloseClose
文件大小过大,必须小于5 MB。
文件数量超出限制,最多允许上传3个文件。
这个字段是必需的
维修权利条款与条件
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
这个字段是必需的
您的请求已成功提交。
请允许最多5个工作日收到您的咨询回复。
现在可以关闭此窗口了。
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation 主页
  2. Chevron LeftChevron Left 产品
本网站上的内容已使用为人工智能 (AI) 翻译,未经人工审核或编辑。内容可能包含错误或不准确之处,并按“原样”提供,不提供任何形式的担保。英文版本内容为正式文本是内容的英文版本。
请更新您的Cookies偏好以继续.
此功能需要Cookies来增强您的体验。请更新您的系统偏好以允许使用这些Cookies:
  • 社交媒体Cookies
  • 功能Cookies
  • 性能 Cookies
  • 市场营销Cookies
  • 所有Cookies
您可以随时更新您的系统偏好。如需了解更多信息,请参阅我们的 {0} 隐私政策
CloseClose