产品概览
Description
281GS ArmorStart EtherNet/IP with Safety for Automotives,电流范围0.24…1.2A,EtherNet/IP,集成安全断开扭矩,6个输入/输出和0个输出,UL类型4/12和IP67,1个安全输入和1个安全输出
281GS-F12S-10A-RRG-22
ArmorStart DOLR 启动器 NetSaf
Serial #:
此产品尚未验证,请{}确认真实性
注册您的产品
产品概览
Description
281GS ArmorStart EtherNet/IP with Safety for Automotives,电流范围0.24…1.2A,EtherNet/IP,集成安全断开扭矩,6个输入/输出和0个输出,UL类型4/12和IP67,1个安全输入和1个安全输出
基于制造地点的多个原产国
Copyright ©2026 Rockwell Automation, Inc.