Rockwell Automation announces that as of December 01, 2025, the ArmorConnect制动器和电机电缆 will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
停售日期:
December 01, 2025
替代类别:
No planned RA replacement
Description
280 90 度 M35 电机连接线,IP67/NEMA Type 4/12,14m (45.9′)
280-MTR35-M14
ArmorConnect制动器和电机电缆
Serial #:
此产品尚未验证,请{}确认真实性
注册您的产品
Rockwell Automation announces that as of December 01, 2025, the ArmorConnect制动器和电机电缆 will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
停售日期:
December 01, 2025
替代类别:
No planned RA replacement
Description
280 90 度 M35 电机连接线,IP67/NEMA Type 4/12,14m (45.9′)
基于制造地点的多个原产国
Copyright ©2026 Rockwell Automation, Inc.