生命周期状态:
停止
Rockwell Automation announces that as of November 30, 2021, the PanelView Plus 7 图形终端 will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
停售日期:
November 30, 2021
替代类别:
Engineering Replacement
替代产品:
2711P-B10C22D9P-B
[https://www.rockwellautomation.com.cn/products/details.2711P-B10C22D9P-B.html]
产品概览
2711P-B10C22A9P-B
PanelView Plus 7 图形终端
Serial #:
此产品尚未验证,请{}确认真实性
注册您的产品
生命周期状态:
停止
Rockwell Automation announces that as of November 30, 2021, the PanelView Plus 7 图形终端 will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
停售日期:
November 30, 2021
替代类别:
Engineering Replacement
替代产品:
2711P-B10C22D9P-B
[https://www.rockwellautomation.com.cn/products/details.2711P-B10C22D9P-B.html]
产品概览
产品详细信息
请查看产品标签上的“SER”标识,以确定您的产品系列。如需查找针对您产品的具体信息,请扫描产品标签上的二维码。
B
概述
电气与连接
一般功能
文档
下载
替代产品
技术说明
| 唯一产品序列号 |
2711P-B10C22A9P-B
|
|---|---|
| 通用产品代码(UPC) |
885630844893
|
| 标准保修期 |
1年 查看详情 |
| 原产国 |
美利坚合众国
|
| 图像亮度 |
300尼特
|
|---|---|
| 最大分辨率 |
800×600 SVGA
|
| 输入信号 |
100~240V AC
|
| 高度 |
9.92″
|
| 技术数据 | 出版 |
|---|---|
| 2711p-td009_-en-p | 2711P-TD009 |
| 用户手册 | 出版 |
|---|---|
| 2711p-um008_-zh-p | 2711P-UM008 |
版本:
发布说明
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities.
Product Security Advisory
-
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities.
Product Security Advisory
-
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities.
Product Security Advisory
-
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities.
Product Security Advisory
-
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities.
Product Security Advisory
-
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities.
Product Security Advisory
-
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities.
Product Security Advisory
-
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities.
Product Security Advisory
-
每页项目:
| 技术说明 |
|---|
概述
| 唯一产品序列号 |
2711P-B10C22A9P-B
|
|---|---|
| 通用产品代码(UPC) |
885630844893
|
| 标准保修期 |
1年 查看详情 |
| 原产国 |
美利坚合众国
|
电气与连接
| 图像亮度 |
300尼特
|
|---|---|
| 最大分辨率 |
800×600 SVGA
|
| 输入信号 |
100~240V AC
|
| 高度 |
9.92″
|
文档
|
2711p-td009_-en-p
技术数据
2711P-TD009 |
|
2711p-um008_-zh-p
用户手册
2711P-UM008 |
| 技术数据 | 出版 |
|---|---|
| 2711p-td009_-en-p | 2711P-TD009 |
| 用户手册 | 出版 |
| 2711p-um008_-zh-p | 2711P-UM008 |
下载
版本:
发布说明
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities.
Product Security Advisory
-
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities.
Product Security Advisory
-
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities.
Product Security Advisory
-
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities.
Product Security Advisory
-
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities.
Product Security Advisory
-
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities.
Product Security Advisory
-
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities.
Product Security Advisory
-
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities.
Product Security Advisory
-
替代产品
每页项目:
技术说明
| 技术说明 |
|---|
基于制造地点的多个原产国
PanelView Plus 7 图形终端
2711P-B10C22A9P-B
关闭
打印
Copyright ©2026 Rockwell Automation, Inc.