Loading
查看全部 IEC Standard Contactors
打印
共享
二维码
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
104-C23F22

IEC 23 A Reversing Contactor

Serial #:
此产品尚未验证,请{}确认真实性 注册您的产品
生命周期状态: 停止
ErrorsErrors
Rockwell Automation announces that as of February 08, 2022, the IEC 23 A Reversing Contactor will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
停售日期: February 08, 2022 替代类别: Functional Replacement 替代产品: 104-C23KF22 [https://www.rockwellautomation.com.cn/products/details.104-C23KF22.html]
产品概览
可享更换服务
  • 加入物料清单(BOM)
  • Repair services
  • 寻找支持
104-C23F22

IEC 23 A Reversing Contactor

Serial #:
此产品尚未验证,请{}确认真实性 注册您的产品
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
生命周期状态: 停止
ErrorsErrors
Rockwell Automation announces that as of February 08, 2022, the IEC 23 A Reversing Contactor will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
停售日期: February 08, 2022 替代类别: Functional Replacement 替代产品: 104-C23KF22 [https://www.rockwellautomation.com.cn/products/details.104-C23KF22.html]
产品概览
可享更换服务
  • 加入物料清单(BOM)
  • Repair services
  • 寻找支持
寻找最近经销商
请联系您在{0}的经销商
更改位置
PhonePhone
寻找合作伙伴
寻找最近经销商
请联系您在{0}的经销商
更改位置
PhonePhone
寻找合作伙伴
概述
Electrical & Connectivity
General Features
Power & Electrical Characteristics
Compliance & Environment
Standards & Protection
Physical Characteristics
Construction
Mechanical
文档
认证
替代产品
技术说明
唯一产品序列号
104-C23F22
通用产品代码(UPC)
611320032291
标准保修期

1年 查看详情

原产国
多个
Coil Voltage
220-230V 50 Hz
Maximum Load Current
23 A
Sub Brand
IEC
BS88 fuses current rating
Type 2 (per IEC 60947-4-1): 50A @ 415V, 65 kA available fault current
Capacitance, max
500 µF @ short-circuit current of 20 kA
Coil consumption pick-up (avg/peak)
14/22 W @ DC (electronic-EA)
Coil consumption, hold-in
3 W @ DC (electronic-EA)
Coil consumption, pick-up
105VA @ 50 Hz, 60 Hz, 50/60 Hz
Coil insulation class
Class F per IEC 60085, UL Class 105
Coil terminal conductor cross section
1…4 mm² @ 2 conductor
Contacts
3 power poles with internal NO or NC auxiliary contact or 4 power poles (9...23 A), Optional front-or side mounted 1-2 or 4-pole external auxiliary contact block
Conventional coil type
True
Cross section per UL/CSA
16
Current (Ie), max
97 A
DIN fuses (gG, gL) current rating
Type 2 (per IEC 60947-4-1): 40A @ 690V, 50 kA available fault current
Electronic-EI coil type
True
Function
Reversing contactor
General purpose current (enclosed)
30 A per UL/CSA
Main current circuit resistance
2 mohm
Operating limits, dropout
(0.3...0.6) x Us @ 50 Hz, 60 Hz, 50/60 Hz
Operating limits, pick-up
(0.85...1.1) x Us @ 50 Hz, 60 Hz, 50/60 Hz
Operating time
15…30 ms @ AC closing delay
Power dissipation
3.2 W @ 400V, AC-3, Ie
Rated coil frequency
AC 50/60 Hz, DC
Rated control supply voltage at AC 50 Hz
220 V
Rated current (enclosed)
24A @ 115V, 1-phase per UL/CSA
Rated filament current
22A @ 230/240V, AC-5b
Rated impulse voltage withstand (Uimp)
6 kV
Rated isolation voltage (Ui)
690V @ IEC
Rated operational current (Ie)
9A @ 690V, AC-4 (approximately 200000 ops)
Rated operational current for contactor at elevator duty (UL/CSA)
21.0A @ 460V
Rated operational power (Pe)
7.5kW @ 690V, AC-4 (approximately 200000 ops)
Rated operational power for contactor at elevator duty (UL/CSA)
5Hp @ 230V
Rated operational power for contactor at wye-delta
7.5Hp @ 200V, 60 Hz
Rated power (enclosed)
7.5Hp @ 230V, 3-phase per UL/CSA
Rated voltage (Ue)
690V @ AC, 50/60 Hz
Rating for switching AC motors
3-poles: 7.5 kW @ 230V (AC-2, AC-3, AC-4), 3-phase (50 Hz)
Short time withstand (Icw)
215A @ 10s, 60 °C
Switching frequency, max
200 ops/h
Switching of 3-phase Capacitors
Single capacitor: 9 kVAR @ 240V, AC-6b 50 Hz, 60 °C (Inductance of leads between capacitors in parallel: min. 6 µH)
Switching of DC loads
3-Poles in series:32A @ 110V (Non-inductive or slightly inductive loads or resistance furnaces DC-1 at 60 °C)
Switching of hermetically sealed cooling compressor motors
32A @ 500V, AC-8a (manual reset of overload release (50 Hz))
Switching of lamps
Gas discharge lA, open: 29A @ 40°C (104 °F), AC-5a
Switching of low inductive loads
32A @ 440V, AC-7a per IEC 61095 (50 Hz)
Switching of motor load
23A @ 230V, AC-7b per IEC 61095 (50 Hz)
Switching of power transformers
Apparent power: 9.4 kVA @ 500V, AC-6a 50 Hz (n = 30)
Total power dissipation
DC control (electronic): 4.9 W @ 400V, AC-3, Ie
UL class CC and CSA HRCI-MISC fuses rating
40A @ 100kA available fault current per UL 508 and CSA 22.2 No. 14
UL class J and CSA HRCI-J fuses rating
40A @ 100kA available fault current per UL 508 and CSA 22.2 No. 14
UL class K5 and RK5 fuses rating
90A @ 600V, 5 kA available fault current per UL 508 and CSA 22.2 No. 14
UL inverse-time circuit breaker
50A @ 480V, 5 kA available fault current per UL 508 and CSA 22.2 No. 14
Voltage type for actuating
AC
Altitude of installation site, max
2000 m (NN), per IEC60947-1
Ambient temperature
Storage: -55...80 (-67...176)
Auxiliary contacts
1 NO, 1 NC
Protection against accidental contact
Finger-and back-of-hand proof per VDE0106, part 100
Protection class auxiliary contact
IP2X
Construction
Depth
123.8 mm
Features
Panel mounting or mounting on 35 mm DIN rail, AC or DC coil control, Reversible coil terminals (line or load side), Common accessories, Made of environmentally friendly materials
Height
126.39 mm
Optional accessories
Front or side-mount auxiliary contacts, Surge suppressors, Electronic or pneumatic timers, Mechanical interlocks, Mechanical latches
Optional overload relays
Electronic or bimetallic
Options
Empty
Width
170.9 mm
Mechanical
Coil termination
Line side connection
Conductor cross section
Main contacts, 2 conductor: 1…4 mm²
Lifespan
Mechanical DC control: 13000000 ops
Recommended torque
9 in-lb
Shock resistance
IEC 60068-2-27
Type of electrical connection of main circuit
Screw connection
Vibration resistance
IEC 60068-2-6
Weight
0.93 kg (2.05 lbs) reverse @ DC (electronic-EW, EY, ED, EA)
技术数据 出版
100-td013_-en-p 100-TD013
寻找更多文档?
在技术文档中心查找此产品的技术文档,或搜索我们的文献资料库。
搜索文献资料库
IECEE Scheme
  • IECEE Scheme
  • SUVA LVD Type Approval

截至 2026-07-16,此产品已获得上述多项认证。此日期前后销售的产品,所获认证可能有所不同。请查阅产品标签,确认具体产品所持有的相关认证。

正在查找认证文件?
请浏览我们内容详尽的资料库,查看该产品及其他产品的认证信息。

检索文献库
法规信息
欧盟进口商地址

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

欧盟授权代表地址

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

每页项目:
1-1 关于 1
技术说明
想要更多的技术说明?
在我们的知识库中查找罗克韦尔自动化技术专家关于该产品的问题和答案。
搜索知识库
概述
唯一产品序列号
104-C23F22
通用产品代码(UPC)
611320032291
标准保修期

1年 查看详情

原产国
多个
Electrical & Connectivity
Coil Voltage
220-230V 50 Hz
Maximum Load Current
23 A
Sub Brand
IEC
BS88 fuses current rating
Type 2 (per IEC 60947-4-1): 50A @ 415V, 65 kA available fault current
Capacitance, max
500 µF @ short-circuit current of 20 kA
Coil consumption pick-up (avg/peak)
14/22 W @ DC (electronic-EA)
Coil consumption, hold-in
3 W @ DC (electronic-EA)
Coil consumption, pick-up
105VA @ 50 Hz, 60 Hz, 50/60 Hz
Coil insulation class
Class F per IEC 60085, UL Class 105
Coil terminal conductor cross section
1…4 mm² @ 2 conductor
Contacts
3 power poles with internal NO or NC auxiliary contact or 4 power poles (9...23 A), Optional front-or side mounted 1-2 or 4-pole external auxiliary contact block
Conventional coil type
True
Cross section per UL/CSA
16
Current (Ie), max
97 A
DIN fuses (gG, gL) current rating
Type 2 (per IEC 60947-4-1): 40A @ 690V, 50 kA available fault current
Electronic-EI coil type
True
Function
Reversing contactor
General purpose current (enclosed)
30 A per UL/CSA
Main current circuit resistance
2 mohm
Operating limits, dropout
(0.3...0.6) x Us @ 50 Hz, 60 Hz, 50/60 Hz
Operating limits, pick-up
(0.85...1.1) x Us @ 50 Hz, 60 Hz, 50/60 Hz
Operating time
15…30 ms @ AC closing delay
Power dissipation
3.2 W @ 400V, AC-3, Ie
Rated coil frequency
AC 50/60 Hz, DC
Rated control supply voltage at AC 50 Hz
220 V
Rated current (enclosed)
24A @ 115V, 1-phase per UL/CSA
Rated filament current
22A @ 230/240V, AC-5b
Rated impulse voltage withstand (Uimp)
6 kV
Rated isolation voltage (Ui)
690V @ IEC
Rated operational current (Ie)
9A @ 690V, AC-4 (approximately 200000 ops)
Rated operational current for contactor at elevator duty (UL/CSA)
21.0A @ 460V
Rated operational power (Pe)
7.5kW @ 690V, AC-4 (approximately 200000 ops)
Rated operational power for contactor at elevator duty (UL/CSA)
5Hp @ 230V
Rated operational power for contactor at wye-delta
7.5Hp @ 200V, 60 Hz
Rated power (enclosed)
7.5Hp @ 230V, 3-phase per UL/CSA
Rated voltage (Ue)
690V @ AC, 50/60 Hz
Rating for switching AC motors
3-poles: 7.5 kW @ 230V (AC-2, AC-3, AC-4), 3-phase (50 Hz)
Short time withstand (Icw)
215A @ 10s, 60 °C
Switching frequency, max
200 ops/h
Switching of 3-phase Capacitors
Single capacitor: 9 kVAR @ 240V, AC-6b 50 Hz, 60 °C (Inductance of leads between capacitors in parallel: min. 6 µH)
Switching of DC loads
3-Poles in series:32A @ 110V (Non-inductive or slightly inductive loads or resistance furnaces DC-1 at 60 °C)
Switching of hermetically sealed cooling compressor motors
32A @ 500V, AC-8a (manual reset of overload release (50 Hz))
Switching of lamps
Gas discharge lA, open: 29A @ 40°C (104 °F), AC-5a
Switching of low inductive loads
32A @ 440V, AC-7a per IEC 61095 (50 Hz)
Switching of motor load
23A @ 230V, AC-7b per IEC 61095 (50 Hz)
Switching of power transformers
Apparent power: 9.4 kVA @ 500V, AC-6a 50 Hz (n = 30)
Total power dissipation
DC control (electronic): 4.9 W @ 400V, AC-3, Ie
UL class CC and CSA HRCI-MISC fuses rating
40A @ 100kA available fault current per UL 508 and CSA 22.2 No. 14
UL class J and CSA HRCI-J fuses rating
40A @ 100kA available fault current per UL 508 and CSA 22.2 No. 14
UL class K5 and RK5 fuses rating
90A @ 600V, 5 kA available fault current per UL 508 and CSA 22.2 No. 14
UL inverse-time circuit breaker
50A @ 480V, 5 kA available fault current per UL 508 and CSA 22.2 No. 14
Voltage type for actuating
AC
Compliance & Environment
Altitude of installation site, max
2000 m (NN), per IEC60947-1
Ambient temperature
Storage: -55...80 (-67...176)
Auxiliary contacts
1 NO, 1 NC
Protection against accidental contact
Finger-and back-of-hand proof per VDE0106, part 100
Protection class auxiliary contact
IP2X
Physical Characteristics
Construction
Depth
123.8 mm
Features
Panel mounting or mounting on 35 mm DIN rail, AC or DC coil control, Reversible coil terminals (line or load side), Common accessories, Made of environmentally friendly materials
Height
126.39 mm
Optional accessories
Front or side-mount auxiliary contacts, Surge suppressors, Electronic or pneumatic timers, Mechanical interlocks, Mechanical latches
Optional overload relays
Electronic or bimetallic
Options
Empty
Width
170.9 mm
Mechanical
Coil termination
Line side connection
Conductor cross section
Main contacts, 2 conductor: 1…4 mm²
Lifespan
Mechanical DC control: 13000000 ops
Recommended torque
9 in-lb
Shock resistance
IEC 60068-2-27
Type of electrical connection of main circuit
Screw connection
Vibration resistance
IEC 60068-2-6
Weight
0.93 kg (2.05 lbs) reverse @ DC (electronic-EW, EY, ED, EA)
文档
100-td013_-en-p 技术数据
100-TD013
技术数据 出版
100-td013_-en-p 100-TD013
寻找更多文档?
在技术文档中心查找此产品的技术文档,或搜索我们的文献资料库。
搜索文献资料库
认证
{name=IECEE Scheme, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/100-ct170_-en-e.pdf}
  • IECEE Scheme
  • SUVA LVD Type Approval

截至 2026-07-16,此产品已获得上述多项认证。此日期前后销售的产品,所获认证可能有所不同。请查阅产品标签,确认具体产品所持有的相关认证。

正在查找认证文件?
请浏览我们内容详尽的资料库,查看该产品及其他产品的认证信息。

检索文献库
法规信息
欧盟进口商地址

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

欧盟授权代表地址

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

替代产品
每页项目:
1-1 关于 1
技术说明
技术说明
想要更多的技术说明?
在我们的知识库中查找罗克韦尔自动化技术专家关于该产品的问题和答案。
搜索知识库
InformationInformation
基于制造地点的多个原产国
IEC 23 A Reversing Contactor
CloseClose
104-C23F22
关闭
打印
电话:
呼叫
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
这个字段是必需的
这个字段是必需的
这个字段是必需的
这个字段是必需的
这个字段是必需的
这个字段是必需的
Your inquiry has been successfully submitted.
请允许最多5个工作日收到您的咨询回复。
现在可以关闭此窗口了。
There was an error submitting your inquiry.
Please try again.
登录您的罗克韦尔自动化账户以提交维修文档请求。
登录
请求维修文件
All fields with * are required for processing your request.
Please enter your business email address
这个字段是必需的
这个字段是必需的
这个字段是必需的
这个字段是必需的
任何申请产品维修文件的人,均需提供责任保险证明。
UploadUpload
请上传适用于欧盟成员国的责任保险、专业资质和技术能力证明文件。*
接受的文件类型:zip、pdf。最大文件大小:5 MB。最多可上传3个文件。
CloseClose
文件大小过大,必须小于5 MB。
文件数量超出限制,最多允许上传3个文件。
这个字段是必需的
维修权利条款与条件
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
这个字段是必需的
您的请求已成功提交。
请允许最多5个工作日收到您的咨询回复。
现在可以关闭此窗口了。
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation 主页
  2. Chevron LeftChevron Left 产品
本网站上的内容已使用为人工智能 (AI) 翻译,未经人工审核或编辑。内容可能包含错误或不准确之处,并按“原样”提供,不提供任何形式的担保。英文版本内容为正式文本是内容的英文版本。
请更新您的Cookies偏好以继续.
此功能需要Cookies来增强您的体验。请更新您的系统偏好以允许使用这些Cookies:
  • 社交媒体Cookies
  • 功能Cookies
  • 性能 Cookies
  • 市场营销Cookies
  • 所有Cookies
您可以随时更新您的系统偏好。如需了解更多信息,请参阅我们的 {0} 隐私政策
CloseClose