Rockwell Automation announces that as of October 08, 2020, the IEC Renewal Arc Chamber will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
停售日期:
October 08, 2020
替代类别:
No planned RA replacement
Description
IEC 接触器、灭弧室的翻新部件。适用于 100-D140
100-DA-140
IEC Renewal Arc Chamber
Serial #:
此产品尚未验证,请{}确认真实性
注册您的产品
Rockwell Automation announces that as of October 08, 2020, the IEC Renewal Arc Chamber will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
停售日期:
October 08, 2020
替代类别:
No planned RA replacement
Description
IEC 接触器、灭弧室的翻新部件。适用于 100-D140
基于制造地点的多个原产国
Copyright ©2026 Rockwell Automation, Inc.