Loading
查看全部 IEC Standard Contactors
打印
共享
二维码
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
100-D115B11

IEC 115 A MCS D Contactor

Serial #:
此产品尚未验证,请{}确认真实性 注册您的产品
生命周期状态: 停止
ErrorsErrors
Rockwell Automation announces that as of March 31, 2019, the IEC 115 A MCS D Contactor will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
停售日期: March 31, 2019 替代类别: Engineering Replacement 替代产品: 100-E116KN11 [https://www.rockwellautomation.com.cn/products/details.100-E116KN11.html]
产品概览
可享更换服务
  • 加入物料清单(BOM)
  • Repair services
  • 寻找支持
100-D115B11

IEC 115 A MCS D Contactor

Serial #:
此产品尚未验证,请{}确认真实性 注册您的产品
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
生命周期状态: 停止
ErrorsErrors
Rockwell Automation announces that as of March 31, 2019, the IEC 115 A MCS D Contactor will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
停售日期: March 31, 2019 替代类别: Engineering Replacement 替代产品: 100-E116KN11 [https://www.rockwellautomation.com.cn/products/details.100-E116KN11.html]
产品概览
可享更换服务
  • 加入物料清单(BOM)
  • Repair services
  • 寻找支持
寻找最近经销商
请联系您在{0}的经销商
更改位置
PhonePhone
寻找合作伙伴
寻找最近经销商
请联系您在{0}的经销商
更改位置
PhonePhone
寻找合作伙伴
概述
Electrical & Connectivity
General Features
Power & Electrical Characteristics
Compliance & Environment
Standards & Protection
Physical Characteristics
Mechanical
Construction
文档
替代产品
技术说明
唯一产品序列号
100-D115B11
通用产品代码(UPC)
885630029450
标准保修期

1年 查看详情

原产国
Czechia
Contact Configuration
1 N.O. 1 N.C.
Auxiliary contacts
IP20 IEC 60529/DIN 40050
BS88 fuses current rating
Type 2 (per IEC 60947-4-1): 200A @ 415V, 65 kA available fault current
Coil consumption, hold-in
8 W @ DC control
Coil consumption, pick-up
650VA/310 W @ 50 Hz, 60 Hz, 50/60 Hz
Contacts
3 power poles with external NO and NC side-mounted auxiliary contact, optional side-mounted 2-pole external auxiliary contact blocks
Conventional coil type
True
Current (Ie), max
115 A
Current rating
115 A
DIN fuses (gG, gL) current rating
Type 2 (per IEC 60947-4-1): 200A @ 690V, 50 kA available fault current
Electronic-EI coil type
True
Features
Panel mounting only, made of environmentally friendly materials, AC or DC coil control (conventional or electronic), integrated PLC interface (electronic coil)
General purpose current (enclosed)
220 A per UL/CSA
Insulation class of the coil
Class B per VDE 0660, table 22
Main current circuit resistance
0.4 mΩ
Operating limits, dropout
(0.3...0.6) x Us @ DC control
Operating limits, pick-up
(0.85...1.1) x Us @ DC control
Operating time
9…18 ms @ RC module, closing delay
Optional accessories
Side-mount auxiliary contacts, surge suppressors, IP20 terminal blocks, terminal shields, terminal covers, connecting components, terminal lugs, mechanical/electrical interlocks
Optional overload relays
Electronic
Power dissipation
14.5 W @ 400V, AC-3, Ie
Rated coil frequency
AC 50 Hz, 50/60 Hz DC
Rated control supply voltage at AC 50 Hz
415 V
Rated control supply voltage at AC 60 Hz
480 V
Rated filament current
120A @ 230/240V, AC-5b
Rated impulse withstand voltage (Uimp)
12 kV
Rated isolation voltage (Ui)
600V @ UL, CSA
Rated operational current (Ie)
Conventional coil type: 115A @ 690V, AC-2, AC-3 (50 Hz), ambient temperature 60 °C
Rated operational current for contactor
80A @ 230V, elevator duty (UL/CSA)
Rated operational power (Pe)
87 kW@ 260V, (50 Hz), ambient temperature 60 °C
Rated power (enclosed)
75Hp @ 460V, 3-phase per UL/CSA
Rated power for contactor
75Hp @ 575V, elevator duty (UL/CSA)
Rated voltage (Ue)
690V @ AC, 50/60 Hz
Rating for switching AC motors
80 kW @ 500V @ 50Hz, 3-phase (AC-2, AC-3)
Short time withstand (Icw)
1040A @ 10s, 60 °C (140 °F)
Switching of 3-phase Capacitors
Single capacitor: 97 kVAR @ 500V, AC-6b, 50 Hz, 40 °C
Switching of DC loads
3-Poles in series: 135A @ 48/60V (Shunt-wound Motors Starting, reverse current braking, reversing, stepping DC-3 at 60 °C)
Switching of hermetically sealed cooling compressor motors
192A @ 690V, AC-8a (manual reset of overload release (50 Hz))
Switching of lamps
Gas discharge lA, open: 114A @ 40°C (104 °F), AC-5a
Switching of power transformers
Apparent power: 99.8 kVA @ 480V, AC-6a @ 60Hz
Total power dissipation
DC control: 22.5 W @ 400V, AC-3, Ie
Type of electrical connection of main circuit
Screw connection
UL class J and CSA HRCI-J fuses rating
Type2 (IEC60947-4-1): 200A @ 100kA available fault current per UL verified combination
UL class K5 and RK5 fuses rating
250A @ 600V, 5 kA available fault current per UL 508 and CSA 22.2 No. 14
UL inverse-time circuit breaker
150A @ 600V, 10 kA available fault current per UL listed combination
Voltage type for actuating
AC
Altitude of installation site, max
2000 m (NN), per IEC60947-1
Ambient temperature
Storage: -40…80 °C
Protection against accidental contact
Finger-and back-of-hand proof per VDE 0106, part 100
Mechanical
Conductor cross section
Main contact, s maximum: 5 mm
Conductor cross section, bottom opening
16
Conductor cross section, top opening
16
Cross section per UL/CSA
6...300 MCM
Frame terminal block conductor cross section, b max
20
Frame terminal block conductor cross section, s bottom
3
Frame terminal block conductor cross section, s top
3
Lifespan
Mechanical DC control: 10000000 ops
Protection class
IP00 IEC 60529/DIN 40050
Recommended torque
88 to 106 in-lb
Screw terminals
Thru-hole
Shock resistance
IEC 60068-2-27
Switching frequency, max
120 ops/h
Vibration resistance
IEC 60068-2-6
Weight
Non-reverse: 3.3 kg @ DC
Construction
Contactor with frame terminal block
IP20 IEC 60529/DIN 40050
Depth
157.25 mm
Height
170 mm
Single contactor cover
IP10 IEC 60529/DIN 40050
Width
120 mm
安装说明 出版
100-in042_-mu-e 100-IN042
技术数据 出版
100-td013_-en-p 100-TD013
寻找更多文档?
在技术文档中心查找此产品的技术文档,或搜索我们的文献资料库。
搜索文献资料库
每页项目:
1-1 关于 1
技术说明
想要更多的技术说明?
在我们的知识库中查找罗克韦尔自动化技术专家关于该产品的问题和答案。
搜索知识库
概述
唯一产品序列号
100-D115B11
通用产品代码(UPC)
885630029450
标准保修期

1年 查看详情

原产国
Czechia
Electrical & Connectivity
Contact Configuration
1 N.O. 1 N.C.
Auxiliary contacts
IP20 IEC 60529/DIN 40050
BS88 fuses current rating
Type 2 (per IEC 60947-4-1): 200A @ 415V, 65 kA available fault current
Coil consumption, hold-in
8 W @ DC control
Coil consumption, pick-up
650VA/310 W @ 50 Hz, 60 Hz, 50/60 Hz
Contacts
3 power poles with external NO and NC side-mounted auxiliary contact, optional side-mounted 2-pole external auxiliary contact blocks
Conventional coil type
True
Current (Ie), max
115 A
Current rating
115 A
DIN fuses (gG, gL) current rating
Type 2 (per IEC 60947-4-1): 200A @ 690V, 50 kA available fault current
Electronic-EI coil type
True
Features
Panel mounting only, made of environmentally friendly materials, AC or DC coil control (conventional or electronic), integrated PLC interface (electronic coil)
General purpose current (enclosed)
220 A per UL/CSA
Insulation class of the coil
Class B per VDE 0660, table 22
Main current circuit resistance
0.4 mΩ
Operating limits, dropout
(0.3...0.6) x Us @ DC control
Operating limits, pick-up
(0.85...1.1) x Us @ DC control
Operating time
9…18 ms @ RC module, closing delay
Optional accessories
Side-mount auxiliary contacts, surge suppressors, IP20 terminal blocks, terminal shields, terminal covers, connecting components, terminal lugs, mechanical/electrical interlocks
Optional overload relays
Electronic
Power dissipation
14.5 W @ 400V, AC-3, Ie
Rated coil frequency
AC 50 Hz, 50/60 Hz DC
Rated control supply voltage at AC 50 Hz
415 V
Rated control supply voltage at AC 60 Hz
480 V
Rated filament current
120A @ 230/240V, AC-5b
Rated impulse withstand voltage (Uimp)
12 kV
Rated isolation voltage (Ui)
600V @ UL, CSA
Rated operational current (Ie)
Conventional coil type: 115A @ 690V, AC-2, AC-3 (50 Hz), ambient temperature 60 °C
Rated operational current for contactor
80A @ 230V, elevator duty (UL/CSA)
Rated operational power (Pe)
87 kW@ 260V, (50 Hz), ambient temperature 60 °C
Rated power (enclosed)
75Hp @ 460V, 3-phase per UL/CSA
Rated power for contactor
75Hp @ 575V, elevator duty (UL/CSA)
Rated voltage (Ue)
690V @ AC, 50/60 Hz
Rating for switching AC motors
80 kW @ 500V @ 50Hz, 3-phase (AC-2, AC-3)
Short time withstand (Icw)
1040A @ 10s, 60 °C (140 °F)
Switching of 3-phase Capacitors
Single capacitor: 97 kVAR @ 500V, AC-6b, 50 Hz, 40 °C
Switching of DC loads
3-Poles in series: 135A @ 48/60V (Shunt-wound Motors Starting, reverse current braking, reversing, stepping DC-3 at 60 °C)
Switching of hermetically sealed cooling compressor motors
192A @ 690V, AC-8a (manual reset of overload release (50 Hz))
Switching of lamps
Gas discharge lA, open: 114A @ 40°C (104 °F), AC-5a
Switching of power transformers
Apparent power: 99.8 kVA @ 480V, AC-6a @ 60Hz
Total power dissipation
DC control: 22.5 W @ 400V, AC-3, Ie
Type of electrical connection of main circuit
Screw connection
UL class J and CSA HRCI-J fuses rating
Type2 (IEC60947-4-1): 200A @ 100kA available fault current per UL verified combination
UL class K5 and RK5 fuses rating
250A @ 600V, 5 kA available fault current per UL 508 and CSA 22.2 No. 14
UL inverse-time circuit breaker
150A @ 600V, 10 kA available fault current per UL listed combination
Voltage type for actuating
AC
Compliance & Environment
Altitude of installation site, max
2000 m (NN), per IEC60947-1
Ambient temperature
Storage: -40…80 °C
Protection against accidental contact
Finger-and back-of-hand proof per VDE 0106, part 100
Physical Characteristics
Mechanical
Conductor cross section
Main contact, s maximum: 5 mm
Conductor cross section, bottom opening
16
Conductor cross section, top opening
16
Cross section per UL/CSA
6...300 MCM
Frame terminal block conductor cross section, b max
20
Frame terminal block conductor cross section, s bottom
3
Frame terminal block conductor cross section, s top
3
Lifespan
Mechanical DC control: 10000000 ops
Protection class
IP00 IEC 60529/DIN 40050
Recommended torque
88 to 106 in-lb
Screw terminals
Thru-hole
Shock resistance
IEC 60068-2-27
Switching frequency, max
120 ops/h
Vibration resistance
IEC 60068-2-6
Weight
Non-reverse: 3.3 kg @ DC
Construction
Contactor with frame terminal block
IP20 IEC 60529/DIN 40050
Depth
157.25 mm
Height
170 mm
Single contactor cover
IP10 IEC 60529/DIN 40050
Width
120 mm
文档
100-in042_-mu-e 安装说明
100-IN042
100-td013_-en-p 技术数据
100-TD013
安装说明 出版
100-in042_-mu-e 100-IN042
技术数据 出版
100-td013_-en-p 100-TD013
寻找更多文档?
在技术文档中心查找此产品的技术文档,或搜索我们的文献资料库。
搜索文献资料库
替代产品
每页项目:
1-1 关于 1
技术说明
技术说明
想要更多的技术说明?
在我们的知识库中查找罗克韦尔自动化技术专家关于该产品的问题和答案。
搜索知识库
InformationInformation
基于制造地点的多个原产国
IEC 115 A MCS D Contactor
CloseClose
100-D115B11
关闭
打印
电话:
呼叫
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
这个字段是必需的
这个字段是必需的
这个字段是必需的
这个字段是必需的
这个字段是必需的
这个字段是必需的
Your inquiry has been successfully submitted.
请允许最多5个工作日收到您的咨询回复。
现在可以关闭此窗口了。
There was an error submitting your inquiry.
Please try again.
登录您的罗克韦尔自动化账户以提交维修文档请求。
登录
请求维修文件
All fields with * are required for processing your request.
Please enter your business email address
这个字段是必需的
这个字段是必需的
这个字段是必需的
这个字段是必需的
任何申请产品维修文件的人,均需提供责任保险证明。
UploadUpload
请上传适用于欧盟成员国的责任保险、专业资质和技术能力证明文件。*
接受的文件类型:zip、pdf。最大文件大小:5 MB。最多可上传3个文件。
CloseClose
文件大小过大,必须小于5 MB。
文件数量超出限制,最多允许上传3个文件。
这个字段是必需的
维修权利条款与条件
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
这个字段是必需的
您的请求已成功提交。
请允许最多5个工作日收到您的咨询回复。
现在可以关闭此窗口了。
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation 主页
  2. Chevron LeftChevron Left 产品
本网站上的内容已使用为人工智能 (AI) 翻译,未经人工审核或编辑。内容可能包含错误或不准确之处,并按“原样”提供,不提供任何形式的担保。英文版本内容为正式文本是内容的英文版本。
请更新您的Cookies偏好以继续.
此功能需要Cookies来增强您的体验。请更新您的系统偏好以允许使用这些Cookies:
  • 社交媒体Cookies
  • 功能Cookies
  • 性能 Cookies
  • 市场营销Cookies
  • 所有Cookies
您可以随时更新您的系统偏好。如需了解更多信息,请参阅我们的 {0} 隐私政策
CloseClose