Loading

Industrial Networks Whitepapers

A Technical Evaluation of Specific Network Technologies
Female hand using a switch in a manufacturing environment
工业网络
  • 产品
  • 服务
  • 预配置解决方案
    • 网络设计指南
    • 网络设计指南
    • 白皮书
    • 白皮书

We continuously publish whitepapers to provide awareness on network and security capabilities. These whitepapers explain the industrial-focused CPwE architectures that are tested and validated as part of the design guides referenced above. The whitepapers often combine Rockwell Automation and Cisco expertise to accurately address convergence between industrial and enterprise networks.

Modernizing from ControlNet to EtherNet/IP

February 5, 2020
ControlNet® protocol has been a reliable network solution for IACS for the past 25 years. Moving forward, customers can better optimize their asset utilization using EtherNet/IP™ protocol.

The Connected Mine Whitepaper

April 1, 2016
Seamless connectivity and information sharing can improve business performance, increase yield, and reduce safety risks.

Guidance for Selecting Cables for EtherNet/IP

January 30, 2009
Designed to help the user select cabling based on the application, environmental conditions, and mechanical requirements.

CPwE Design Guides

View tested and validated reference architectures to help you design and implement your network.

  • Design Guides
  1. Chevron LeftChevron Left Rockwell Automation 主页
  2. Chevron LeftChevron Left 能力
  3. Chevron LeftChevron Left 工业网络
  4. Chevron LeftChevron Left Whitepapers