Loading

Pavilion8® Unencrypted Data Vulnerability via HTTP protocol

Severity:
Medium,
High
Advisory ID:
SD1691
发布日期:
August 13, 2024
上次更新时间:
November 13, 2024
Revision Number:
1.0
Known Exploited Vulnerability (KEV):
否
Corrected:
是
Workaround:
否
CVE IDs
CVE-2024-40620
下载
The following link(s) provide the security advisory in Vulnerability Exploitability Exchange format:
JSON
摘要
Pavilion8® Unencrypted Data Vulnerability via HTTP protocol

Published Date: August 13, 2024 
Last updated: August 13, 2024

Revision Number: 1.0

CVSS Score: v3.1: 7.4/10, v4.0: 5.3/10

The security of our products is important to us as your chosen industrial automation supplier. This anomaly was found internally during routine testing and is being reported based on our commitment to customer transparency and to improve their business or production environments.

AFFECTED PRODUCTS AND SOLUTION

Affected Product First Known in software version Corrected in software revision
Pavilion8® v5.20 v6.0

Mitigations and Workarounds 

Users using the affected software, who are not able to upgrade to one of the corrected versions, are encouraged to apply security best practices, where possible.   

  • Interactions between the Console and Dashboard take place on the same machine, the machine should exist behind a firewall and physical access should be limited to authorized personnel.

  • Security Best Practices

VULNERABILITY DETAILS

Rockwell Automation used version 3.1 and 4.0 of the CVSS scoring systems to assess the following vulnerabilities. 

CVE-2024-40620 IMPACT

A vulnerability exists in the affected product due to lack of encryption of sensitive information. The vulnerability results in data being sent between the Console and the Dashboard without encryption, which can be seen in the logs of proxy servers, potentially impacting the data's confidentiality.

CVSS 3.1 Base Score: 7.4/10  

CVSS Vector: CVSS:3.1/AV:N/AC:L/PR:L/UI:N/S:C/C:L/I:L/A:L

CSVV 4.0 Base Score: 5.3/10

CVSS Vector: CVSS:4.0/AV:N/AC:L/AT:N/PR:L/UI:N/VC:L/VI:L/VA:L/SC:N/SI:N/SA:N

CWE-311: Missing Encryption of Sensitive Data

Known Exploited Vulnerability (KEV) database: No

Customers can use Stakeholder-Specific Vulnerability Categorization to generate more environment specific prioritization.

ADDITIONAL RESOURCES

The following link provides CVE information in Vulnerability Exploitability Exchange (VEX) format, which is machine readable and can be used to automate vulnerability management and tracking activities.    

  • JSON CVE-2024-40620

Rockwell Automation Home
Copyright ©2022 Rockwell Automation, Inc.
  1. Chevron LeftChevron Left Rockwell Automation 主页
  2. Chevron LeftChevron Left Trust Center
  3. Chevron LeftChevron Left Industrial Security Adv
  4. Chevron LeftChevron Left Industrial Security Advisory Detail