Loading
Overview

Why Use Integrated Architecture Builder

分享:

LinkedInLinkedIn
XX
FacebookFacebook
PrintPrint
EmailEmail

You can use IAB to configure your Logix-based automation systems (which includes the PlantPAx process automation system), select hardware, and generate bills of material. IAB can be used on applications that include controllers, I/O, networks, drives, cabling and wiring, motion control, and other devices.

Subscribe

Subscribe to Rockwell Automation and receive the latest news, thought leadership and information directly to your inbox.

Subscribe
  1. Chevron LeftChevron Left Rockwell Automation 主页
  2. Chevron LeftChevron Left 支持
  3. Chevron LeftChevron Left 文档
  4. Chevron LeftChevron Left Why Use Integrated Architecture Builder