- 提供 6 种框架尺寸:63、75、100、115、130、165 毫米
- 提供 0.46…33.0 N•m (4.1…292.1 lb•in) 的额定力矩
- 具有低惯量转子,可选的轴密封
- 符合驱动器额定值的优化绕组设计,可实现高效的系统定型
- 数字量反馈设备为控制系统提供实时电机性能信息
- Product Selection
- Overview
- Documentation
Product Selection
显示
1
-
24
的
618
结果
VPL-B0632F-CJ14AS
Kinetix VP Low Inertia Servo Motor
active
Product
VPL Low Inertia Motors, 480V AC, 63mm Bolt Circle Frame Size, 2 (Two) Magnet Stacks, F Winding, 4500 RPM Rated Speed, 18 bit Single-turn Digital High Resolution Encoder, Keyed Shaft, Single SpeedTec Din Connector, 24V DC Holding Brake, , IP66 Shaft Seal Fitted
VPL-B1152C-CJ14AA
Kinetix VP Low Inertia Servo Motor
active
Product
VPL Low Inertia Motors, 480V AC, 115mm Bolt Circle Frame Size, 2 (Two) Magnet Stacks, C Winding, 2500 RPM Rated Speed, 18 bit Single-turn Digital High Resolution Encoder, Keyed Shaft, Single SpeedTec Din Connector, 24V DC Holding Brake, , Standard
VPL-B1306C-CK14AA
Kinetix VP Low Inertia Servo Motor
active
Product
VPL Low Inertia Motors, 480V AC, 130mm Bolt Circle Frame Size, 6 (Six) Magnet Stacks, C Winding, 2500 RPM Rated Speed, 18 bit Single-turn Digital High Resolution Encoder, Keyless Shaft, Single SpeedTec Din Connector, 24V DC Holding Brake, , Standard
VPL-A0751E-CJ14AA
Kinetix VP Low Inertia Servo Motor
active
Product
VPL Low Inertia Motors, 240V AC, 75mm Bolt Circle Frame Size, 1 (One) Magnet Stack, E Winding, 3500 RPM Rated Speed, 18 bit Single-turn Digital High Resolution Encoder, Keyed Shaft, Single SpeedTec Din Connector, 24V DC Holding Brake, , Standard
VPL-B1001M-CJ12AS
Kinetix VP Low Inertia Servo Motor
active
Product
VPL Low Inertia Motors, 480V AC, 100mm Bolt Circle Frame Size, 1 (One) Magnet Stack, M Winding, 6000 RPM Rated Speed, 18 bit Single-turn Digital High Resolution Encoder, Keyed Shaft, Single SpeedTec Din Connector, No Holding Brake, , IP66 Shaft Seal Fitted
VPL-A1003E-CK14AA
Kinetix VP Low Inertia Servo Motor
active
Product
VPL Low Inertia Motors, 240V AC, 100mm Bolt Circle Frame Size, 3 (Three) Magnet Stacks, E Winding, 3500 RPM Rated Speed, 18 bit Single-turn Digital High Resolution Encoder, Keyless Shaft, Single SpeedTec Din Connector, 24V DC Holding Brake, , Standard
VPL-B1653C-PJ14AA
Kinetix VP Low Inertia Servo Motor
active
Product
VPL Low Inertia Motors, 480V AC, 165mm Bolt Circle Frame Size, 3 (Three) Magnet Stacks, C Winding, 2500 RPM Rated Speed, 18 bit Single-turn and 12 bit Multi-turn Digital High Resolution Encoder, Keyed Shaft, Single SpeedTec Din Connector, 24V DC Holding Brake, , Standard
VPL-B1002M-PJ14AS
Kinetix VP Low Inertia Servo Motor
active
Product
VPL Low Inertia Motors, 480V AC, 100mm Bolt Circle Frame Size, 2 (Two) Magnet Stacks, M Winding, 6000 RPM Rated Speed, 18 bit Single-turn and 12 bit Multi-turn Digital High Resolution Encoder, Keyed Shaft, Single SpeedTec Din Connector, 24V DC Holding Brake, , IP66 Shaft Seal Fitted
VPL-A1153C-PJ14AA
Kinetix VP Low Inertia Servo Motor
active
Product
VPL Low Inertia Motors, 240V AC, 115mm Bolt Circle Frame Size, 3 (Three) Magnet Stacks, C Winding, 2500 RPM Rated Speed, 18 bit Single-turn and 12 bit Multi-turn Digital High Resolution Encoder, Keyed Shaft, Single SpeedTec Din Connector, 24V DC Holding Brake, , Standard
VPL-A1001M-PJ12AA
Kinetix VP Low Inertia Servo Motor
active
Product
VPL Low Inertia Motors, 240V AC, 100mm Bolt Circle Frame Size, 1 (One) Magnet Stack, M Winding, 6000 RPM Rated Speed, 18 bit Single-turn and 12 bit Multi-turn Digital High Resolution Encoder, Keyed Shaft, Single SpeedTec Din Connector, No Holding Brake, , Standard
畅销书
VPL-B1304E-PJ14AA
Kinetix VP Low Inertia Servo Motor
active
Product
VPL Low Inertia Motors, 480V AC, 130mm Bolt Circle Frame Size, 4 (Four) Magnet Stacks, E Winding, 3500 RPM Rated Speed, 18 bit Single-turn and 12 bit Multi-turn Digital High Resolution Encoder, Keyed Shaft, Single SpeedTec Din Connector, 24V DC Holding Brake, , Standard
VPL-A1003E-CJ12AA
Kinetix VP Low Inertia Servo Motor
active
Product
VPL Low Inertia Motors, 240V AC, 100mm Bolt Circle Frame Size, 3 (Three) Magnet Stacks, E Winding, 3500 RPM Rated Speed, 18 bit Single-turn Digital High Resolution Encoder, Keyed Shaft, Single SpeedTec Din Connector, No Holding Brake, , Standard
VPL-B1002E-CJ12AS
Kinetix VP Low Inertia Servo Motor
active
Product
VPL Low Inertia Motors, 480V AC, 100mm Bolt Circle Frame Size, 2 (Two) Magnet Stacks, E Winding, 3500 RPM Rated Speed, 18 bit Single-turn Digital High Resolution Encoder, Keyed Shaft, Single SpeedTec Din Connector, No Holding Brake, , IP66 Shaft Seal Fitted
VPL-A1001C-PJ12AA
Kinetix VP Low Inertia Servo Motor
active
Product
VPL Low Inertia Motors, 240V AC, 100mm Bolt Circle Frame Size, 1 (One) Magnet Stack, C Winding, 2500 RPM Rated Speed, 18 bit Single-turn and 12 bit Multi-turn Digital High Resolution Encoder, Keyed Shaft, Single SpeedTec Din Connector, No Holding Brake, , Standard
VPL-A0752C-PK14AA
Kinetix VP Low Inertia Servo Motor
active
Product
VPL Low Inertia Motors, 240V AC, 75mm Bolt Circle Frame Size, 2 (Two) Magnet Stacks, C Winding, 2500 RPM Rated Speed, 18 bit Single-turn and 12 bit Multi-turn Digital High Resolution Encoder, Keyless Shaft, Single SpeedTec Din Connector, 24V DC Holding Brake, , Standard
VPL-A0631E-CJ14AA
Kinetix VP Low Inertia Servo Motor
active
Product
VPL Low Inertia Motors, 240V AC, 63mm Bolt Circle Frame Size, 1 (One) Magnet Stack, E Winding, 3500 RPM Rated Speed, 18 bit Single-turn Digital High Resolution Encoder, Keyed Shaft, Single SpeedTec Din Connector, 24V DC Holding Brake, , Standard
VPL-A0631E-CK12AA
Kinetix VP Low Inertia Servo Motor
active
Product
VPL Low Inertia Motors, 240V AC, 63mm Bolt Circle Frame Size, 1 (One) Magnet Stack, E Winding, 3500 RPM Rated Speed, 18 bit Single-turn Digital High Resolution Encoder, Keyless Shaft, Single SpeedTec Din Connector, No Holding Brake, , Standard
VPL-A0631E-PJ14AA
Kinetix VP Low Inertia Servo Motor
active
Product
VPL Low Inertia Motors, 240V AC, 63mm Bolt Circle Frame Size, 1 (One) Magnet Stack, E Winding, 3500 RPM Rated Speed, 18 bit Single-turn and 12 bit Multi-turn Digital High Resolution Encoder, Keyed Shaft, Single SpeedTec Din Connector, 24V DC Holding Brake, , Standard
VPL-B0631T-CK14AA
Kinetix VP Low Inertia Servo Motor
active
Product
VPL Low Inertia Motors, 480V AC, 63mm Bolt Circle Frame Size, 1 (One) Magnet Stack, T Winding, 6750 RPM Rated Speed, 18 bit Single-turn Digital High Resolution Encoder, Keyless Shaft, Single SpeedTec Din Connector, 24V DC Holding Brake, , Standard
畅销书
VPL-B1306C-PJ12AA
Kinetix VP Low Inertia Servo Motor
active
Product
VPL Low Inertia Motors, 480V AC, 130mm Bolt Circle Frame Size, 6 (Six) Magnet Stacks, C Winding, 2500 RPM Rated Speed, 18 bit Single-turn and 12 bit Multi-turn Digital High Resolution Encoder, Keyed Shaft, Single SpeedTec Din Connector, No Holding Brake, , Standard
VPL-B1306C-PJ14AA
Kinetix VP Low Inertia Servo Motor
active
Product
VPL Low Inertia Motors, 480V AC, 130mm Bolt Circle Frame Size, 6 (Six) Magnet Stacks, C Winding, 2500 RPM Rated Speed, 18 bit Single-turn and 12 bit Multi-turn Digital High Resolution Encoder, Keyed Shaft, Single SpeedTec Din Connector, 24V DC Holding Brake, , Standard
畅销书
VPL-B1152T-PK14AA
Kinetix VP Low Inertia Servo Motor
active
Product
VPL Low Inertia Motors, 480V AC, 115mm Bolt Circle Frame Size, 2 (Two) Magnet Stacks, T Winding, 6750 RPM Rated Speed, 18 bit Single-turn and 12 bit Multi-turn Digital High Resolution Encoder, Keyless Shaft, Single SpeedTec Din Connector, 24V DC Holding Brake, , Standard
VPL-B1653D-CJ12AA
Kinetix VP Low Inertia Servo Motor
active
Product
VPL Low Inertia Motors, 480V AC, 165mm Bolt Circle Frame Size, 3 (Three) Magnet Stacks, D Winding, 3000 RPM Rated Speed, 18 bit Single-turn Digital High Resolution Encoder, Keyed Shaft, Single SpeedTec Din Connector, No Holding Brake, , Standard
VPL-B0753E-PK12AA
Kinetix VP Low Inertia Servo Motor
active
Product
VPL Low Inertia Motors, 480V AC, 75mm Bolt Circle Frame Size, 3 (Three) Magnet Stacks, E Winding, 3500 RPM Rated Speed, 18 bit Single-turn and 12 bit Multi-turn Digital High Resolution Encoder, Keyless Shaft, Single SpeedTec Din Connector, No Holding Brake, , Standard