畅销书
MP Series MPS 480V Rotary Servo Moto
Catalog #: MPS-B310P-M-X183
Current | 400 V AC |
---|
Size | 100 mm |
---|---|
Size | 3 m |
Size | 5000 r/m |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 28.6 |
Lead Time | 45 |
Dimension Width | 25.4 |
Dimension Length | 45.11 |
Stock Status | NON_STOCKED |
Weight | 7.784 |
Weight Unit | KG |
Dimension Unit | CM |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Current | 400 V AC |
---|
Size | 100 mm |
---|---|
Size | 3 m |
Size | 5000 r/m |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 28.6 |
Lead Time | 45 |
Dimension Width | 25.4 |
Dimension Length | 45.11 |
Stock Status | NON_STOCKED |
Weight | 7.784 |
Weight Unit | KG |
Dimension Unit | CM |
文档
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2025 Rockwell Automation, Inc.