
Active Universal TC Signal Converter
Catalog #: 931U-C9C7C-BC
Rockwell Automation announces that as of
September 19, 2019,
the Active Universal TC Signal Converter will be discontinued and no longer available
for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
September 19, 2019
Replacement Category:
Functional Replacement
替换产品:
931S-U392
[https://www.rockwellautomation.com.cn/products/details.931S-U392.html]

Rockwell Automation announces that as of
September 19, 2019,
the Active Universal TC Signal Converter will be discontinued and no longer available for
sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
September 19, 2019
Replacement Category:
Functional Replacement
替换产品:
931S-U392
[https://www.rockwellautomation.com.cn/products/details.931S-U392.html]
Input Signal | PT 100/RTD - 2, 3 or 4 Conductor; Universal TC; mV; mA; Resistance, Frequency |
---|---|
Number Of Inputs | 1 |
Number of Outputs | 1-Analog, 2-Discrete |
Output | Active |
Output Signal | 0-20 mA; -10V to +10V DC |
Signal Type | Universal |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 6.299 |
Lead Time | 24 |
Dimension Width | 11.405 |
Dimension Length | 14.707 |
Stock Status | STOCKED |
Weight | 0.295 |
Weight Unit | KG |
Dimension Unit | CM |
类型 | 资源 | 发布 |
---|---|---|
Technical Data | 931-td001_-en-p | 931-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Available Downloads
- 931U-C9C7C-BC - Active Converter 3-Way Signal Conditioner Config Tool
- UKCA DOC
This product was certified with the above certifications as of 2025-02-22. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Input Signal | PT 100/RTD - 2, 3 or 4 Conductor; Universal TC; mV; mA; Resistance, Frequency |
---|---|
Number Of Inputs | 1 |
Number of Outputs | 1-Analog, 2-Discrete |
Output | Active |
Output Signal | 0-20 mA; -10V to +10V DC |
Signal Type | Universal |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 6.299 |
Lead Time | 24 |
Dimension Width | 11.405 |
Dimension Length | 14.707 |
Stock Status | STOCKED |
Weight | 0.295 |
Weight Unit | KG |
Dimension Unit | CM |
文档
931-td001_-en-p
Technical Data
931-TD001 |
类型 | 资源 | 发布 |
---|---|---|
Technical Data | 931-td001_-en-p | 931-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
下载
Available Downloads
- 931U-C9C7C-BC - Active Converter 3-Way Signal Conditioner Config Tool
认证
- UKCA DOC
This product was certified with the above certifications as of 2025-02-22. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading

Copyright ©2025 Rockwell Automation, Inc.