
Active Current Monitor Signal Converter
Catalog #: 931S-A3C2D-DC
Rockwell Automation announces that as of
November 30, 2019,
the Active Current Monitor Signal Converter will be discontinued and no longer available
for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
November 30, 2019
Replacement Category:
Functional Replacement
替换产品:
931S-L521
[https://www.rockwellautomation.com.cn/products/details.931S-L521.html]

Rockwell Automation announces that as of
November 30, 2019,
the Active Current Monitor Signal Converter will be discontinued and no longer available for
sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
November 30, 2019
Replacement Category:
Functional Replacement
替换产品:
931S-L521
[https://www.rockwellautomation.com.cn/products/details.931S-L521.html]
Frequency | 50/60 Hz |
---|---|
Input Configuration | DIP Switch |
Input Signal | 0-1A AC, 0-5A AC,0-10A AC |
Number Of Inputs | 1 |
Number of Outputs | 1 |
Output | Active |
Output Signal | 0-20 mA, 4-20 mA, 0-10V |
Output Status Indicator | LED |
Signal Type | Current |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 13.995 |
Lead Time | 39 |
Dimension Width | 4.394 |
Dimension Length | 10.795 |
Stock Status | NON_STOCKED |
Weight | 0.12 |
Weight Unit | KG |
Dimension Unit | CM |
类型 | 资源 | 发布 |
---|---|---|
Technical Data | 931-td001_-en-p | 931-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- UKCA DOC
This product was certified with the above certifications as of 2025-04-14. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Frequency | 50/60 Hz |
---|---|
Input Configuration | DIP Switch |
Input Signal | 0-1A AC, 0-5A AC,0-10A AC |
Number Of Inputs | 1 |
Number of Outputs | 1 |
Output | Active |
Output Signal | 0-20 mA, 4-20 mA, 0-10V |
Output Status Indicator | LED |
Signal Type | Current |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 13.995 |
Lead Time | 39 |
Dimension Width | 4.394 |
Dimension Length | 10.795 |
Stock Status | NON_STOCKED |
Weight | 0.12 |
Weight Unit | KG |
Dimension Unit | CM |
文档
931-td001_-en-p
Technical Data
931-TD001 |
类型 | 资源 | 发布 |
---|---|---|
Technical Data | 931-td001_-en-p | 931-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
认证
- UKCA DOC
This product was certified with the above certifications as of 2025-04-14. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading

Copyright ©2025 Rockwell Automation, Inc.