931H-A2C2D-DCHART
Active HART Isolation Signal Converter
Rockwell Automation announces that as of August 30, 2019, the Active HART Isolation Signal Converter will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
停产日期:
August 30, 2019
替代类别:
Functional Replacement
替代产品:
931S-C121
[https://www.rockwellautomation.com.cn/products/details.931S-C121.html]
Product at a glance
Rockwell Automation announces that as of August 30, 2019, the Active HART Isolation Signal Converter will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
停产日期:
August 30, 2019
替代类别:
Functional Replacement
替代产品:
931S-C121
[https://www.rockwellautomation.com.cn/products/details.931S-C121.html]
Product at a glance
| Input Signal |
4-20 mA HART
|
|---|---|
| I/O Configuration |
DIP Switch
|
| Number Of Inputs |
1
|
| Number of Outputs |
1
|
| Output |
Active
|
| Output Signal |
0-20 mA, 4-20 mA, 0-10 V HART
|
| Signal Type |
2-Conductor
|
| 类型 | 资源 | 出版 |
|---|---|---|
| Technical Data | 931-td001_-en-p | 931-TD001 |
技术规格
| Input Signal |
4-20 mA HART
|
|---|---|
| I/O Configuration |
DIP Switch
|
| Number Of Inputs |
1
|
| Number of Outputs |
1
|
| Output |
Active
|
| Output Signal |
0-20 mA, 4-20 mA, 0-10 V HART
|
| Signal Type |
2-Conductor
|
文档
|
931-td001_-en-p
Technical Data
931-TD001 |
| 类型 | 资源 | 出版 |
|---|---|---|
| Technical Data | 931-td001_-en-p | 931-TD001 |
技术说明
Loading
Copyright ©2026 Rockwell Automation, Inc.