
Configured Stack Light Signaling Device
Catalog #: 855TC-B10Y7Y6Y3Y5E4
Rockwell Automation announces that as of
October 01, 2019,
the Configured Stack Light Signaling Device will be discontinued and no longer available
for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
October 01, 2019
Replacement Category:
Functional Replacement
替换产品:
856TC-SNBA7Y7Y6Y3Y5Y4P1
[https://www.rockwellautomation.com.cn/products/details.856TC-SNBA7Y7Y6Y3Y5Y4P1.html]

Rockwell Automation announces that as of
October 01, 2019,
the Configured Stack Light Signaling Device will be discontinued and no longer available for
sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
October 01, 2019
Replacement Category:
Functional Replacement
替换产品:
856TC-SNBA7Y7Y6Y3Y5Y4P1
[https://www.rockwellautomation.com.cn/products/details.856TC-SNBA7Y7Y6Y3Y5Y4P1.html]
Product Family | Configured Stack Light |
---|
Outer diameter | 70 mm |
---|---|
Degree of protection (NEMA) | 4X |
Degree of protection (IP) | IP65 |
Recommended wire size | 0.5 mm² |
Recommended terminal torque | 0.8 Nm |
Shock | 5 module stack: 35 G (surface-mount base or 10 cm aluminum pole base) |
Vibration | 5 module stack: 0.75 G (surface-mount base or 10 cm aluminum pole base) |
Decibel rating | Piezo light modules and light modules/with sound: high 107 dB/low 95 dB, selectable via DIP switch (set at continuous or pulsing tone, determined at a distance of 1 m from the sound module) |
Rated operating voltage Ue | 120 V |
---|---|
Voltage type for actuating | AC |
Sound module rating | Level-5 sound module: 20000 h |
Tone frequency | Level-5 module: preset at 2400 Hz or 3300 Hz |
Lamp life rating | Level-5 LED module: 10000 h |
Light output | Level-5 module, Yellow LED: 900...1800 mcd |
Flashing and tone pulsing frequency for steady LED/ with sound | Level-5 module: sound pulsing frequency 1.5 Hz |
Voltage | 120V AC full voltage |
Operating voltage | 120V AC (±10%) @ AC, 60 Hz |
Current consumption | Level-5 module: 70mA @ 120V AC (Green LED, Blue LED, White LED) |
Network option | Standard |
Leakage current impact | Can absorb up to 3 mA of leakage current from solid-state outputs without module activation. |
Communication rate options | 125K, 250K, 500K, autobaud |
Housing color | Black |
---|---|
Base type | Surface/1/2 in NPT conduit mount with cap |
Level-1 lens color | Clear |
Level-2 lens color | Blue |
Level-3 lens color | Green |
Level-4 lens color | Amber |
Level-5 lens color | Red |
Level-5 module type | Steady LED with sound |
Level-1 module type | Steady LED lA module |
Level-2 module type | Steady LED lA module |
Level-3 module type | Steady LED lA module |
Level-4 module type | Steady LED lA module |
Function continuous light | True |
Operating temperature | -25 °C |
---|---|
Storage temperature | -40 °C |
Materials | Surface and vertical-mount pole connection box and magnetic mount housing: Polycarbonate |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | -1.0 |
Lead Time | 12 |
Dimension Width | -1.0 |
Dimension Length | -1.0 |
Stock Status | NON_STOCKED |
Weight | 0.999 |
Weight Unit | KG |
类型 | 资源 | 发布 |
---|---|---|
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Product Family | Configured Stack Light |
---|
Outer diameter | 70 mm |
---|---|
Degree of protection (NEMA) | 4X |
Degree of protection (IP) | IP65 |
Recommended wire size | 0.5 mm² |
Recommended terminal torque | 0.8 Nm |
Shock | 5 module stack: 35 G (surface-mount base or 10 cm aluminum pole base) |
Vibration | 5 module stack: 0.75 G (surface-mount base or 10 cm aluminum pole base) |
Decibel rating | Piezo light modules and light modules/with sound: high 107 dB/low 95 dB, selectable via DIP switch (set at continuous or pulsing tone, determined at a distance of 1 m from the sound module) |
Rated operating voltage Ue | 120 V |
---|---|
Voltage type for actuating | AC |
Sound module rating | Level-5 sound module: 20000 h |
Tone frequency | Level-5 module: preset at 2400 Hz or 3300 Hz |
Lamp life rating | Level-5 LED module: 10000 h |
Light output | Level-5 module, Yellow LED: 900...1800 mcd |
Flashing and tone pulsing frequency for steady LED/ with sound | Level-5 module: sound pulsing frequency 1.5 Hz |
Voltage | 120V AC full voltage |
Operating voltage | 120V AC (±10%) @ AC, 60 Hz |
Current consumption | Level-5 module: 70mA @ 120V AC (Green LED, Blue LED, White LED) |
Network option | Standard |
Leakage current impact | Can absorb up to 3 mA of leakage current from solid-state outputs without module activation. |
Communication rate options | 125K, 250K, 500K, autobaud |
Housing color | Black |
---|---|
Base type | Surface/1/2 in NPT conduit mount with cap |
Level-1 lens color | Clear |
Level-2 lens color | Blue |
Level-3 lens color | Green |
Level-4 lens color | Amber |
Level-5 lens color | Red |
Level-5 module type | Steady LED with sound |
Level-1 module type | Steady LED lA module |
Level-2 module type | Steady LED lA module |
Level-3 module type | Steady LED lA module |
Level-4 module type | Steady LED lA module |
Function continuous light | True |
Operating temperature | -25 °C |
---|---|
Storage temperature | -40 °C |
Materials | Surface and vertical-mount pole connection box and magnetic mount housing: Polycarbonate |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | -1.0 |
Lead Time | 12 |
Dimension Width | -1.0 |
Dimension Length | -1.0 |
Stock Status | NON_STOCKED |
Weight | 0.999 |
Weight Unit | KG |
文档
Product Cutsheet
General
-- |
类型 | 资源 | 发布 |
---|---|---|
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading

Copyright ©2025 Rockwell Automation, Inc.