Loading
查看全部 802XR NEMA Type 7 & 9 Sealed Contact
打印
共享
二维码
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
802XR-AC7

Sealed Haz Loc Limit Switch

Serial #:
此产品尚未验证,请{}确认真实性 注册您的产品
生命周期状态: 产品停产
ErrorsErrors
Rockwell Automation announces that as of December 31, 2028, the Sealed Haz Loc Limit Switch will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
停售日期: December 31, 2028 替代类别: No planned RA replacement
Description
限位开关,密封触点,NEMA 类型 7 和 9 危险场所,杆式,标准操作转矩,常闭触点,顺时针和逆时针操作
  • 加入物料清单(BOM)
  • Repair services
  • 寻找支持
802XR-AC7

Sealed Haz Loc Limit Switch

Serial #:
此产品尚未验证,请{}确认真实性 注册您的产品
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
生命周期状态: 产品停产
ErrorsErrors
Rockwell Automation announces that as of December 31, 2028, the Sealed Haz Loc Limit Switch will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
停售日期: December 31, 2028 替代类别: No planned RA replacement
Description
限位开关,密封触点,NEMA 类型 7 和 9 危险场所,杆式,标准操作转矩,常闭触点,顺时针和逆时针操作
  • 加入物料清单(BOM)
  • Repair services
  • 寻找支持
寻找最近经销商
请联系您在{0}的经销商
更改位置
PhonePhone
寻找合作伙伴
寻找最近经销商
请联系您在{0}的经销商
更改位置
PhonePhone
寻找合作伙伴
概述
Electrical & Connectivity
General Features
Power & Electrical Characteristics
Physical Characteristics
Mechanical
Construction
Compliance & Environment
Standards & Protection
图纸
文档
配件
替代产品
技术说明
唯一产品序列号
802XR-AC7
通用产品代码(UPC)
662073292234
预计交期
55 天
标准保修期

1年 查看详情

原产国
多米尼加共和国
Action
Standard Contacts,Snap Acting
Actuator
Rotary Lever Arm
Enclosure
Metal
Operating Temperature
-29°C,121°C
Roller Diameter
Not Applicable
Roller Material
Not Applicable
Roller Width
Not Applicable
Contact rating
Maximum 1.1 A per pole @ 115...125V DC (P300)
Contact rating, break
Same polarity: maximum 360VA per pole, 50/60 Hz (B600)
Contact rating, make
Same polarity: maximum 7.5 A per pole @ 480V AC @ 50/60Hz (B600)
Continuous carrying current
Same polarity: maximum 5 A per pole (B600)
Output electronic
False
With status indication
True
Mechanical
Actuation type
Lever type, spring return, standard operating torque
Construction type housing
Cuboid
Contact type
NC
Degree of protection (NEMA)
Other
Length of sensor
57.15 mm
List of degrees of protection (NEMA)
7,9
Mode of operation
CW and CCW ops
Suitable for safety functions
True
Torque to operate contacts, max
0.34 Nm
Travel to operate contacts, max
17°
Travel to reset contacts, max
9°
Travel, max
42°
Width sensor
69.8 mm
Construction
Height of sensor
160.53 mm
Ambient temperature during operating
-29 °C
Enclosure type rating
NEMA Type 7 and 9/Class I, Groups B, C, and D or Class II, Groups E, F, and G
NEMA rating designation
P300 @ DC
图纸
3D STEP Model (STP) 下载 (ZIP)
图纸
3D STEP Model (STP) 下载 (ZIP)
基本信息 出版
Product Cutsheet --
寻找更多文档?
在技术文档中心查找此产品的技术文档,或搜索我们的文献资料库。
搜索文献资料库
每页项目:
1-1 关于 1
每页项目:
1-1 关于 1
技术说明
想要更多的技术说明?
在我们的知识库中查找罗克韦尔自动化技术专家关于该产品的问题和答案。
搜索知识库
概述
唯一产品序列号
802XR-AC7
通用产品代码(UPC)
662073292234
预计交期
55 天
标准保修期

1年 查看详情

原产国
多米尼加共和国
Electrical & Connectivity
Action
Standard Contacts,Snap Acting
Actuator
Rotary Lever Arm
Enclosure
Metal
Operating Temperature
-29°C,121°C
Roller Diameter
Not Applicable
Roller Material
Not Applicable
Roller Width
Not Applicable
Contact rating
Maximum 1.1 A per pole @ 115...125V DC (P300)
Contact rating, break
Same polarity: maximum 360VA per pole, 50/60 Hz (B600)
Contact rating, make
Same polarity: maximum 7.5 A per pole @ 480V AC @ 50/60Hz (B600)
Continuous carrying current
Same polarity: maximum 5 A per pole (B600)
Output electronic
False
With status indication
True
Physical Characteristics
Mechanical
Actuation type
Lever type, spring return, standard operating torque
Construction type housing
Cuboid
Contact type
NC
Degree of protection (NEMA)
Other
Length of sensor
57.15 mm
List of degrees of protection (NEMA)
7,9
Mode of operation
CW and CCW ops
Suitable for safety functions
True
Torque to operate contacts, max
0.34 Nm
Travel to operate contacts, max
17°
Travel to reset contacts, max
9°
Travel, max
42°
Width sensor
69.8 mm
Construction
Height of sensor
160.53 mm
Compliance & Environment
Ambient temperature during operating
-29 °C
Enclosure type rating
NEMA Type 7 and 9/Class I, Groups B, C, and D or Class II, Groups E, F, and G
NEMA rating designation
P300 @ DC
图纸
图纸
3D STEP Model (STP) 下载 (ZIP)
图纸
3D STEP Model (STP) 下载 (ZIP)
文档
Product Cutsheet 基本信息
--
基本信息 出版
Product Cutsheet --
寻找更多文档?
在技术文档中心查找此产品的技术文档,或搜索我们的文献资料库。
搜索文献资料库
配件
每页项目:
1-1 关于 1
替代产品
每页项目:
1-1 关于 1
技术说明
技术说明
想要更多的技术说明?
在我们的知识库中查找罗克韦尔自动化技术专家关于该产品的问题和答案。
搜索知识库
InformationInformation
基于制造地点的多个原产国
Sealed Haz Loc Limit Switch
CloseClose
802XR-AC7
关闭
打印
电话:
呼叫
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
这个字段是必需的
这个字段是必需的
这个字段是必需的
这个字段是必需的
这个字段是必需的
这个字段是必需的
Your inquiry has been successfully submitted.
请允许最多5个工作日收到您的咨询回复。
现在可以关闭此窗口了。
There was an error submitting your inquiry.
Please try again.
登录您的罗克韦尔自动化账户以提交维修文档请求。
登录
请求维修文件
All fields with * are required for processing your request.
Please enter your business email address
这个字段是必需的
这个字段是必需的
这个字段是必需的
这个字段是必需的
任何申请产品维修文件的人,均需提供责任保险证明。
UploadUpload
请上传适用于欧盟成员国的责任保险、专业资质和技术能力证明文件。*
接受的文件类型:zip、pdf。最大文件大小:5 MB。最多可上传3个文件。
CloseClose
文件大小过大,必须小于5 MB。
文件数量超出限制,最多允许上传3个文件。
这个字段是必需的
维修权利条款与条件
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
这个字段是必需的
您的请求已成功提交。
请允许最多5个工作日收到您的咨询回复。
现在可以关闭此窗口了。
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation 主页
  2. Chevron LeftChevron Left 产品
本网站上的内容已使用为人工智能 (AI) 翻译,未经人工审核或编辑。内容可能包含错误或不准确之处,并按“原样”提供,不提供任何形式的担保。英文版本内容为正式文本是内容的英文版本。
请更新您的Cookies偏好以继续.
此功能需要Cookies来增强您的体验。请更新您的系统偏好以允许使用这些Cookies:
  • 社交媒体Cookies
  • 功能Cookies
  • 性能 Cookies
  • 市场营销Cookies
  • 所有Cookies
您可以随时更新您的系统偏好。如需了解更多信息,请参阅我们的 {0} 隐私政策
CloseClose