6181P-00N3RS81AC
Integrated Display Industrial Computer
Rockwell Automation announces that as of July 31, 2016, the Integrated Display Industrial Computer will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
停产日期:
July 31, 2016
替代类别:
Functional Replacement
产品概览
Rockwell Automation announces that as of July 31, 2016, the Integrated Display Industrial Computer will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
停产日期:
July 31, 2016
替代类别:
Functional Replacement
产品概览
| Hard Disk |
2.5 in. Hard Disk Drive x2 RAID
|
|---|---|
| Input Device |
No Touch Input
|
| Operating Sys Compatibility |
Windows Server 2008 R2 Standard SP1
|
| Power Supply |
120-240V AC
|
| Processor |
Intel i7-4700EQ
|
| RAM Memory |
DDR3 SODIMM
|
| Speed |
2.4 GHz
|
| 技术数据 | 出版 |
|---|---|
| ic-td001_-en-p | IC-TD001 |
| 用户手册 | 出版 |
|---|---|
| 6181-um001_-en-p | 6181-UM001 |
提供下载
- System Image - 6181P Server 2008 R2 SP1 64bit (HDD - PCAP) - .GHO format
- BIOS - 6181P HR01
- Audio - 6181P Series F
- Card Reader - 6181P Series F
- Chipset - 6181P Series F
- Hardware Monitor - 6181P Series F
- IRST - 6181P Series F
- LAN - 6181P Series F
- ME - 6181P Series F
- USB 3.0 - 6181P Series F
- Graphics - 6181P Series F
- Watchdog - 6181P Series F
- System Image - 6181P Server 2008 R2 SP1 64bit (HDD - PCAP) - .AMI format
- Eurasion Economic Community
- Australian RCM
- Mexico NOM
截至 2025-07-27,此产品已获得上述多项认证。此日期前后销售的产品,所获认证可能有所不同。请查阅产品标签,确认具体产品所持有的相关认证。
| 技术说明 |
|---|
技术规格
| Hard Disk |
2.5 in. Hard Disk Drive x2 RAID
|
|---|---|
| Input Device |
No Touch Input
|
| Operating Sys Compatibility |
Windows Server 2008 R2 Standard SP1
|
| Power Supply |
120-240V AC
|
| Processor |
Intel i7-4700EQ
|
| RAM Memory |
DDR3 SODIMM
|
| Speed |
2.4 GHz
|
文档
|
ic-td001_-en-p
技术数据
IC-TD001 |
|
6181-um001_-en-p
用户手册
6181-UM001 |
| 技术数据 | 出版 |
|---|---|
| ic-td001_-en-p | IC-TD001 |
| 用户手册 | 出版 |
| 6181-um001_-en-p | 6181-UM001 |
下载
提供下载
- System Image - 6181P Server 2008 R2 SP1 64bit (HDD - PCAP) - .GHO format
- BIOS - 6181P HR01
- Audio - 6181P Series F
- Card Reader - 6181P Series F
- Chipset - 6181P Series F
- Hardware Monitor - 6181P Series F
- IRST - 6181P Series F
- LAN - 6181P Series F
- ME - 6181P Series F
- USB 3.0 - 6181P Series F
- Graphics - 6181P Series F
- Watchdog - 6181P Series F
- System Image - 6181P Server 2008 R2 SP1 64bit (HDD - PCAP) - .AMI format
认证
- Eurasion Economic Community
- Australian RCM
- Mexico NOM
截至 2025-07-27,此产品已获得上述多项认证。此日期前后销售的产品,所获认证可能有所不同。请查阅产品标签,确认具体产品所持有的相关认证。
替代产品
技术说明
| 技术说明 |
|---|
Copyright ©2026 Rockwell Automation, Inc.