



6181P-00N2MW71AC
Non-Display Industrial Computer




Rockwell Automation announces that as of September 30, 2023, the Non-Display Industrial Computer will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
停产日期:
September 30, 2023
替代类别:
Direct Replacement
Product at a glance
Rockwell Automation announces that as of September 30, 2023, the Non-Display Industrial Computer will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
停产日期:
September 30, 2023
替代类别:
Direct Replacement
Product at a glance
Hard Disk | 2.5 in. MLC Solid State Drive 256GB |
---|---|
Input Device | No Touch Input |
Operating Sys Compatibility | Windows 7 Professional SP1 |
Power Supply | 120-240V AC |
Processor | Intel i3-4102E |
RAM Memory | DDR3 SODIMM |
Speed | 1.6 GHz |
图纸 | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
2-Dimensional Drawing (PDF) | Download (PDF) |
Product Drawing | Drawing (DXF) |
图纸 |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
2-Dimensional Drawing (PDF) Download (PDF) |
Product Drawing Drawing (DXF) |
类型 | 资源 | 出版 |
---|---|---|
General | Product Cutsheet | -- |
General | User Manual | 6181P-UM003 |
General | Product Profile | 6181FP-PP001 |
Technical Data | ic-td001_-en-p | IC-TD001 |
User Manual | 6181-um001_-en-p | 6181-UM001 |
提供下载
- System Image - 6181P Windows 7 SP1 64bit (256GB SSD - Res Touch) - AMI Rescue
- System Image - 6181P Windows 7 SP1 64bit (256GB SSD - Res Touch) - Ghost format
- System Image - 6181P Windows 7 SP1 32bit (256GB SSD - Res Touch) - Ghost format
- System Image - 6181P Windows 7 SP1 32bit (256GB SSD - Res Touch) - AMI Rescue
- BIOS Update - 6181P Ser F
- Eurasion Economic Community
- Australian RCM
- Mexico NOM
This product was certified with the above certifications as of 2025-07-27. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
技术规格
Hard Disk | 2.5 in. MLC Solid State Drive 256GB |
---|---|
Input Device | No Touch Input |
Operating Sys Compatibility | Windows 7 Professional SP1 |
Power Supply | 120-240V AC |
Processor | Intel i3-4102E |
RAM Memory | DDR3 SODIMM |
Speed | 1.6 GHz |
图纸
图纸 | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
2-Dimensional Drawing (PDF) | Download (PDF) |
Product Drawing | Drawing (DXF) |
图纸 |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
2-Dimensional Drawing (PDF) Download (PDF) |
Product Drawing Drawing (DXF) |
文档
Product Cutsheet
General
-- |
User Manual
General
6181P-UM003 |
Product Profile
General
6181FP-PP001 |
ic-td001_-en-p
Technical Data
IC-TD001 |
6181-um001_-en-p
User Manual
6181-UM001 |
类型 | 资源 | 出版 |
---|---|---|
General | Product Cutsheet | -- |
General | User Manual | 6181P-UM003 |
General | Product Profile | 6181FP-PP001 |
Technical Data | ic-td001_-en-p | IC-TD001 |
User Manual | 6181-um001_-en-p | 6181-UM001 |
下载
提供下载
- System Image - 6181P Windows 7 SP1 64bit (256GB SSD - Res Touch) - AMI Rescue
- System Image - 6181P Windows 7 SP1 64bit (256GB SSD - Res Touch) - Ghost format
- System Image - 6181P Windows 7 SP1 32bit (256GB SSD - Res Touch) - Ghost format
- System Image - 6181P Windows 7 SP1 32bit (256GB SSD - Res Touch) - AMI Rescue
- BIOS Update - 6181P Ser F
认证
- Eurasion Economic Community
- Australian RCM
- Mexico NOM
This product was certified with the above certifications as of 2025-07-27. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
配件
技术说明
Loading




Copyright ©2025 Rockwell Automation, Inc.