Loading
查看全部 CompactLogix 5480 Controllers
打印
共享
二维码
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
5069-L46ERMW

CompactLogix 5480控制器

Serial #:
此产品尚未验证,请{}确认真实性 注册您的产品
生命周期状态: 停止
ErrorsErrors
Rockwell Automation announces that as of September 01, 2020, the CompactLogix 5480控制器 will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
停售日期: September 01, 2020 替代类别: Functional Replacement 替代产品: 5069-L4200ERMW [https://www.rockwellautomation.com.cn/products/details.5069-L4200ERMW.html]
产品概览
可享更换服务
可维修/可更换 计算您的影响
  • 加入物料清单(BOM)
  • Repair services
  • 寻找支持
5069-L46ERMW

CompactLogix 5480控制器

Serial #:
此产品尚未验证,请{}确认真实性 注册您的产品
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
生命周期状态: 停止
ErrorsErrors
Rockwell Automation announces that as of September 01, 2020, the CompactLogix 5480控制器 will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
停售日期: September 01, 2020 替代类别: Functional Replacement 替代产品: 5069-L4200ERMW [https://www.rockwellautomation.com.cn/products/details.5069-L4200ERMW.html]
产品概览
可享更换服务
可维修/可更换 计算您的影响
  • 加入物料清单(BOM)
  • Repair services
  • 寻找支持
寻找最近经销商
请联系您在{0}的经销商
更改位置
PhonePhone
寻找合作伙伴
寻找最近经销商
请联系您在{0}的经销商
更改位置
PhonePhone
寻找合作伙伴
产品详细信息
请查看产品标签上的“SER”标识,以确定您的产品系列。如需查找针对您产品的具体信息,请扫描产品标签上的二维码。
A
概述
文档
下载
认证
替代产品
技术说明
唯一产品序列号
5069-L46ERMW
通用产品代码(UPC)
889508345871
标准保修期

1年 查看详情

原产国
美利坚合众国
技术数据 出版
5069-td002_-en-p 5069-TD002
寻找更多文档?
在技术文档中心查找此产品的技术文档,或搜索我们的文献资料库。
搜索文献资料库
版本:
Product DocumentationProduct Documentation 发布说明
Firmware 大小 备注
Firmware for CompactLogix 5480 (5069-L4) v37.013 76.27 MB
Firmware for CompactLogix 5480 (5069-L4) v37.013 w Windows package (2.1.0) Win10 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v36.014 75.33 MB
Firmware for CompactLogix 5480 (5069-L4) v36.014 w Windows package (2.1.0) Win10 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v35.017 74.21 MB
Firmware for CompactLogix 5480 (5069-L4) v35.017 with Windows package (2.1.0) 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v35.016 74.2 MB
Firmware for CompactLogix 5480 (5069-L4) v35.016 with Windows package (2.1.0) 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v34.015 73.77 MB
Firmware for CompactLogix 5480 (5069-L4) v34.015 with Windows package (2.1.0) 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v33.017 72.46 MB
Firmware for CompactLogix 5480 (5069-L4) v33.017 with Windows package (2.1.0) 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v32.016 73.26 MB
Firmware for CompactLogix 5480 (5069-L4) v32.016 with Windows package (2.1.0) 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v37.013 76.27 MB
Firmware for CompactLogix 5480 (5069-L4) v37.013 w Windows package (2.1.0) Win10 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v36.014 75.33 MB
Firmware for CompactLogix 5480 (5069-L4) v36.014 w Windows package (2.1.0) Win10 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v35.017 74.21 MB
Firmware for CompactLogix 5480 (5069-L4) v35.017 with Windows package (2.1.0) 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v35.016 74.2 MB
Firmware for CompactLogix 5480 (5069-L4) v35.016 with Windows package (2.1.0) 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v34.015 73.77 MB
Firmware for CompactLogix 5480 (5069-L4) v34.015 with Windows package (2.1.0) 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v33.017 72.46 MB
Firmware for CompactLogix 5480 (5069-L4) v33.017 with Windows package (2.1.0) 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v32.016 73.26 MB
Firmware for CompactLogix 5480 (5069-L4) v32.016 with Windows package (2.1.0) 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v37.013 76.27 MB
Firmware for CompactLogix 5480 (5069-L4) v37.013 w Windows package (2.1.0) Win10 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v36.014 75.33 MB
Firmware for CompactLogix 5480 (5069-L4) v36.014 w Windows package (2.1.0) Win10 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v35.017 74.21 MB
Firmware for CompactLogix 5480 (5069-L4) v35.017 with Windows package (2.1.0) 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v35.016 74.2 MB
Firmware for CompactLogix 5480 (5069-L4) v35.016 with Windows package (2.1.0) 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v34.015 73.77 MB
Firmware for CompactLogix 5480 (5069-L4) v34.015 with Windows package (2.1.0) 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v33.017 72.46 MB
Firmware for CompactLogix 5480 (5069-L4) v33.017 with Windows package (2.1.0) 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v32.016 73.26 MB
Firmware for CompactLogix 5480 (5069-L4) v32.016 with Windows package (2.1.0) 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v37.013 76.27 MB
Firmware for CompactLogix 5480 (5069-L4) v37.013 w Windows package (2.1.0) Win10 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v36.014 75.33 MB
Firmware for CompactLogix 5480 (5069-L4) v36.014 w Windows package (2.1.0) Win10 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v35.017 74.21 MB
Firmware for CompactLogix 5480 (5069-L4) v35.017 with Windows package (2.1.0) 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v35.016 74.2 MB
Firmware for CompactLogix 5480 (5069-L4) v35.016 with Windows package (2.1.0) 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v34.015 73.77 MB
Firmware for CompactLogix 5480 (5069-L4) v34.015 with Windows package (2.1.0) 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v33.017 72.46 MB
Firmware for CompactLogix 5480 (5069-L4) v33.017 with Windows package (2.1.0) 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v32.016 73.26 MB
Firmware for CompactLogix 5480 (5069-L4) v32.016 with Windows package (2.1.0) 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v37.013 76.27 MB
Firmware for CompactLogix 5480 (5069-L4) v37.013 w Windows package (2.1.0) Win10 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v36.014 75.33 MB
Firmware for CompactLogix 5480 (5069-L4) v36.014 w Windows package (2.1.0) Win10 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v35.017 74.21 MB
Firmware for CompactLogix 5480 (5069-L4) v35.017 with Windows package (2.1.0) 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v35.016 74.2 MB
Firmware for CompactLogix 5480 (5069-L4) v35.016 with Windows package (2.1.0) 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v34.015 73.77 MB
Firmware for CompactLogix 5480 (5069-L4) v34.015 with Windows package (2.1.0) 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v33.017 72.46 MB
Firmware for CompactLogix 5480 (5069-L4) v33.017 with Windows package (2.1.0) 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v32.016 73.26 MB
Firmware for CompactLogix 5480 (5069-L4) v32.016 with Windows package (2.1.0) 4.68 GB
Product Security Advisory 大小 备注
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2020-0601 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2020-0601 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2020-0601 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2020-0601 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2020-0601 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2020-0601 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2020-0601 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2020-0601 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2020-0601 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2020-0601 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2020-0601 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2020-0601 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2020-0601 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2020-0601 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2020-0601 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2020-0601 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2020-0601 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2020-0601 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2020-0601 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2020-0601 -
Firmware for CompactLogix 5480 (5069-L4) v37.013 Firmware 76.27 MB
Firmware for CompactLogix 5480 (5069-L4) v37.013 w Windows package (2.1.0) Win10 Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v36.014 Firmware 75.33 MB
Firmware for CompactLogix 5480 (5069-L4) v36.014 w Windows package (2.1.0) Win10 Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v35.017 Firmware 74.21 MB
Firmware for CompactLogix 5480 (5069-L4) v35.017 with Windows package (2.1.0) Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v35.016 Firmware 74.2 MB
Firmware for CompactLogix 5480 (5069-L4) v35.016 with Windows package (2.1.0) Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v34.015 Firmware 73.77 MB
Firmware for CompactLogix 5480 (5069-L4) v34.015 with Windows package (2.1.0) Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v33.017 Firmware 72.46 MB
Firmware for CompactLogix 5480 (5069-L4) v33.017 with Windows package (2.1.0) Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v32.016 Firmware 73.26 MB
Firmware for CompactLogix 5480 (5069-L4) v32.016 with Windows package (2.1.0) Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v37.013 Firmware 76.27 MB
Firmware for CompactLogix 5480 (5069-L4) v37.013 w Windows package (2.1.0) Win10 Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v36.014 Firmware 75.33 MB
Firmware for CompactLogix 5480 (5069-L4) v36.014 w Windows package (2.1.0) Win10 Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v35.017 Firmware 74.21 MB
Firmware for CompactLogix 5480 (5069-L4) v35.017 with Windows package (2.1.0) Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v35.016 Firmware 74.2 MB
Firmware for CompactLogix 5480 (5069-L4) v35.016 with Windows package (2.1.0) Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v34.015 Firmware 73.77 MB
Firmware for CompactLogix 5480 (5069-L4) v34.015 with Windows package (2.1.0) Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v33.017 Firmware 72.46 MB
Firmware for CompactLogix 5480 (5069-L4) v33.017 with Windows package (2.1.0) Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v32.016 Firmware 73.26 MB
Firmware for CompactLogix 5480 (5069-L4) v32.016 with Windows package (2.1.0) Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v37.013 Firmware 76.27 MB
Firmware for CompactLogix 5480 (5069-L4) v37.013 w Windows package (2.1.0) Win10 Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v36.014 Firmware 75.33 MB
Firmware for CompactLogix 5480 (5069-L4) v36.014 w Windows package (2.1.0) Win10 Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v35.017 Firmware 74.21 MB
Firmware for CompactLogix 5480 (5069-L4) v35.017 with Windows package (2.1.0) Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v35.016 Firmware 74.2 MB
Firmware for CompactLogix 5480 (5069-L4) v35.016 with Windows package (2.1.0) Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v34.015 Firmware 73.77 MB
Firmware for CompactLogix 5480 (5069-L4) v34.015 with Windows package (2.1.0) Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v33.017 Firmware 72.46 MB
Firmware for CompactLogix 5480 (5069-L4) v33.017 with Windows package (2.1.0) Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v32.016 Firmware 73.26 MB
Firmware for CompactLogix 5480 (5069-L4) v32.016 with Windows package (2.1.0) Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v37.013 Firmware 76.27 MB
Firmware for CompactLogix 5480 (5069-L4) v37.013 w Windows package (2.1.0) Win10 Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v36.014 Firmware 75.33 MB
Firmware for CompactLogix 5480 (5069-L4) v36.014 w Windows package (2.1.0) Win10 Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v35.017 Firmware 74.21 MB
Firmware for CompactLogix 5480 (5069-L4) v35.017 with Windows package (2.1.0) Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v35.016 Firmware 74.2 MB
Firmware for CompactLogix 5480 (5069-L4) v35.016 with Windows package (2.1.0) Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v34.015 Firmware 73.77 MB
Firmware for CompactLogix 5480 (5069-L4) v34.015 with Windows package (2.1.0) Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v33.017 Firmware 72.46 MB
Firmware for CompactLogix 5480 (5069-L4) v33.017 with Windows package (2.1.0) Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v32.016 Firmware 73.26 MB
Firmware for CompactLogix 5480 (5069-L4) v32.016 with Windows package (2.1.0) Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v37.013 Firmware 76.27 MB
Firmware for CompactLogix 5480 (5069-L4) v37.013 w Windows package (2.1.0) Win10 Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v36.014 Firmware 75.33 MB
Firmware for CompactLogix 5480 (5069-L4) v36.014 w Windows package (2.1.0) Win10 Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v35.017 Firmware 74.21 MB
Firmware for CompactLogix 5480 (5069-L4) v35.017 with Windows package (2.1.0) Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v35.016 Firmware 74.2 MB
Firmware for CompactLogix 5480 (5069-L4) v35.016 with Windows package (2.1.0) Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v34.015 Firmware 73.77 MB
Firmware for CompactLogix 5480 (5069-L4) v34.015 with Windows package (2.1.0) Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v33.017 Firmware 72.46 MB
Firmware for CompactLogix 5480 (5069-L4) v33.017 with Windows package (2.1.0) Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v32.016 Firmware 73.26 MB
Firmware for CompactLogix 5480 (5069-L4) v32.016 with Windows package (2.1.0) Firmware 4.68 GB
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2020-0601 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2020-0601 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2020-0601 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2020-0601 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2020-0601 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2020-0601 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2020-0601 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2020-0601 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2020-0601 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2020-0601 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2020-0601 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2020-0601 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2020-0601 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2020-0601 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2020-0601 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2020-0601 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2020-0601 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2020-0601 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2020-0601 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2020-0601 Product Security Advisory -
寻找更多下载内容?
在罗克韦尔自动化产品相关性与下载中心查找产品下载。
搜寻PCDC
  • ODVA

截至 2026-07-17,此产品已获得上述多项认证。此日期前后销售的产品,所获认证可能有所不同。请查阅产品标签,确认具体产品所持有的相关认证。

正在查找认证文件?
请浏览我们内容详尽的资料库,查看该产品及其他产品的认证信息。

检索文献库
法规信息
欧盟进口商地址

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

欧盟授权代表地址

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

每页项目:
1-1 关于 1
技术说明
想要更多的技术说明?
在我们的知识库中查找罗克韦尔自动化技术专家关于该产品的问题和答案。
搜索知识库
概述
唯一产品序列号
5069-L46ERMW
通用产品代码(UPC)
889508345871
标准保修期

1年 查看详情

原产国
美利坚合众国
文档
5069-td002_-en-p 技术数据
5069-TD002
技术数据 出版
5069-td002_-en-p 5069-TD002
寻找更多文档?
在技术文档中心查找此产品的技术文档,或搜索我们的文献资料库。
搜索文献资料库
下载
版本:
Product DocumentationProduct Documentation 发布说明
Firmware 大小 备注
Firmware for CompactLogix 5480 (5069-L4) v37.013 76.27 MB
Firmware for CompactLogix 5480 (5069-L4) v37.013 w Windows package (2.1.0) Win10 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v36.014 75.33 MB
Firmware for CompactLogix 5480 (5069-L4) v36.014 w Windows package (2.1.0) Win10 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v35.017 74.21 MB
Firmware for CompactLogix 5480 (5069-L4) v35.017 with Windows package (2.1.0) 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v35.016 74.2 MB
Firmware for CompactLogix 5480 (5069-L4) v35.016 with Windows package (2.1.0) 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v34.015 73.77 MB
Firmware for CompactLogix 5480 (5069-L4) v34.015 with Windows package (2.1.0) 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v33.017 72.46 MB
Firmware for CompactLogix 5480 (5069-L4) v33.017 with Windows package (2.1.0) 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v32.016 73.26 MB
Firmware for CompactLogix 5480 (5069-L4) v32.016 with Windows package (2.1.0) 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v37.013 76.27 MB
Firmware for CompactLogix 5480 (5069-L4) v37.013 w Windows package (2.1.0) Win10 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v36.014 75.33 MB
Firmware for CompactLogix 5480 (5069-L4) v36.014 w Windows package (2.1.0) Win10 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v35.017 74.21 MB
Firmware for CompactLogix 5480 (5069-L4) v35.017 with Windows package (2.1.0) 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v35.016 74.2 MB
Firmware for CompactLogix 5480 (5069-L4) v35.016 with Windows package (2.1.0) 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v34.015 73.77 MB
Firmware for CompactLogix 5480 (5069-L4) v34.015 with Windows package (2.1.0) 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v33.017 72.46 MB
Firmware for CompactLogix 5480 (5069-L4) v33.017 with Windows package (2.1.0) 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v32.016 73.26 MB
Firmware for CompactLogix 5480 (5069-L4) v32.016 with Windows package (2.1.0) 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v37.013 76.27 MB
Firmware for CompactLogix 5480 (5069-L4) v37.013 w Windows package (2.1.0) Win10 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v36.014 75.33 MB
Firmware for CompactLogix 5480 (5069-L4) v36.014 w Windows package (2.1.0) Win10 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v35.017 74.21 MB
Firmware for CompactLogix 5480 (5069-L4) v35.017 with Windows package (2.1.0) 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v35.016 74.2 MB
Firmware for CompactLogix 5480 (5069-L4) v35.016 with Windows package (2.1.0) 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v34.015 73.77 MB
Firmware for CompactLogix 5480 (5069-L4) v34.015 with Windows package (2.1.0) 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v33.017 72.46 MB
Firmware for CompactLogix 5480 (5069-L4) v33.017 with Windows package (2.1.0) 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v32.016 73.26 MB
Firmware for CompactLogix 5480 (5069-L4) v32.016 with Windows package (2.1.0) 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v37.013 76.27 MB
Firmware for CompactLogix 5480 (5069-L4) v37.013 w Windows package (2.1.0) Win10 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v36.014 75.33 MB
Firmware for CompactLogix 5480 (5069-L4) v36.014 w Windows package (2.1.0) Win10 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v35.017 74.21 MB
Firmware for CompactLogix 5480 (5069-L4) v35.017 with Windows package (2.1.0) 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v35.016 74.2 MB
Firmware for CompactLogix 5480 (5069-L4) v35.016 with Windows package (2.1.0) 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v34.015 73.77 MB
Firmware for CompactLogix 5480 (5069-L4) v34.015 with Windows package (2.1.0) 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v33.017 72.46 MB
Firmware for CompactLogix 5480 (5069-L4) v33.017 with Windows package (2.1.0) 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v32.016 73.26 MB
Firmware for CompactLogix 5480 (5069-L4) v32.016 with Windows package (2.1.0) 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v37.013 76.27 MB
Firmware for CompactLogix 5480 (5069-L4) v37.013 w Windows package (2.1.0) Win10 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v36.014 75.33 MB
Firmware for CompactLogix 5480 (5069-L4) v36.014 w Windows package (2.1.0) Win10 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v35.017 74.21 MB
Firmware for CompactLogix 5480 (5069-L4) v35.017 with Windows package (2.1.0) 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v35.016 74.2 MB
Firmware for CompactLogix 5480 (5069-L4) v35.016 with Windows package (2.1.0) 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v34.015 73.77 MB
Firmware for CompactLogix 5480 (5069-L4) v34.015 with Windows package (2.1.0) 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v33.017 72.46 MB
Firmware for CompactLogix 5480 (5069-L4) v33.017 with Windows package (2.1.0) 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v32.016 73.26 MB
Firmware for CompactLogix 5480 (5069-L4) v32.016 with Windows package (2.1.0) 4.68 GB
Product Security Advisory 大小 备注
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2020-0601 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2020-0601 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2020-0601 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2020-0601 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2020-0601 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2020-0601 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2020-0601 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2020-0601 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2020-0601 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2020-0601 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2020-0601 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2020-0601 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2020-0601 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2020-0601 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2020-0601 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2020-0601 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2020-0601 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2020-0601 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2020-0601 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2020-0601 -
Firmware for CompactLogix 5480 (5069-L4) v37.013 Firmware 76.27 MB
Firmware for CompactLogix 5480 (5069-L4) v37.013 w Windows package (2.1.0) Win10 Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v36.014 Firmware 75.33 MB
Firmware for CompactLogix 5480 (5069-L4) v36.014 w Windows package (2.1.0) Win10 Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v35.017 Firmware 74.21 MB
Firmware for CompactLogix 5480 (5069-L4) v35.017 with Windows package (2.1.0) Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v35.016 Firmware 74.2 MB
Firmware for CompactLogix 5480 (5069-L4) v35.016 with Windows package (2.1.0) Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v34.015 Firmware 73.77 MB
Firmware for CompactLogix 5480 (5069-L4) v34.015 with Windows package (2.1.0) Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v33.017 Firmware 72.46 MB
Firmware for CompactLogix 5480 (5069-L4) v33.017 with Windows package (2.1.0) Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v32.016 Firmware 73.26 MB
Firmware for CompactLogix 5480 (5069-L4) v32.016 with Windows package (2.1.0) Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v37.013 Firmware 76.27 MB
Firmware for CompactLogix 5480 (5069-L4) v37.013 w Windows package (2.1.0) Win10 Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v36.014 Firmware 75.33 MB
Firmware for CompactLogix 5480 (5069-L4) v36.014 w Windows package (2.1.0) Win10 Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v35.017 Firmware 74.21 MB
Firmware for CompactLogix 5480 (5069-L4) v35.017 with Windows package (2.1.0) Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v35.016 Firmware 74.2 MB
Firmware for CompactLogix 5480 (5069-L4) v35.016 with Windows package (2.1.0) Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v34.015 Firmware 73.77 MB
Firmware for CompactLogix 5480 (5069-L4) v34.015 with Windows package (2.1.0) Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v33.017 Firmware 72.46 MB
Firmware for CompactLogix 5480 (5069-L4) v33.017 with Windows package (2.1.0) Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v32.016 Firmware 73.26 MB
Firmware for CompactLogix 5480 (5069-L4) v32.016 with Windows package (2.1.0) Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v37.013 Firmware 76.27 MB
Firmware for CompactLogix 5480 (5069-L4) v37.013 w Windows package (2.1.0) Win10 Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v36.014 Firmware 75.33 MB
Firmware for CompactLogix 5480 (5069-L4) v36.014 w Windows package (2.1.0) Win10 Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v35.017 Firmware 74.21 MB
Firmware for CompactLogix 5480 (5069-L4) v35.017 with Windows package (2.1.0) Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v35.016 Firmware 74.2 MB
Firmware for CompactLogix 5480 (5069-L4) v35.016 with Windows package (2.1.0) Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v34.015 Firmware 73.77 MB
Firmware for CompactLogix 5480 (5069-L4) v34.015 with Windows package (2.1.0) Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v33.017 Firmware 72.46 MB
Firmware for CompactLogix 5480 (5069-L4) v33.017 with Windows package (2.1.0) Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v32.016 Firmware 73.26 MB
Firmware for CompactLogix 5480 (5069-L4) v32.016 with Windows package (2.1.0) Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v37.013 Firmware 76.27 MB
Firmware for CompactLogix 5480 (5069-L4) v37.013 w Windows package (2.1.0) Win10 Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v36.014 Firmware 75.33 MB
Firmware for CompactLogix 5480 (5069-L4) v36.014 w Windows package (2.1.0) Win10 Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v35.017 Firmware 74.21 MB
Firmware for CompactLogix 5480 (5069-L4) v35.017 with Windows package (2.1.0) Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v35.016 Firmware 74.2 MB
Firmware for CompactLogix 5480 (5069-L4) v35.016 with Windows package (2.1.0) Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v34.015 Firmware 73.77 MB
Firmware for CompactLogix 5480 (5069-L4) v34.015 with Windows package (2.1.0) Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v33.017 Firmware 72.46 MB
Firmware for CompactLogix 5480 (5069-L4) v33.017 with Windows package (2.1.0) Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v32.016 Firmware 73.26 MB
Firmware for CompactLogix 5480 (5069-L4) v32.016 with Windows package (2.1.0) Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v37.013 Firmware 76.27 MB
Firmware for CompactLogix 5480 (5069-L4) v37.013 w Windows package (2.1.0) Win10 Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v36.014 Firmware 75.33 MB
Firmware for CompactLogix 5480 (5069-L4) v36.014 w Windows package (2.1.0) Win10 Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v35.017 Firmware 74.21 MB
Firmware for CompactLogix 5480 (5069-L4) v35.017 with Windows package (2.1.0) Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v35.016 Firmware 74.2 MB
Firmware for CompactLogix 5480 (5069-L4) v35.016 with Windows package (2.1.0) Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v34.015 Firmware 73.77 MB
Firmware for CompactLogix 5480 (5069-L4) v34.015 with Windows package (2.1.0) Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v33.017 Firmware 72.46 MB
Firmware for CompactLogix 5480 (5069-L4) v33.017 with Windows package (2.1.0) Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v32.016 Firmware 73.26 MB
Firmware for CompactLogix 5480 (5069-L4) v32.016 with Windows package (2.1.0) Firmware 4.68 GB
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2020-0601 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2020-0601 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2020-0601 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2020-0601 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2020-0601 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2020-0601 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2020-0601 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2020-0601 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2020-0601 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2020-0601 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2020-0601 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2020-0601 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2020-0601 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2020-0601 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2020-0601 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2020-0601 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2020-0601 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2020-0601 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2020-0601 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2020-0601 Product Security Advisory -
寻找更多下载内容?
在罗克韦尔自动化产品相关性与下载中心查找产品下载。
搜寻PCDC
认证
  • ODVA

截至 2026-07-17,此产品已获得上述多项认证。此日期前后销售的产品,所获认证可能有所不同。请查阅产品标签,确认具体产品所持有的相关认证。

正在查找认证文件?
请浏览我们内容详尽的资料库,查看该产品及其他产品的认证信息。

检索文献库
法规信息
欧盟进口商地址

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

欧盟授权代表地址

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

替代产品
每页项目:
1-1 关于 1
技术说明
技术说明
想要更多的技术说明?
在我们的知识库中查找罗克韦尔自动化技术专家关于该产品的问题和答案。
搜索知识库
InformationInformation
基于制造地点的多个原产国
CompactLogix 5480控制器
CloseClose
5069-L46ERMW
关闭
打印
电话:
呼叫
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
这个字段是必需的
这个字段是必需的
这个字段是必需的
这个字段是必需的
这个字段是必需的
这个字段是必需的
Your inquiry has been successfully submitted.
请允许最多5个工作日收到您的咨询回复。
现在可以关闭此窗口了。
There was an error submitting your inquiry.
Please try again.
登录您的罗克韦尔自动化账户以提交维修文档请求。
登录
请求维修文件
All fields with * are required for processing your request.
Please enter your business email address
这个字段是必需的
这个字段是必需的
这个字段是必需的
这个字段是必需的
任何申请产品维修文件的人,均需提供责任保险证明。
UploadUpload
请上传适用于欧盟成员国的责任保险、专业资质和技术能力证明文件。*
接受的文件类型:zip、pdf。最大文件大小:5 MB。最多可上传3个文件。
CloseClose
文件大小过大,必须小于5 MB。
文件数量超出限制,最多允许上传3个文件。
这个字段是必需的
维修权利条款与条件
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
这个字段是必需的
您的请求已成功提交。
请允许最多5个工作日收到您的咨询回复。
现在可以关闭此窗口了。
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation 主页
  2. Chevron LeftChevron Left 产品
本网站上的内容已使用为人工智能 (AI) 翻译,未经人工审核或编辑。内容可能包含错误或不准确之处,并按“原样”提供,不提供任何形式的担保。英文版本内容为正式文本是内容的英文版本。
请更新您的Cookies偏好以继续.
此功能需要Cookies来增强您的体验。请更新您的系统偏好以允许使用这些Cookies:
  • 社交媒体Cookies
  • 功能Cookies
  • 性能 Cookies
  • 市场营销Cookies
  • 所有Cookies
您可以随时更新您的系统偏好。如需了解更多信息,请参阅我们的 {0} 隐私政策
CloseClose