42FA-F2LNA-P3
Side Through Hole Fiber Optic Sensor
Rockwell Automation announces that as of March 31, 2023, the Side Through Hole Fiber Optic Sensor will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
March 31, 2023
Replacement Category:
No planned RA replacement
Rockwell Automation announces that as of March 31, 2023, the Side Through Hole Fiber Optic Sensor will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
March 31, 2023
Replacement Category:
No planned RA replacement
| Degree of protection (IP) | IP65 |
|---|---|
| Length amplifier | 8.2 mm |
| Width amplifier | 10 mm |
| Height amplifier | 65.7 mm |
| Wave length | 660 nm |
| Sensing mode type | Fiber optic |
| Operating environment | NEMA 1, 12, 13 and IP65 |
| Setting procedure | Manual adjustment |
| Weight | 65 g |
| Voltage type | DC |
|---|---|
| Material housing | Plastic |
| Type of switching output | NPN |
| Type of electric connection | Connector M8 |
| Supply current | 25 mA |
| Light source | Visible red LED |
| Sensitivity adjustment | Manually adjustable |
| Operating voltage | 12...24V DC ±10% |
| Connection type | 3 pin pico (M8) QD |
| Operating voltage/mode | DC - light or dark operate output |
| Protection type | Reverse polarity, false pulse, transient noise |
| Indication | LED |
| Leakage current, max | 0.5 mA |
| Load current, max | 100 mA |
| Response time | 500 µs |
| Indicator status | Red LED: Output Green LED: Stability |
| Relative humidity, max | 85 % |
|---|---|
| Ambient temperature | -25 °C |
| Housing material | Noryl® |
|---|
| 类型 | 资源 | 发布 |
|---|---|---|
| General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- UKCA DOC
This product was certified with the above certifications as of 2025-09-10. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Degree of protection (IP) | IP65 |
|---|---|
| Length amplifier | 8.2 mm |
| Width amplifier | 10 mm |
| Height amplifier | 65.7 mm |
| Wave length | 660 nm |
| Sensing mode type | Fiber optic |
| Operating environment | NEMA 1, 12, 13 and IP65 |
| Setting procedure | Manual adjustment |
| Weight | 65 g |
| Voltage type | DC |
|---|---|
| Material housing | Plastic |
| Type of switching output | NPN |
| Type of electric connection | Connector M8 |
| Supply current | 25 mA |
| Light source | Visible red LED |
| Sensitivity adjustment | Manually adjustable |
| Operating voltage | 12...24V DC ±10% |
| Connection type | 3 pin pico (M8) QD |
| Operating voltage/mode | DC - light or dark operate output |
| Protection type | Reverse polarity, false pulse, transient noise |
| Indication | LED |
| Leakage current, max | 0.5 mA |
| Load current, max | 100 mA |
| Response time | 500 µs |
| Indicator status | Red LED: Output Green LED: Stability |
| Relative humidity, max | 85 % |
|---|---|
| Ambient temperature | -25 °C |
| Housing material | Noryl® |
|---|
文档
|
Product Cutsheet
General
-- |
| 类型 | 资源 | 发布 |
|---|---|---|
| General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
认证
- UKCA DOC
This product was certified with the above certifications as of 2025-09-10. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2025 Rockwell Automation, Inc.