Rockwell Automation announces that as of March 02, 2026, the PowerFlex DC FC,17 A,500 V will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
停售日期:
March 02, 2026
替代类别:
No planned RA replacement
产品概览
Description
PowerFlex 直流磁场控制器,3PH,可逆,500 VAC 输入,520 VDC 输出,17A,IP20,NEMA/UL 开放型,无 HIM(空白面板),无通信模块,A 框架。
23PFCD017
PowerFlex DC FC,17 A,500 V
Serial #:
此产品尚未验证,请{}确认真实性
注册您的产品
Rockwell Automation announces that as of March 02, 2026, the PowerFlex DC FC,17 A,500 V will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
停售日期:
March 02, 2026
替代类别:
No planned RA replacement
产品概览
Description
PowerFlex 直流磁场控制器,3PH,可逆,500 VAC 输入,520 VDC 输出,17A,IP20,NEMA/UL 开放型,无 HIM(空白面板),无通信模块,A 框架。
基于制造地点的多个原产国
Copyright ©2026 Rockwell Automation, Inc.