20G1G3D740KNDNNNNN-P50
PowerFlex 755 AC Drive
Rockwell Automation announces that as of December 20, 2021, the PowerFlex 755 AC Drive will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
停产日期:
December 20, 2021
替代类别:
Direct Replacement
产品概览
Rockwell Automation announces that as of December 20, 2021, the PowerFlex 755 AC Drive will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
停产日期:
December 20, 2021
替代类别:
Direct Replacement
产品概览
| Input Type |
AFE LOW HARMONIC
|
|---|
| Current |
480 V AC
|
|---|
| Frame |
8 C
|
|---|
| 安装说明 | 出版 |
|---|---|
| 750-in020_-en-p | 750-IN020 |
| 技术数据 | 出版 |
|---|---|
| 750-td100_-en-p | 750-TD100 |
| 750-td100_-en-p_doc | 750-TD100 |
- UNITED KINGDOM SAFETY CERTIFICATE
- American Bureau of Shippin
- ATEX
- Semiconductor Inds Immunit
截至 2026-02-09,此产品已获得上述多项认证。此日期前后销售的产品,所获认证可能有所不同。请查阅产品标签,确认具体产品所持有的相关认证。
| 技术说明 |
|---|
技术规格
| Input Type |
AFE LOW HARMONIC
|
|---|
| Current |
480 V AC
|
|---|
| Frame |
8 C
|
|---|
文档
|
750-in020_-en-p
安装说明
750-IN020 |
|
750-td100_-en-p
技术数据
750-TD100 |
|
750-td100_-en-p_doc
技术数据
750-TD100 |
| 安装说明 | 出版 |
|---|---|
| 750-in020_-en-p | 750-IN020 |
| 技术数据 | 出版 |
| 750-td100_-en-p | 750-TD100 |
| 750-td100_-en-p_doc | 750-TD100 |
认证
- UNITED KINGDOM SAFETY CERTIFICATE
- American Bureau of Shippin
- ATEX
- Semiconductor Inds Immunit
截至 2026-02-09,此产品已获得上述多项认证。此日期前后销售的产品,所获认证可能有所不同。请查阅产品标签,确认具体产品所持有的相关认证。
替代产品
技术说明
| 技术说明 |
|---|
Copyright ©2026 Rockwell Automation, Inc.