PowerFlex 755 AC Drive
Catalog #: 20G1D3C302LNDNNNNN-C11-P15
Rockwell Automation announces that as of
December 20, 2021,
the PowerFlex 755 AC Drive will be discontinued and no longer available
for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
December 20, 2021
Replacement Category:
Direct Replacement
Rockwell Automation announces that as of
December 20, 2021,
the PowerFlex 755 AC Drive will be discontinued and no longer available for
sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
December 20, 2021
Replacement Category:
Direct Replacement
Dynamic Braking | None |
---|---|
Input Type | CB Inv with Precharge |
Current | 400 V AC |
---|
Size | 302 A |
---|
HD | 132 kw |
---|---|
ND | 160 kw |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 230.0 |
Lead Time | 73 |
Dimension Width | 110.5 |
Dimension Length | 140.0 |
Stock Status | NON_STOCKED |
Weight | 544.0 |
Weight Unit | KG |
Dimension Unit | CM |
类型 | 资源 | 发布 |
---|---|---|
Installation Instructions | 750-in020_-en-p | 750-IN020 |
Technical Data | 750-td100_-en-p | 750-TD100 |
Technical Data | 750-td100_-en-p_doc | 750-TD100 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- American Bureau of Shippin
- Semiconductor Inds Immunit
- Australian RCM
- ATEX
- Safety
- UL Listed
This product was certified with the above certifications as of 2025-08-06. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Dynamic Braking | None |
---|---|
Input Type | CB Inv with Precharge |
Current | 400 V AC |
---|
Size | 302 A |
---|
HD | 132 kw |
---|---|
ND | 160 kw |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 230.0 |
Lead Time | 73 |
Dimension Width | 110.5 |
Dimension Length | 140.0 |
Stock Status | NON_STOCKED |
Weight | 544.0 |
Weight Unit | KG |
Dimension Unit | CM |
文档
750-in020_-en-p
Installation Instructions
750-IN020 |
750-td100_-en-p
Technical Data
750-TD100 |
750-td100_-en-p_doc
Technical Data
750-TD100 |
类型 | 资源 | 发布 |
---|---|---|
Installation Instructions | 750-in020_-en-p | 750-IN020 |
Technical Data | 750-td100_-en-p | 750-TD100 |
Technical Data | 750-td100_-en-p_doc | 750-TD100 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
认证
- American Bureau of Shippin
- Semiconductor Inds Immunit
- Australian RCM
- ATEX
- Safety
- UL Listed
This product was certified with the above certifications as of 2025-08-06. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2025 Rockwell Automation, Inc.