生命周期状态:
停止
Rockwell Automation announces that as of June 01, 2023, the PowerFlex 700 AC Drive 30 A at 15 kW 20B will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
停售日期:
June 01, 2023
替代类别:
Functional Replacement
产品概览
产品注册
20BC030A3AYNAEC0
PowerFlex 700 AC Drive 30 A at 15 kW 20B
Serial #:
此产品尚未验证,请{}确认真实性
注册您的产品
生命周期状态:
停止
Rockwell Automation announces that as of June 01, 2023, the PowerFlex 700 AC Drive 30 A at 15 kW 20B will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
停售日期:
June 01, 2023
替代类别:
Functional Replacement
产品概览
产品注册
产品详细信息
请查看产品标签上的“SER”标识,以确定您的产品系列。如需查找针对您产品的具体信息,请扫描产品标签上的二维码。
概述
Electrical & Connectivity
General Features
Power & Electrical Characteristics
Compliance & Environment
Standards & Protection
Physical Characteristics
Mechanical
图纸
文档
下载
认证
替代产品
技术说明
| 唯一产品序列号 |
20BC030A3AYNAEC0
|
|---|---|
| 通用产品代码(UPC) |
820919774195
|
| 标准保修期 |
1年 查看详情 |
| 原产国 |
墨西哥
|
| Brake IGBT |
Brake IGBT Installed
|
|---|---|
| Brake Resistor |
No Internal
|
| Custom Drive/Firmware |
No Custom Firmware
|
| Internal Communication Module |
EtherNet/IP
|
| Sub Brand |
PowerFlex 700 AC Drive
|
| Efficiency |
97.5% at rated A, nominal line volts
|
|---|---|
| Input frequency tolerance |
47 Hz
|
| Integrated breaking resistance |
False
|
| Line voltage, nom |
400V @ 380...480V drive rating, 400V nominal motor voltage
|
| Mains frequency |
50 Hz
|
| Mains voltage |
400 V
|
| Max. output frequency |
420 Hz
|
| Number of analogue inputs |
2
|
| Number of analogue outputs |
2
|
| Number of digital inputs |
6
|
| Number of digital outputs |
3
|
| Number of phases input |
3
|
| Number of phases output |
3
|
| Relative symmetric net voltage tolerance |
10 %
|
| Supporting protocol for CAN |
True
|
| Supporting protocol for DeviceNet |
True
|
| Supporting protocol for EtherNet/IP |
True
|
| Supporting protocol for LON |
True
|
| Supporting protocol for Modbus |
True
|
| Supporting protocol for PROFIBUS |
True
|
| Supporting protocol for TCP/IP |
True
|
| With control element |
True
|
| Altitude |
1000 m (3300 ft.) maximum without derating
|
|---|---|
| Degree of protection (NEMA) |
1
|
| Operating temperature |
50 °C @ 540V DC
|
| Relative humidity |
5...95% noncondensing
|
| Storage temperature |
-40 °C
|
Mechanical
| Degree of protection (IP) |
IP20
|
|---|---|
| Shock |
15 G peak for 11 ms duration (±1.0 ms)
|
| Vibration |
0.152 mm (0.006 in) displacement, 1 G peak
|
点击下方 Download CAD 按钮,查看所有可下载的文件格式。
登录您的罗克韦尔自动化帐户以查看和下载技术图纸.
登录
| 安装说明 | 出版 |
|---|---|
| 20b-in014_-en-p | 20B-IN014 |
| 技术数据 | 出版 |
|---|---|
| 20b-td001_-en-p | 20B-TD001 |
| 20b-td001_-en-p | 20B-TD001 |
| 用户手册 | 出版 |
|---|---|
| 20b-um002_-en-p | 20B-UM002 |
版本:
发布说明
截至 2026-07-16,此产品已获得上述多项认证。此日期前后销售的产品,所获认证可能有所不同。请查阅产品标签,确认具体产品所持有的相关认证。
正在查找认证文件?
请浏览我们内容详尽的资料库,查看该产品及其他产品的认证信息。
法规信息
| 欧盟进口商地址 |
Rockwell Automation N.V |
|---|---|
| 欧盟授权代表地址 |
Rockwell Automation N.V |
每页项目:
| 技术说明 |
|---|
概述
| 唯一产品序列号 |
20BC030A3AYNAEC0
|
|---|---|
| 通用产品代码(UPC) |
820919774195
|
| 标准保修期 |
1年 查看详情 |
| 原产国 |
墨西哥
|
Electrical & Connectivity
| Brake IGBT |
Brake IGBT Installed
|
|---|---|
| Brake Resistor |
No Internal
|
| Custom Drive/Firmware |
No Custom Firmware
|
| Internal Communication Module |
EtherNet/IP
|
| Sub Brand |
PowerFlex 700 AC Drive
|
| Efficiency |
97.5% at rated A, nominal line volts
|
|---|---|
| Input frequency tolerance |
47 Hz
|
| Integrated breaking resistance |
False
|
| Line voltage, nom |
400V @ 380...480V drive rating, 400V nominal motor voltage
|
| Mains frequency |
50 Hz
|
| Mains voltage |
400 V
|
| Max. output frequency |
420 Hz
|
| Number of analogue inputs |
2
|
| Number of analogue outputs |
2
|
| Number of digital inputs |
6
|
| Number of digital outputs |
3
|
| Number of phases input |
3
|
| Number of phases output |
3
|
| Relative symmetric net voltage tolerance |
10 %
|
| Supporting protocol for CAN |
True
|
| Supporting protocol for DeviceNet |
True
|
| Supporting protocol for EtherNet/IP |
True
|
| Supporting protocol for LON |
True
|
| Supporting protocol for Modbus |
True
|
| Supporting protocol for PROFIBUS |
True
|
| Supporting protocol for TCP/IP |
True
|
| With control element |
True
|
Compliance & Environment
| Altitude |
1000 m (3300 ft.) maximum without derating
|
|---|---|
| Degree of protection (NEMA) |
1
|
| Operating temperature |
50 °C @ 540V DC
|
| Relative humidity |
5...95% noncondensing
|
| Storage temperature |
-40 °C
|
Physical Characteristics
Mechanical
| Degree of protection (IP) |
IP20
|
|---|---|
| Shock |
15 G peak for 11 ms duration (±1.0 ms)
|
| Vibration |
0.152 mm (0.006 in) displacement, 1 G peak
|
图纸
点击下方 Download CAD 按钮,查看所有可下载的文件格式。
登录您的罗克韦尔自动化帐户以查看和下载技术图纸.
登录
文档
|
20b-in014_-en-p
安装说明
20B-IN014 |
|
20b-td001_-en-p
技术数据
20B-TD001 |
|
20b-td001_-en-p
技术数据
20B-TD001 |
|
20b-um002_-en-p
用户手册
20B-UM002 |
| 安装说明 | 出版 |
|---|---|
| 20b-in014_-en-p | 20B-IN014 |
| 技术数据 | 出版 |
| 20b-td001_-en-p | 20B-TD001 |
| 20b-td001_-en-p | 20B-TD001 |
| 用户手册 | 出版 |
| 20b-um002_-en-p | 20B-UM002 |
下载
版本:
发布说明
认证
截至 2026-07-16,此产品已获得上述多项认证。此日期前后销售的产品,所获认证可能有所不同。请查阅产品标签,确认具体产品所持有的相关认证。
正在查找认证文件?
请浏览我们内容详尽的资料库,查看该产品及其他产品的认证信息。
法规信息
| 欧盟进口商地址 |
Rockwell Automation N.V |
|---|---|
| 欧盟授权代表地址 |
Rockwell Automation N.V |
替代产品
每页项目:
技术说明
| 技术说明 |
|---|
基于制造地点的多个原产国
PowerFlex 700 AC Drive 30 A at 15 kW 20B
20BC030A3AYNAEC0
关闭
打印
Copyright ©2026 Rockwell Automation, Inc.