
191S-ANEJ3-CB10C-KN
Compact Rev Starter W/Ckt-Bkr

Rockwell Automation announces that as of June 16, 2022, the Compact Rev Starter W/Ckt-Bkr will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
停产日期:
June 16, 2022
替代类别:
Direct Replacement
替代产品:
191S-C09EJ11-CB10C-KN-SB
[https://www.rockwellautomation.com.cn/products/details.191S-C09EJ11-CB10C-KN-SB.html]
Product at a glance
Rockwell Automation announces that as of June 16, 2022, the Compact Rev Starter W/Ckt-Bkr will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
停产日期:
June 16, 2022
替代类别:
Direct Replacement
替代产品:
191S-C09EJ11-CB10C-KN-SB
[https://www.rockwellautomation.com.cn/products/details.191S-C09EJ11-CB10C-KN-SB.html]
Product at a glance
Number of auxiliary contacts as normally open contact | 1 |
---|---|
Number of auxiliary contacts as normally closed contact | 1 |
Voltage type for actuating | DC |
With short-circuit release | True |
Rated control supply voltage at DC | 24 V |
Overload release current setting | 0.63 A |
Type of motor starter | Reversing starter |
Contactor size | 100-C09 |
Style | Open type |
Coil voltage | 24V DC with electronic coil |
Circuit breaker auxiliary and trip contacts for 140M | Internal 140M auxiliary contact 1 NO + 1 NC |
Short-circuit current as a UL508/CSA motor controller in group motor installations (Type 1 coordination), max | 65kA @ 480V AC, C-frame with 100-C/104-C contactors |
Short-circuit current as a UL508/CSA motor controller in group motor installations (Type 2 coordination), max | 65kA @ 480V AC, C-frame with 100-C/104-C contactors |
Fuse or circuit breaker per NEC, max | 450 A @ C-Frame with Bulletin 100-C/104-C Contactors |
Modifications, accessories | Lockable twist knob, black |
Hp ratings as a UL508/CSA motor controller in group motor installations | 3/4Hp @ 575V AC, 60 Hz (with C-frame, 100-C/104-C contactors) |
kW ratings as a IEC for standard motor, 1500 rpm, max | 0.55 kW @ 690V AC @ 50Hz (with C-frame, 100-C/104-C contactors) |
Short-circuit current as a IEC (Type 1 coordination), max | 65kA @ 500V AC, (with C-frame, 100-C/104-C contactors) |
Short-circuit current as a UL508/CSA Type F combination motor controller (Type 1 coordination), max | 65 kA @ 480Y/277V AC, (with C-frame, 100-C/104-C contactors and spacing adapter) |
Short-circuit current as a UL508/CSA Type F combination motor controller (Type 2 coordination), max | 65 kA @ 480Y/277V AC, (with C-frame, 100-C/104-C contactors and spacing adapter) |
Short-circuit current as a UL508/CSA self-protected Type E combination motor controller, max | 65 kA @ 480Y/277V AC, (with C-frame, 100-C/104-C contactors and spacing adapter) |
Short-circuit current as a IEC (Type 2 coordination), max | 65kA @ 500V AC, (with C-frame, 100-C/104-C contactors) |
Hp ratings as a UL508/CSA Type F combination motor controller | 3/4Hp @ 575V AC, 60 Hz (with C-frame, 100-C/104-C contactors and spacing adapter) |
Hp ratings as a UL508/CSA self-protected Type E combination motor controller | 3/4Hp @ 575V AC, 60 Hz (with C-frame, 100-C/104-C contactors and spacing adapter) |
Type of electrical connection of main circuit | Screw connection |
Type of electrical connection for auxiliary- and control current circuit | Screw connection |
Rail mounting possible | True |
---|
Circuit breaker frame size | 140M-C2E, high break |
---|
类型 | 资源 | 出版 |
---|---|---|
General | Wiring Diagram | -- |
General | Short Circuit Ratings Data Sheet | -- |
General | Product Cutsheet | -- |
技术规格
Number of auxiliary contacts as normally open contact | 1 |
---|---|
Number of auxiliary contacts as normally closed contact | 1 |
Voltage type for actuating | DC |
With short-circuit release | True |
Rated control supply voltage at DC | 24 V |
Overload release current setting | 0.63 A |
Type of motor starter | Reversing starter |
Contactor size | 100-C09 |
Style | Open type |
Coil voltage | 24V DC with electronic coil |
Circuit breaker auxiliary and trip contacts for 140M | Internal 140M auxiliary contact 1 NO + 1 NC |
Short-circuit current as a UL508/CSA motor controller in group motor installations (Type 1 coordination), max | 65kA @ 480V AC, C-frame with 100-C/104-C contactors |
Short-circuit current as a UL508/CSA motor controller in group motor installations (Type 2 coordination), max | 65kA @ 480V AC, C-frame with 100-C/104-C contactors |
Fuse or circuit breaker per NEC, max | 450 A @ C-Frame with Bulletin 100-C/104-C Contactors |
Modifications, accessories | Lockable twist knob, black |
Hp ratings as a UL508/CSA motor controller in group motor installations | 3/4Hp @ 575V AC, 60 Hz (with C-frame, 100-C/104-C contactors) |
kW ratings as a IEC for standard motor, 1500 rpm, max | 0.55 kW @ 690V AC @ 50Hz (with C-frame, 100-C/104-C contactors) |
Short-circuit current as a IEC (Type 1 coordination), max | 65kA @ 500V AC, (with C-frame, 100-C/104-C contactors) |
Short-circuit current as a UL508/CSA Type F combination motor controller (Type 1 coordination), max | 65 kA @ 480Y/277V AC, (with C-frame, 100-C/104-C contactors and spacing adapter) |
Short-circuit current as a UL508/CSA Type F combination motor controller (Type 2 coordination), max | 65 kA @ 480Y/277V AC, (with C-frame, 100-C/104-C contactors and spacing adapter) |
Short-circuit current as a UL508/CSA self-protected Type E combination motor controller, max | 65 kA @ 480Y/277V AC, (with C-frame, 100-C/104-C contactors and spacing adapter) |
Short-circuit current as a IEC (Type 2 coordination), max | 65kA @ 500V AC, (with C-frame, 100-C/104-C contactors) |
Hp ratings as a UL508/CSA Type F combination motor controller | 3/4Hp @ 575V AC, 60 Hz (with C-frame, 100-C/104-C contactors and spacing adapter) |
Hp ratings as a UL508/CSA self-protected Type E combination motor controller | 3/4Hp @ 575V AC, 60 Hz (with C-frame, 100-C/104-C contactors and spacing adapter) |
Type of electrical connection of main circuit | Screw connection |
Type of electrical connection for auxiliary- and control current circuit | Screw connection |
Rail mounting possible | True |
---|
Circuit breaker frame size | 140M-C2E, high break |
---|
文档
Wiring Diagram
General
-- |
Short Circuit Ratings Data Sheet
General
-- |
Product Cutsheet
General
-- |
类型 | 资源 | 出版 |
---|---|---|
General | Wiring Diagram | -- |
General | Short Circuit Ratings Data Sheet | -- |
General | Product Cutsheet | -- |
技术说明
Loading

Copyright ©2025 Rockwell Automation, Inc.