

4.0-6.3 A Compact Comb Starter W/Ckt-Bkr
Catalog #: 190S-ANKJ2-CB63D-TE
Rockwell Automation announces that as of
June 16, 2022,
the 4.0-6.3 A Compact Comb Starter W/Ckt-Bkr will be discontinued and no longer available
for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
June 16, 2022
Replacement Category:
Direct Replacement
替换产品:
190S-C09KJ10-CB63D-SB-TE
[https://www.rockwellautomation.com.cn/products/details.190S-C09KJ10-CB63D-SB-TE.html]


Rockwell Automation announces that as of
June 16, 2022,
the 4.0-6.3 A Compact Comb Starter W/Ckt-Bkr will be discontinued and no longer available for
sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
June 16, 2022
Replacement Category:
Direct Replacement
替换产品:
190S-C09KJ10-CB63D-SB-TE
[https://www.rockwellautomation.com.cn/products/details.190S-C09KJ10-CB63D-SB-TE.html]
Number of auxiliary contacts as normally open contact | 1 |
---|---|
Voltage type for actuating | AC |
With short-circuit release | True |
Overload release current setting | 4 A |
Type of motor starter | Direct online starter (DOL) |
Contactor size | 100-C09 |
Rated control supply voltage at AC, 50/60 Hz | 24V |
Style | Open type |
Circuit breaker auxiliary and trip contacts for 140M | Internal 140M auxiliary contact 2 NO |
Short-circuit current as a UL508/CSA motor controller in group motor installations (Type 1 coordination), max | 65kA @ 480V AC, D-frame with 100-C/104-C contactors |
Short-circuit current as a UL508/CSA motor controller in group motor installations (Type 2 coordination), max | 65kA @ 480V AC, D-frame with 100-C/104-C contactors |
Fuse or circuit breaker per NEC, max | 450 A @ D-Frame with Bulletin 100-C/104-C Contactors |
Modifications, accessories | Spacer module for UL 508 type E adder module |
Hp ratings as a UL508/CSA motor controller in group motor installations | 5Hp @ 575V AC, 60 Hz (with D-frame, 100-C/104-C contactors) |
kW ratings as a IEC for standard motor, 1500 rpm, max | 4 kW @ 690V AC @ 50Hz (with D-frame, 100-C/104-C contactors) |
Short-circuit current as a IEC (Type 1 coordination), max | 50kA @ 690V AC, (with D-frame, 100-C/104-C contactors) |
Short-circuit current as a UL508/CSA Type F combination motor controller (Type 1 coordination), max | 65 kA @ 480Y/277V AC, (with D-frame, 100-C/104-C contactors and spacing adapter) |
Short-circuit current as a UL508/CSA Type F combination motor controller (Type 2 coordination), max | 65 kA @ 480Y/277V AC, (with D-frame, 100-C/104-C contactors and spacing adapter) |
Short-circuit current as a IEC (Type 2 coordination), max | 50kA @ 500V AC, (with D-frame, 100-C/104-C contactors) |
Hp ratings as a UL508/CSA Type F combination motor controller | 5Hp @ 575V AC, 60 Hz (with D-frame, 100-C/104-C contactors and spacing adapter) |
Type of electrical connection of main circuit | Screw connection |
Type of electrical connection for auxiliary- and control current circuit | Screw connection |
Width | 45 mm |
---|---|
Height | 215 mm |
Depth | 181 mm |
Circuit breaker frame size | 140M-C2E, high break |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 0.0 |
Lead Time | 14 |
Dimension Width | 0.0 |
Dimension Length | 0.0 |
Stock Status | NON_STOCKED |
Weight | 0.999 |
Weight Unit | KG |
Drawings | |
---|---|
Product Drawing | Drawing (DXF) |
Drawings |
---|
Product Drawing Drawing (DXF) |
类型 | 资源 | 发布 |
---|---|---|
General | Product Cutsheet | -- |
General | Short Circuit Ratings Data Sheet | -- |
General | Wiring Diagram | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Number of auxiliary contacts as normally open contact | 1 |
---|---|
Voltage type for actuating | AC |
With short-circuit release | True |
Overload release current setting | 4 A |
Type of motor starter | Direct online starter (DOL) |
Contactor size | 100-C09 |
Rated control supply voltage at AC, 50/60 Hz | 24V |
Style | Open type |
Circuit breaker auxiliary and trip contacts for 140M | Internal 140M auxiliary contact 2 NO |
Short-circuit current as a UL508/CSA motor controller in group motor installations (Type 1 coordination), max | 65kA @ 480V AC, D-frame with 100-C/104-C contactors |
Short-circuit current as a UL508/CSA motor controller in group motor installations (Type 2 coordination), max | 65kA @ 480V AC, D-frame with 100-C/104-C contactors |
Fuse or circuit breaker per NEC, max | 450 A @ D-Frame with Bulletin 100-C/104-C Contactors |
Modifications, accessories | Spacer module for UL 508 type E adder module |
Hp ratings as a UL508/CSA motor controller in group motor installations | 5Hp @ 575V AC, 60 Hz (with D-frame, 100-C/104-C contactors) |
kW ratings as a IEC for standard motor, 1500 rpm, max | 4 kW @ 690V AC @ 50Hz (with D-frame, 100-C/104-C contactors) |
Short-circuit current as a IEC (Type 1 coordination), max | 50kA @ 690V AC, (with D-frame, 100-C/104-C contactors) |
Short-circuit current as a UL508/CSA Type F combination motor controller (Type 1 coordination), max | 65 kA @ 480Y/277V AC, (with D-frame, 100-C/104-C contactors and spacing adapter) |
Short-circuit current as a UL508/CSA Type F combination motor controller (Type 2 coordination), max | 65 kA @ 480Y/277V AC, (with D-frame, 100-C/104-C contactors and spacing adapter) |
Short-circuit current as a IEC (Type 2 coordination), max | 50kA @ 500V AC, (with D-frame, 100-C/104-C contactors) |
Hp ratings as a UL508/CSA Type F combination motor controller | 5Hp @ 575V AC, 60 Hz (with D-frame, 100-C/104-C contactors and spacing adapter) |
Type of electrical connection of main circuit | Screw connection |
Type of electrical connection for auxiliary- and control current circuit | Screw connection |
Width | 45 mm |
---|---|
Height | 215 mm |
Depth | 181 mm |
Circuit breaker frame size | 140M-C2E, high break |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 0.0 |
Lead Time | 14 |
Dimension Width | 0.0 |
Dimension Length | 0.0 |
Stock Status | NON_STOCKED |
Weight | 0.999 |
Weight Unit | KG |
Drawings
Drawings | |
---|---|
Product Drawing | Drawing (DXF) |
Drawings |
---|
Product Drawing Drawing (DXF) |
文档
Product Cutsheet
General
-- |
Short Circuit Ratings Data Sheet
General
-- |
Wiring Diagram
General
-- |
类型 | 资源 | 发布 |
---|---|---|
General | Product Cutsheet | -- |
General | Short Circuit Ratings Data Sheet | -- |
General | Wiring Diagram | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading


Copyright ©2025 Rockwell Automation, Inc.