Rockwell Automation announces that as of September 30, 2026, the Armor Compact GuardLogix CPU,5MB/1.5MB will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
停售日期:
September 30, 2026
替代类别:
No planned RA replacement
产品概览
Description
Armor Compact GuardLogix 5370 On Machine 安全控制器,5MB/1.5MB内存,30个输入/输出扩展,80个Ethernet/IP备注,16轴CIP运动控制,具备运动学功能,IP67,控制器随附1GB SD卡,支持最大2GB SD卡。
1769-L38ERMOS
Armor Compact GuardLogix CPU,5MB/1.5MB
Serial #:
此产品尚未验证,请{}确认真实性
注册您的产品
Rockwell Automation announces that as of September 30, 2026, the Armor Compact GuardLogix CPU,5MB/1.5MB will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
停售日期:
September 30, 2026
替代类别:
No planned RA replacement
产品概览
Description
Armor Compact GuardLogix 5370 On Machine 安全控制器,5MB/1.5MB内存,30个输入/输出扩展,80个Ethernet/IP备注,16轴CIP运动控制,具备运动学功能,IP67,控制器随附1GB SD卡,支持最大2GB SD卡。
产品详细信息
基于制造地点的多个原产国
Copyright ©2026 Rockwell Automation, Inc.