1760-MM2B
Pico 12 or 18 Point Memory Module
Rockwell Automation announces that as of March 31, 2017, the Pico 12 or 18 Point Memory Module will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
停产日期:
March 31, 2017
替代类别:
No planned RA replacement
Rockwell Automation announces that as of March 31, 2017, the Pico 12 or 18 Point Memory Module will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
停产日期:
March 31, 2017
替代类别:
No planned RA replacement
| Class |
Memory module cards
|
|---|---|
| Design Style |
12 or 18 point
|
| Parent Figure/Model Number |
MicroLogix 1500 (1764)
|
| Temperature Rating |
-25…55 °C (-13…131 °F)
|
| 类型 | 资源 | 出版 |
|---|---|---|
| Selection Guide | 1760-sg001_-en-p | 1760-SG001 |
| User Manual | 1760-um001_-en-p | 1760-UM001 |
技术规格
| Class |
Memory module cards
|
|---|---|
| Design Style |
12 or 18 point
|
| Parent Figure/Model Number |
MicroLogix 1500 (1764)
|
| Temperature Rating |
-25…55 °C (-13…131 °F)
|
文档
|
1760-sg001_-en-p
Selection Guide
1760-SG001 |
|
1760-um001_-en-p
User Manual
1760-UM001 |
| 类型 | 资源 | 出版 |
|---|---|---|
| Selection Guide | 1760-sg001_-en-p | 1760-SG001 |
| User Manual | 1760-um001_-en-p | 1760-UM001 |
替代产品
技术说明
Loading
Copyright ©2026 Rockwell Automation, Inc.