ArmorBlock 16 Point Input Block
Catalog #: 1732D-IB16M12MINI
Rockwell Automation announces that as of
December 31, 2017,
the ArmorBlock 16 Point Input Block will be discontinued and no longer available
for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
December 31, 2017
Replacement Category:
Direct Replacement
替换产品:
1732D-16CFGM12MN
[https://www.rockwellautomation.com.cn/products/details.1732D-16CFGM12MN.html]
Rockwell Automation announces that as of
December 31, 2017,
the ArmorBlock 16 Point Input Block will be discontinued and no longer available for
sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
December 31, 2017
Replacement Category:
Direct Replacement
替换产品:
1732D-16CFGM12MN
[https://www.rockwellautomation.com.cn/products/details.1732D-16CFGM12MN.html]
Interface | DC Micro (Mini) |
---|---|
Power Supply | 24V DC |
Temperature Rating | -20…60 °C (-4…140 °F) |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 7.62 |
Lead Time | 117 |
Dimension Width | 17.78 |
Dimension Length | 5.08 |
Stock Status | NON_STOCKED |
Weight | 0.431 |
Weight Unit | KG |
Dimension Unit | CM |
类型 | 资源 | 发布 |
---|---|---|
Installation Instructions | 1732d-in002_-en-e | 1732D-IN002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Available Downloads
- Firmware for 1732D DeviceNet ArmorBlock V1.011
- EDS files for 1732D-IB16M12MINI A v1.011
- EDS files for 1732D-IB16M12MINI (multi)
- EDS files for ArmorBlock Family (multi)
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Interface | DC Micro (Mini) |
---|---|
Power Supply | 24V DC |
Temperature Rating | -20…60 °C (-4…140 °F) |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 7.62 |
Lead Time | 117 |
Dimension Width | 17.78 |
Dimension Length | 5.08 |
Stock Status | NON_STOCKED |
Weight | 0.431 |
Weight Unit | KG |
Dimension Unit | CM |
文档
1732d-in002_-en-e
Installation Instructions
1732D-IN002 |
类型 | 资源 | 发布 |
---|---|---|
Installation Instructions | 1732d-in002_-en-e | 1732D-IN002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
下载
Available Downloads
- Firmware for 1732D DeviceNet ArmorBlock V1.011
- EDS files for 1732D-IB16M12MINI A v1.011
- EDS files for 1732D-IB16M12MINI (multi)
- EDS files for ArmorBlock Family (multi)
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2025 Rockwell Automation, Inc.