| Construction |
Standard
|
|---|---|
| Data Transfer Rate |
100BASE-TX, 100 Mbit/s
|
| First End Connector |
Cable Spool
|
| First End Description |
Cable Spool
|
| Number Of Conductors |
4 conductors (2-pair)
|
| Second End Connector |
No connector ,flying leads
|
| Second End Description |
No Connector
|
| Number of stranding elements |
4
|
|---|---|
| Cable type |
U/FTP
|
| Screen over stranding |
Foil
|
| Cable length |
300 m
|
| Material |
Conductor: thin copper stranded Insulation: perfluoroalkoxy copolymer and polyolefin
|
| Conductor material |
Copper
|
| Stranding |
Bundle
|
| Special characteristic |
Shielded
|
| Category |
5E
|
|---|---|
| AWG size |
22 AWG
|
| Stranding element |
Pairs
|
| Material outer sheath |
Polyvinyl chloride (PVC)
|
| Cable rating |
(UL) CMX, CMR, c(UL) CMG, (UL) PLTC or AWM 2570 80°C @ 600V, TIA-568-B
|
| Cable geometry |
Round
|
| Conductor surface |
Tinned
|
| Suitable as telephone cable |
Yes
|
|---|---|
| Colour outer sheath |
Red
|
| Diameter |
8.13 ± 0.38 mm
|
| Number of conductors |
4 conductors (2-pair)
|
| UV resistant |
Yes
|
| Suitable for underground installation |
Yes
|
| Suitable as computer data cable |
Yes
|
| Suitable as signalling cable |
Yes
|
| Core identification |
Colour
|
| First end description |
Cable spool
|
| Cable bandwidth |
100BASE-TX, 100 Mbit/s, IEEE 802.3 fast ethernet over copper wiring
|
| Operating temperature |
-20 °C
|
|---|
| 基本信息 | 出版 |
|---|---|
| Product Cutsheet | -- |
| 技术数据 | 出版 |
|---|---|
| 1585-td001_-en-p | 1585-TD001 |
| 1585-td001_-en-p | 1585-TD001 |
| 技术说明 |
|---|
技术规格
| Construction |
Standard
|
|---|---|
| Data Transfer Rate |
100BASE-TX, 100 Mbit/s
|
| First End Connector |
Cable Spool
|
| First End Description |
Cable Spool
|
| Number Of Conductors |
4 conductors (2-pair)
|
| Second End Connector |
No connector ,flying leads
|
| Second End Description |
No Connector
|
| Number of stranding elements |
4
|
|---|---|
| Cable type |
U/FTP
|
| Screen over stranding |
Foil
|
| Cable length |
300 m
|
| Material |
Conductor: thin copper stranded Insulation: perfluoroalkoxy copolymer and polyolefin
|
| Conductor material |
Copper
|
| Stranding |
Bundle
|
| Special characteristic |
Shielded
|
| Category |
5E
|
|---|---|
| AWG size |
22 AWG
|
| Stranding element |
Pairs
|
| Material outer sheath |
Polyvinyl chloride (PVC)
|
| Cable rating |
(UL) CMX, CMR, c(UL) CMG, (UL) PLTC or AWM 2570 80°C @ 600V, TIA-568-B
|
| Cable geometry |
Round
|
| Conductor surface |
Tinned
|
| Suitable as telephone cable |
Yes
|
|---|---|
| Colour outer sheath |
Red
|
| Diameter |
8.13 ± 0.38 mm
|
| Number of conductors |
4 conductors (2-pair)
|
| UV resistant |
Yes
|
| Suitable for underground installation |
Yes
|
| Suitable as computer data cable |
Yes
|
| Suitable as signalling cable |
Yes
|
| Core identification |
Colour
|
| First end description |
Cable spool
|
| Cable bandwidth |
100BASE-TX, 100 Mbit/s, IEEE 802.3 fast ethernet over copper wiring
|
| Operating temperature |
-20 °C
|
|---|
文档
|
Product Cutsheet
基本信息
-- |
|
1585-td001_-en-p
技术数据
1585-TD001 |
|
1585-td001_-en-p
技术数据
1585-TD001 |
| 基本信息 | 出版 |
|---|---|
| Product Cutsheet | -- |
| 技术数据 | 出版 |
| 1585-td001_-en-p | 1585-TD001 |
| 1585-td001_-en-p | 1585-TD001 |
配件
替代产品
技术说明
| 技术说明 |
|---|
Copyright ©2026 Rockwell Automation, Inc.