NEMA 200 A Flange Mtd Rod Switch
Catalog #: 1494V-DHX622-A-E-FF
Rockwell Automation announces that as of
May 31, 2019,
the NEMA 200 A Flange Mtd Rod Switch will be discontinued and no longer available
for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
May 31, 2019
Replacement Category:
No planned RA replacement
Rockwell Automation announces that as of
May 31, 2019,
the NEMA 200 A Flange Mtd Rod Switch will be discontinued and no longer available for
sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
May 31, 2019
Replacement Category:
No planned RA replacement
Product Family | NEMA |
---|
Number of auxiliary contacts as normally open contact | 2 |
---|---|
Rated permanent current Iu | 200 A |
Max. rated operation voltage Ue AC | 600 V |
Type of control element | Long turning handle |
Switching frequency, max | 5 ops/m |
Fuse clip type | Class H fuse clips |
Continuous current rating | 200A @ 600V AC |
Number of switches | 1 |
Motor drive integrated | False |
Motor drive optional | False |
Voltage release optional | False |
Type of electrical connection of main circuit | Screw connection |
Switch and fuse rating (fusing) | 600V 200 A switch, 200 A clips |
Short circuit withstand capability | 10000A @ 600V AC/DC: unfused or with Class H fuses |
KW rating, max | 90 Kw per AC23 (IEC) @ 380...440V AC, 3-phase, 50 Hz |
Hp rating, max | 60 Hp per UL and CSA @ 230V AC, 3-phase, 60 Hz |
Low level auxiliary contact rating 1 NO or 1 NC | C300, R150 per NEMA/EEMAC |
Standard auxiliary contact rating 1 NO or 1 NC | AC 15, DC 13 to IEC/EN60947-5-1 and UL 508, 17V @ 5mA minimum per IEC |
Factory installed models | Long connecting rod |
Dielectric strength | 2200V @ 1min |
Standard electrical interlock contact rating 2 NO | 10A @ 250V AC, 0.3A @ 250V DC per NEMA/EEMAC |
Interlockable | True |
---|---|
Version as emergency stop installation | False |
Recommended torque, lug to terminal | 175 in-lb |
Mechanical life operations | 8000 (typical) |
Version as safety switch | False |
Version as reversing switch | False |
Version as main switch | True |
Version as maintenance-/service switch | True |
Material | Switches, mechanisms and accessory kits: zinc-plated steel, RoHS compliant finish |
Recommended torque, switch side | 275 in-lb |
Suitable for front mounting 4-hole | False |
---|---|
Suitable for front mounting centre | False |
Colour control element | Black |
Device construction | Built-in device fixed built-in technique |
Disconnect mechanism | Left-hand mechanism |
Suitable for floor mounting | False |
Suitable for distribution board installation | True |
Suitable for intermediate mounting | True |
Conductor size | #6...4 AWG (16...95 mm²) |
Altitude | 2000 m per IEC 337-1 |
---|---|
Relative humidity | 90% @ 20°C (68 °F) and 50% @ 40°C (104 °F) |
Ambient open temperature, max | -20 °C |
Ambient enclosed temperature, max | -20 °C |
Ambient storage temperature, max | -40 °C |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 40.005 |
Lead Time | 21 |
Dimension Width | 50.013 |
Dimension Length | 35.992 |
Stock Status | NON_STOCKED |
Weight | 12.0 |
Weight Unit | KG |
Dimension Unit | CM |
类型 | 资源 | 发布 |
---|---|---|
Technical Data | 1494-td002_-en-p | 1494-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Product Family | NEMA |
---|
Number of auxiliary contacts as normally open contact | 2 |
---|---|
Rated permanent current Iu | 200 A |
Max. rated operation voltage Ue AC | 600 V |
Type of control element | Long turning handle |
Switching frequency, max | 5 ops/m |
Fuse clip type | Class H fuse clips |
Continuous current rating | 200A @ 600V AC |
Number of switches | 1 |
Motor drive integrated | False |
Motor drive optional | False |
Voltage release optional | False |
Type of electrical connection of main circuit | Screw connection |
Switch and fuse rating (fusing) | 600V 200 A switch, 200 A clips |
Short circuit withstand capability | 10000A @ 600V AC/DC: unfused or with Class H fuses |
KW rating, max | 90 Kw per AC23 (IEC) @ 380...440V AC, 3-phase, 50 Hz |
Hp rating, max | 60 Hp per UL and CSA @ 230V AC, 3-phase, 60 Hz |
Low level auxiliary contact rating 1 NO or 1 NC | C300, R150 per NEMA/EEMAC |
Standard auxiliary contact rating 1 NO or 1 NC | AC 15, DC 13 to IEC/EN60947-5-1 and UL 508, 17V @ 5mA minimum per IEC |
Factory installed models | Long connecting rod |
Dielectric strength | 2200V @ 1min |
Standard electrical interlock contact rating 2 NO | 10A @ 250V AC, 0.3A @ 250V DC per NEMA/EEMAC |
Interlockable | True |
---|---|
Version as emergency stop installation | False |
Recommended torque, lug to terminal | 175 in-lb |
Mechanical life operations | 8000 (typical) |
Version as safety switch | False |
Version as reversing switch | False |
Version as main switch | True |
Version as maintenance-/service switch | True |
Material | Switches, mechanisms and accessory kits: zinc-plated steel, RoHS compliant finish |
Recommended torque, switch side | 275 in-lb |
Suitable for front mounting 4-hole | False |
---|---|
Suitable for front mounting centre | False |
Colour control element | Black |
Device construction | Built-in device fixed built-in technique |
Disconnect mechanism | Left-hand mechanism |
Suitable for floor mounting | False |
Suitable for distribution board installation | True |
Suitable for intermediate mounting | True |
Conductor size | #6...4 AWG (16...95 mm²) |
Altitude | 2000 m per IEC 337-1 |
---|---|
Relative humidity | 90% @ 20°C (68 °F) and 50% @ 40°C (104 °F) |
Ambient open temperature, max | -20 °C |
Ambient enclosed temperature, max | -20 °C |
Ambient storage temperature, max | -40 °C |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 40.005 |
Lead Time | 21 |
Dimension Width | 50.013 |
Dimension Length | 35.992 |
Stock Status | NON_STOCKED |
Weight | 12.0 |
Weight Unit | KG |
Dimension Unit | CM |
文档
1494-td002_-en-p
Technical Data
1494-TD002 |
类型 | 资源 | 发布 |
---|---|---|
Technical Data | 1494-td002_-en-p | 1494-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2025 Rockwell Automation, Inc.