
1413, Series C, Cap Bank Cntrl W/Hmi
Catalog #: 1413-CAP-ME-PE
Rockwell Automation announces that as of
April 30, 2017,
the 1413, Series C, Cap Bank Cntrl W/Hmi will be discontinued and no longer available
for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
April 30, 2017
Replacement Category:
Direct Replacement

Rockwell Automation announces that as of
April 30, 2017,
the 1413, Series C, Cap Bank Cntrl W/Hmi will be discontinued and no longer available for
sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
April 30, 2017
Replacement Category:
Direct Replacement
Accuracy | 1.00% |
---|---|
Communications | EtherNet/IP |
Frequency Rating | 40-75Hz |
Interface | Controller |
Output | 10 control points |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 40.589 |
Lead Time | 19 |
Dimension Width | 26.695 |
Dimension Length | 27.0 |
Stock Status | NON_STOCKED |
Weight | 3.833 |
Weight Unit | KG |
Dimension Unit | CM |
类型 | 资源 | 发布 |
---|---|---|
User Manual | 1413-um001_-en-p | 1413-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Accuracy | 1.00% |
---|---|
Communications | EtherNet/IP |
Frequency Rating | 40-75Hz |
Interface | Controller |
Output | 10 control points |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 40.589 |
Lead Time | 19 |
Dimension Width | 26.695 |
Dimension Length | 27.0 |
Stock Status | NON_STOCKED |
Weight | 3.833 |
Weight Unit | KG |
Dimension Unit | CM |
文档
1413-um001_-en-p
User Manual
1413-UM001 |
类型 | 资源 | 发布 |
---|---|---|
User Manual | 1413-um001_-en-p | 1413-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading

Copyright ©2025 Rockwell Automation, Inc.