H Frame Molded Case Ckt - Bkr
Catalog #: 140U-H1C1-C20
Rockwell Automation announces that as of
February 13, 2014,
the H Frame Molded Case Ckt - Bkr will be discontinued and no longer available
for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
February 13, 2014
Replacement Category:
Engineering Replacement
替换产品:
140G-G2C3-C20
[https://www.rockwellautomation.com.cn/products/details.140G-G2C3-C20.html]
Rockwell Automation announces that as of
February 13, 2014,
the H Frame Molded Case Ckt - Bkr will be discontinued and no longer available for
sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
February 13, 2014
Replacement Category:
Engineering Replacement
替换产品:
140G-G2C3-C20
[https://www.rockwellautomation.com.cn/products/details.140G-G2C3-C20.html]
Molded Case Ckt-Bkr Config | 1 Pole |
---|---|
Protection | Thrm - Fxd Thrml - Fxd Mag |
Rating/Frame Size | H Frame |
Current | 20 A |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 16.205 |
Lead Time | 59 |
Dimension Width | 3.81 |
Dimension Length | 15.494 |
Stock Status | NON_STOCKED |
Weight | 0.517 |
Weight Unit | KG |
Dimension Unit | CM |
类型 | 资源 | 发布 |
---|---|---|
Technical Data | 140u-td005_-en-p | 140U-TD005 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Molded Case Ckt-Bkr Config | 1 Pole |
---|---|
Protection | Thrm - Fxd Thrml - Fxd Mag |
Rating/Frame Size | H Frame |
Current | 20 A |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 16.205 |
Lead Time | 59 |
Dimension Width | 3.81 |
Dimension Length | 15.494 |
Stock Status | NON_STOCKED |
Weight | 0.517 |
Weight Unit | KG |
Dimension Unit | CM |
文档
140u-td005_-en-p
Technical Data
140U-TD005 |
类型 | 资源 | 发布 |
---|---|---|
Technical Data | 140u-td005_-en-p | 140U-TD005 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2025 Rockwell Automation, Inc.