Loading
Allen-Bradley 140G2-K6X3-Z1 product image
Allen Bradley
140G2-K6X3-Z1

Molded Case Circuit Breaker Frame Only

PrintPrint
打印
EmailEmail
共享
Product RegistrationProduct Registration
Scan code
Allen-Bradley 140G2-K6X3-Z1 product image
Allen Bradley
Lifecycle status: Active
Lifecycle status: Active
Add to BoM
  • Get Support
Repair Options
CloseClose
Lorem ipsum dolor sit amet, consectetur adipiscing elit.
Schedule a repair Request repair documentation Repair terms and conditions
Drawings
Documents
Certifications
Technotes
Sign in to your Rockwell Automation account to view and download technical drawings.
登录
类型 资源 发布
Technical Data 140g-td101_-en-p 140G-TD101
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library Chevron RightChevron Right
UL Listed
  • UL Listed
  • CSA Listed

This product was certified with the above certifications as of 2025-08-31. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase Chevron RightChevron Right
Drawings
Sign in to your Rockwell Automation account to view and download technical drawings.
登录
文档
140g-td101_-en-p Technical Data
140G-TD101
类型 资源 发布
Technical Data 140g-td101_-en-p 140G-TD101
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library Chevron RightChevron Right
认证
UL Listed
  • UL Listed
  • CSA Listed

This product was certified with the above certifications as of 2025-08-31. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase Chevron RightChevron Right
Loading
Find your nearest distributor
Change location
EmailEmail
PhonePhone
Find a partner Chevron RightChevron Right
Molded Case Circuit Breaker Frame Only
CloseClose
140G2-K6X3-Z1
关闭
打印
Allen-Bradley 140G2-K6X3-Z1 product image
手机:
Call
Rockwell Automation Home
Copyright ©2025 Rockwell Automation, Inc.
  1. Chevron LeftChevron Left Rockwell Automation 主页 Chevron RightChevron Right
  2. Chevron LeftChevron Left 产品 Chevron RightChevron Right
请更新您的Cookies偏好以继续.
此功能需要Cookies来增强您的体验。请更新您的系统偏好以允许使用这些Cookies:
  • 社交媒体Cookies
  • 功能Cookies
  • 性能 Cookies
  • 市场营销Cookies
  • 所有Cookies
您可以随时更新您的系统偏好。如需了解更多信息,请参阅我们的 {0} 隐私政策
CloseClose