DRIVE 5HP 460V 9.0A NEMA TYPE 1
Catalog #: 1305-BA09A-HA2
Rockwell Automation announces that as of
October 31, 2014,
the DRIVE 5HP 460V 9.0A NEMA TYPE 1 will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
October 31, 2014
Replacement Category:
Engineering Replacement
替换产品:
25B-D010
[https://www.rockwellautomation.com.cn/products/details.25B-D010.html]
Rockwell Automation announces that as of
October 31, 2014,
the DRIVE 5HP 460V 9.0A NEMA TYPE 1 will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
October 31, 2014
Replacement Category:
Engineering Replacement
替换产品:
25B-D010
[https://www.rockwellautomation.com.cn/products/details.25B-D010.html]
voltage | 460 V |
---|
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 28.001 |
Lead Time | 50 |
Dimension Width | 21.999 |
Dimension Length | 24.0 |
Stock Status | NON_STOCKED |
Weight | 5.8 |
Weight Unit | KG |
Dimension Unit | CM |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
登录
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
voltage | 460 V |
---|
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 28.001 |
Lead Time | 50 |
Dimension Width | 21.999 |
Dimension Length | 24.0 |
Stock Status | NON_STOCKED |
Weight | 5.8 |
Weight Unit | KG |
Dimension Unit | CM |
文档
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
登录
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2025 Rockwell Automation, Inc.