| Number of contacts as normally closed contact |
0
|
|---|---|
| Number of contacts as normally open contact |
1
|
| Number of poles |
1 pole
|
| Voltage ratings |
3V-125V @ B, B3, 17V-250V @ B2, B4
|
| Current ratings |
1 mA-0.1 A @ B, B3, 1 mA-0.1 A @ B2, B4
|
| Degree of protection |
B, B2 with built-in microswitch, IP40 degree of protection, B3, B4 with built-in microswitch, IP67 degree of protection
|
| Type of electric connection |
Screw connection
|
|---|
| Mounting method |
Front fastening
|
|---|
| 类型 | 资源 | 出版 |
|---|---|---|
| Application Techniques | 100-at003_-en-p | 100-AT003 |
| Technical Data | 100-td013_-en-p | 100-TD013 |
- China CCC
- CE
- Eurasion Economic Community
- UL Listed
- Registro Italiano Navale
This product was certified with the above certifications as of 2025-11-28. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
技术规格
| Number of contacts as normally closed contact |
0
|
|---|---|
| Number of contacts as normally open contact |
1
|
| Number of poles |
1 pole
|
| Voltage ratings |
3V-125V @ B, B3, 17V-250V @ B2, B4
|
| Current ratings |
1 mA-0.1 A @ B, B3, 1 mA-0.1 A @ B2, B4
|
| Degree of protection |
B, B2 with built-in microswitch, IP40 degree of protection, B3, B4 with built-in microswitch, IP67 degree of protection
|
| Type of electric connection |
Screw connection
|
|---|
| Mounting method |
Front fastening
|
|---|
文档
|
100-at003_-en-p
Application Techniques
100-AT003 |
|
100-td013_-en-p
Technical Data
100-TD013 |
| 类型 | 资源 | 出版 |
|---|---|---|
| Application Techniques | 100-at003_-en-p | 100-AT003 |
| Technical Data | 100-td013_-en-p | 100-TD013 |
认证
- China CCC
- CE
- Eurasion Economic Community
- UL Listed
- Registro Italiano Navale
This product was certified with the above certifications as of 2025-11-28. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
技术说明
Loading
Copyright ©2026 Rockwell Automation, Inc.