| Spare part |
No
|
|---|---|
| Type of accessory |
Paralleling terminals
|
| Feature |
To connect poles in parallel and thus increase the AC-1 load passing through the flow path made up of the parallel-connected poles
|
| Accessory |
Yes
|
| 应用技巧 | 出版 |
|---|---|
| 100-at003_-en-p | 100-AT003 |
| 技术数据 | 出版 |
|---|---|
| 100-td013_-en-p | 100-TD013 |
- UL Listed
- CE
- Eurasion Economic Community
截至 2025-11-28,此产品已获得上述多项认证。此日期前后销售的产品,所获认证可能有所不同。请查阅产品标签,确认具体产品所持有的相关认证。
技术规格
| Spare part |
No
|
|---|---|
| Type of accessory |
Paralleling terminals
|
| Feature |
To connect poles in parallel and thus increase the AC-1 load passing through the flow path made up of the parallel-connected poles
|
| Accessory |
Yes
|
文档
|
100-at003_-en-p
应用技巧
100-AT003 |
|
100-td013_-en-p
技术数据
100-TD013 |
| 应用技巧 | 出版 |
|---|---|
| 100-at003_-en-p | 100-AT003 |
| 技术数据 | 出版 |
| 100-td013_-en-p | 100-TD013 |
认证
- UL Listed
- CE
- Eurasion Economic Community
截至 2025-11-28,此产品已获得上述多项认证。此日期前后销售的产品,所获认证可能有所不同。请查阅产品标签,确认具体产品所持有的相关认证。
技术说明
Loading
Copyright ©2026 Rockwell Automation, Inc.