Device Definition
This section shows definitions for specific configurations that are chosen in the Device
Definition dialog.
To change the definition of a device, select Device definition in the Overview view.
Device Definition Overview
Device Definition Overview Example

Overview includes these parameters:
Parameter | Definition | Available Choices |
---|---|---|
Device Type | Displays the device catalog number and type. | Device-specific |
Name | Enter an IEC 61131 compliant device name. If an invalid character is entered in this field, or if the
name exceeds 40 characters, the software ignores the
character. | All valid values |
Description | Enter the description of the device. | All valid values |
Slot | Specify the slot number where the device resides. Only slots
between 1 and the maximum number of I/O devices are valid
depending on the platform. When the device is created, the slot number defaults to the
first available slot position. When the controller is changed to one supporting a smaller
maximum I/O count, the current slot value may no longer be
valid. | 1…32 |
Series | Specifies the series of the device. | Device-specific |
Revision | Specifies the major and minor revisions of the device. The
valid range for minor revision is from 1…255. | Device-specific |
Electronic Keying | Defines the electronic keying used for the device. Electronic
keying compares the device defined in the project to the
installed device. If keying fails, a fault occurs. For detailed information on Electronic keying, see Electronic
Keying in Logix 5000 Control Systems Application Technique,
publication LOGIX-AT001. |
|
Connection | Specify the type of data transferred between the device and
controller. For the Listen Only choice, the controller and device
establish communication without the controller sending any
configuration or output data to the device. A full input
data connection is established but depends on the connection
between the owner-controller and the device. |
|
MAOC Compatible Data | Specifies whether the data is compatible with Motion Arm
Output Cam (MAOC) instruction. If the data is not compatible with MAOC, you cannot use this
module with MAOC instruction. Some point assignment options are not available when Yes is
selected. |
|
Define Point Assignments
Define Point Assignment Example

Define Output Assignments includes these parameters:
Parameter | Definition | Available Choices |
---|---|---|
Point | Indicates the point to which this configuration applies. | 0…7 |
Selected Mode | Defines the mode in which the output operates. | When MAOC Compatible Data is configured as No:
When MAOC Compatible Data is configured as Yes:
|
Provide Feedback