Additional Fault Information: 1756-OF6VI, 1756-OF6CI (Floating Point Mode)
The following table lists the additional fault information for these analog output modules (in floating point mode):
- 1756-OF6VI
- 1756-OF6CICode:Explanation and Possible Causes/Solutions:16#0001Configuration of the I/O module is not synced with another configuration owner (e.g., controller) or an invalid reconfiguration procedure detected. Check to make sure all owner controllers for this module have the same configuration.16#0008An incompatibility exists between the software and the module.16#0009An incompatibility exists between the software and the module.16#000AAn incompatibility exists between the software and the module.16#000BAn incompatibility exists between the software and the module.16#000CAn incompatibility exists between the software and the module.16#000DAn incompatibility exists between the software and the module.16#000FChannel 0 Range Latch bit set when Alarm Disable bit set16#0010Channel 0 Clamp Alarm Latch bit set when Alarm Disable bit set16#0014Channel 0 Ramp to Idle bit set when Hold Last State in Idle bit set16#0015Channel 0 Ramp to Fault bit set when Hold Last State in Fault bit set16#0016Channel 0 Max Ramp Rate is greater than 20,000 or less than 0 orMax Ramp Rate is non-zero and all Ramp enable bits are 0 orMax Ramp Rate is zero and any Ramp enable bit is 1.16#0017Channel 0 Fault Value is non-zero and Hold Last State in Fault bit set or Fault Value is not between Low and High Clamp values.16#0018Channel 0 Idle Value is non-zero and Hold Last State in Idle bit set or Idle Value is not between Low and High Clamp values.16#0019Channel 0 High Signal minus Low Signal is outside Sip’s Output Range16#001AChannel 0 High Signal is less than or equal to Low Signal16#001CChannel 0 High Engineering is less than or equal to Low Engineering16#001EChannel 0 High Clamp value is less than or equal to Low Clamp value16#0022Channel 1 Range Latch bit set when Alarm Disable bit set16#0023Channel 1 Clamp Alarm Latch bit set when Alarm Disable bit set16#0027Channel 1 Ramp to Idle bit set when Hold Last State in Idle bit set16#0028Channel 1 Ramp to Fault bit set when Hold Last State in Fault bit set16#0029Channel 1 Max Ramp Rate is greater than 20,000 or less than 0 orMax Ramp Rate is non-zero and all Ramp enable bits are 0 orMax Ramp Rate is zero and any Ramp enable bit is 1.16#002AChannel 1 Fault Value is non-zero and Hold Last State in Fault bit set or Fault Value is not between Low and High Clamp values.16#002BChannel 1 Idle Value is non-zero and Hold Last State in Idle bit set or Idle Value is not between Low and High Clamp values.16#002CChannel 1 High Signal minus Low Signal is outside Sip’s Output Range16#002DChannel 1 High Signal is less than or equal to Low Signal16#002FChannel 1 High Engineering is less than or equal to Low Engineering16#0031Channel 1 High Clamp value is less than or equal to Low Clamp value16#0035Channel 2 Range Latch bit set when Alarm Disable bit set16#0036Channel 2 Clamp Alarm Latch bit set when Alarm Disable bit set16#003AChannel 2 Ramp to Idle bit set when Hold Last State in Idle bit set16#003BChannel 2 Ramp to Fault bit set when Hold Last State in Fault bit set16#003CChannel 2 Max Ramp Rate is greater than 20,000 or less than 0 orMax Ramp Rate is non-zero and all Ramp enable bits are 0 orMax Ramp Rate is zero and any Ramp enable bit is 1.16#003DChannel 2 Fault Value is non-zero and Hold Last State in Fault bit set or Fault Value is not between Low and High Clamp values.16#003EChannel 2 Idle Value is non-zero and Hold Last State in Idle bit set or Idle Value is not between Low and High Clamp values.16#003FChannel 2 High Signal minus Low Signal is outside Sip’s Output Range16#0040Channel 2 High Signal is less than or equal to Low Signal16#0042Channel 2 High Engineering is less than or equal to Low Engineering16#0044Channel 2 High Clamp value is less than or equal to Low Clamp value16#0048Channel 3 Range Latch bit set when Alarm Disable bit set16#0049Channel 3 Clamp Alarm Latch bit set when Alarm Disable bit set16#004DChannel 3 Ramp to Idle bit set when Hold Last State in Idle bit set16#004EChannel 3 Ramp to Fault bit set when Hold Last State in Fault bit set16#004FChannel 3 Max Ramp Rate is greater than 20,000 or less than 0 orMax Ramp Rate is non-zero and all Ramp enable bits are 0 orMax Ramp Rate is zero and any Ramp enable bit is 1.16#0050Channel 3 Fault Value is non-zero and Hold Last State in Fault bit set or Fault Value is not between Low and High Clamp values.16#0051Channel 3 Idle Value is non-zero and Hold Last State in Idle bit set or Idle Value is not between Low and High Clamp values.16#0052Channel 3 High Signal minus Low Signal is outside Sip’s Output Range16#0053Channel 3 High Signal is less than or equal to Low Signal16#0055Channel 3 High Engineering is less than or equal to Low Engineering16#0057Channel 3 High Clamp value is less than or equal to Low Clamp value16#005BChannel 4 Range Latch bit set when Alarm Disable bit set16#005CChannel 4 Clamp Alarm Latch bit set when Alarm Disable bit set16#0060Channel 4 Ramp to Idle bit set when Hold Last State in Idle bit set16#0061Channel 4 Ramp to Fault bit set when Hold Last State in Fault bit set16#0062Channel 4 Max Ramp Rate is greater than 20,000 or less than 0 orMax Ramp Rate is non-zero and all Ramp enable bits are 0 orMax Ramp Rate is zero and any Ramp enable bit is 1.16#0063Channel 4 Fault Value is non-zero and Hold Last State in Fault bit set or Fault Value is not between Low and High Clamp values.16#0064Channel 4 Idle Value is non-zero and Hold Last State in Idle bit set or Idle Value is not between Low and High Clamp values.16#0065Channel 4 High Signal minus Low Signal is outside Sip’s Output Range16#0066Channel 4 High Signal is less than or equal to Low Signal16#0068Channel 4 High Engineering is less than or equal to Low Engineering16#006AChannel 4 High Clamp value is less than or equal to Low Clamp value16#006EChannel 5 Range Latch bit set when Alarm Disable bit set16#006FChannel 5 Clamp Alarm Latch bit set when Alarm Disable bit set16#0073Channel 5 Ramp to Idle bit set when Hold Last State in Idle bit set16#0074Channel 5 Ramp to Fault bit set when Hold Last State in Fault bit set16#0075Channel 5 Max Ramp Rate is greater than 20,000 or less than 0 orMax Ramp Rate is non-zero and all Ramp enable bits are 0 orMax Ramp Rate is zero and any Ramp enable bit is 1.16#0076Channel 5 Fault Value is non-zero and Hold Last State in Fault bit set or Fault Value is not between Low and High Clamp values.16#0077Channel 5 Idle Value is non-zero and Hold Last State in Idle bit set or Idle Value is not between Low and High Clamp values.16#0078Channel 5 High Signal minus Low Signal is outside Sip’s Output Range16#0079Channel 5 High Signal is less than or equal to Low Signal16#007BChannel 5 High Engineering is less than or equal to Low Engineering16#007DChannel 5 High Clamp value is less than or equal to Low Clamp value
Provide Feedback