Additional Fault Information: 1756-IF16, 1756-IF6I, 1756-IR6I, or 1756-IT6I (Floating Point Mode)
The following table lists the additional fault information for these analog input modules (in floating point mode):
- 1756-IF16
- 1756-IF6I
- 1756-IR6I
- 1756-IT6ICodeExplanation and Possible Causes/Solutions16#0001Configuration of the I/O module is not synced with anotherconfiguration owner (e.g., controller) or an invalid reconfiguration procedure detected. Check to make sure all owner controllers for this module have the same configuration.16#0006Realtime Sample Rate Invalid or Notch filter selected does not support the specified RTS.16#0008An incompatibility exists between the software and the module.16#0009An incompatibility exists between the software and the module.16#000AAn incompatibility exists between the software and the module.16#000BAn incompatibility exists between the software and the module.16#000CAn incompatibility exists between the software and the module.16#000DAn incompatibility exists between the software and the module.16#000FChannel 0 Process Alarm Latch set when Alarm Disable bit set16#0010Channel 0 Alarm Latch set when Alarm Disable bit set16#0011Channel 0 Input Range Invalid16#0012Channel 0 Sensor Type Invalid16#0013Channel 0 Notch Filter Invalid16#0014Channel 0 Digital Filter non-zero and not greater than 2 times RTS16#0015Channel 0 10 Ohm Offset outside the range +/- 100 or 10 Ohm Offset is non-zero for anything other than an RTD SIP set for 10 Ohm Copper sensor type.16#0016Channel 0 Rate Alarm is non-zero and Alarm Disable bit is set or Rate Alarm is greater than 20,00016#0017Channel 0 High Signal minus Low Signal is outside Sip’s Input Range16#0018Channel 0 High Signal is less than or equal to Low Signal16#001AChannel 0 High Engineering is less than or equal to Low Engineering16#001CChannel 0 High Alarm is less than Low Alarm16#001DChannel 0 Low Low Alarm is greater than Low Alarm16#001EChannel 0 High High Alarm is less than High Alarm16#001FChannel 0 Alarm Deadband is greater than or equal to half the difference between High Alarm and Low Alarm16#0022Channel 1 Process Alarm Latch set when Alarm Disable bit set16#0023Channel 1 Alarm Latch set when Alarm Disable bit set16#0024Channel 1 Input Range Invalid16#0025Channel 1 Sensor Type Invalid16#0026Channel 1 Notch Filter Invalid16#0027Channel 1 Digital Filter non-zero and not greater than 2 times RTS16#0028Channel 1 10 Ohm Offset outside the range +/- 100 or10 Ohm Offset is non-zero for anything other than an RTD SIP set for 10 Ohm Copper sensor type.16#0029Channel 1 Rate Alarm is non-zero and Alarm Disable bit is set or Rate Alarm is greater than 20,00016#002AChannel 1 High Signal minus Low Signal is outside Sip’s Input Range16#002BChannel 1 High Signal is less than or equal to Low Signal16#002DChannel 1 High Engineering is less than or equal to Low Engineering16#002FChannel 1 High Alarm is less than Low Alarm16#0030Channel 1 Low Low Alarm is greater than Low Alarm16#0031Channel 1 High High Alarm is less than High Alarm16#0032Channel 1 Alarm Deadband is greater than or equal to half the difference between High Alarm and Low Alarm16#0035Channel 2 Process Alarm Latch set when Alarm Disable bit set16#0036Channel 2 Alarm Latch set when Alarm Disable bit set16#0037Channel 2 Input Range Invalid16#0038Channel 2 Sensor Type Invalid16#0039Channel 2 Notch Filter Invalid16#003AChannel 2 Digital Filter non-zero and not greater than 2 times RTS16#003BChannel 2 10 Ohm Offset outside the range +/- 100 or10 Ohm Offset is non-zero for anything other than an RTD SIP set for 10 Ohm Copper sensor type.16#003CChannel 2 Rate Alarm is non-zero and Alarm Disable bit is set or Rate Alarm is greater than 20,00016#003DChannel 2 High Signal minus Low Signal is outside Sip’s Input Range16#003EChannel 2 High Signal is less than or equal to Low Signal16#0040Channel 2 High Engineering is less than or equal to Low Engineering16#0042Channel 2 High Alarm is less than Low Alarm16#0043Channel 2 Low Low Alarm is greater than Low Alarm16#0044Channel 2 High High Alarm is less than High Alarm16#0045Channel 2 Alarm Deadband is greater than or equal to half the difference between High Alarm and Low Alarm16#0048Channel 3 Process Alarm Latch set when Alarm Disable bit set16#0049Channel 3 Alarm Latch set when Alarm Disable bit set16#004AChannel 3 Input Range Invalid16#004BChannel 3 Sensor Type Invalid16#004CChannel 3 Notch Filter Invalid16#004DChannel 3 Digital Filter non-zero and not greater than 2 times RTS16#004EChannel 3 10 Ohm Offset outside the range +/- 100 or10 Ohm Offset is non-zero for anything other than an RTD SIP set for 10 Ohm Copper sensor type.16#004FChannel 3 Rate Alarm is non-zero and Alarm Disable bit is set or Rate Alarm is greater than 20,00016#0050Channel 3 High Signal minus Low Signal is outside Sip’s Input Range16#0051Channel 3 High Signal is less than or equal to Low Signal16#0053Channel 3 High Engineering is less than or equal to Low Engineering16#0055Channel 3 High Alarm is less than Low Alarm16#0056Channel 3 Low Low Alarm is greater than Low Alarm16#0057Channel 3 High High Alarm is less than High Alarm16#0058Channel 3 Alarm Deadband is greater than or equal to half the difference between High Alarm and Low Alarm16#005BChannel 4 Process Alarm Latch set when Alarm Disable bit set16#005CChannel 4 Alarm Latch set when Alarm Disable bit set16#005DChannel 4 Input Range Invalid16#005EChannel 4 Sensor Type Invalid16#005FChannel 4 Notch Filter Invalid16#0060Channel 4 Digital Filter non-zero and not greater than 2 times RTS16#0061Channel 4 10 Ohm Offset outside the range +/- 100 or10 Ohm Offset is non-zero for anything other than an RTD SIP set for 10 Ohm Copper sensor type.16#0062Channel 4 Rate Alarm is non-zero and Alarm Disable bit is set or Rate Alarm is greater than 20,00016#0063Channel 4 High Signal minus Low Signal is outside Sip’s Input Range16#0064Channel 4 High Signal is less than or equal to Low Signal16#0066Channel 4 High Engineering is less than or equal to Low Engineering16#0068Channel 4 High Alarm is less than Low Alarm16#0069Channel 4 Low Low Alarm is greater than Low Alarm16#006AChannel 4 High High Alarm is less than High Alarm16#006BChannel 4 Alarm Deadband is greater than or equal to half the difference between High Alarm and Low Alarm16#006EChannel 5 Process Alarm Latch set when Alarm Disable bit set16#006FChannel 5 Alarm Latch set when Alarm Disable bit set16#0070Channel 5 Input Range Invalid16#0071Channel 5 Sensor Type Invalid16#0072Channel 5 Notch Filter Invalid16#0073Channel 5 Digital Filter non-zero and not greater than 2 times RTS16#0074Channel 5 10 Ohm Offset outside the range +/- 100 or10 Ohm Offset is non-zero for anything other than an RTD SIP set for 10 Ohm Copper sensor type.16#0075Channel 5 Rate Alarm is non-zero and Alarm Disable bit is set or Rate Alarm is greater than 20,00016#0076Channel 5 High Signal minus Low Signal is outside Sip’s Input Range16#0077Channel 5 High Signal is less than or equal to Low Signal16#0079Channel 5 High Engineering is less than or equal to Low Engineering16#007BChannel 5 High Alarm is less than Low Alarm16#007CChannel 5 Low Low Alarm is greater than Low Alarm16#007DChannel 5 High High Alarm is less than High Alarm16#007EChannel 5 Alarm Deadband is greater than or equal to half the difference between High Alarm and Low Alarm
Provide Feedback