Channel default values - 1756 analog voltage output modules
The table lists the channel default values for the 1756 analog voltage output modules.
Parameter | Channel default |
Fault State | Hold Last State |
Fault Value | 0.00 Eng. Units |
Program State | Hold Last State |
Program Value | 0.00 Eng. Units |
Low Signal | -10.00V |
Low Engineering | -10.00 Eng. Units |
High Signal | 10.00V |
High Engineering | 10.00 Eng. Units |
Calibration Offset | 0.00 Eng. Units |
Clamp Alarm Latch | Disabled |
Low Clamp | -10.00 Eng. Units |
High Clamp | 10.00 Eng. Units |
Ramping
|
|
Hold for Initialization | Off (0) |
Alarm Disable | Alarms enabled |
Rate Alarm Latch | Disabled |
Eng. Units | Volts |
Provide Feedback