Channel default values - 1756 analog voltage/current input modules
The table lists the channel default values for the 1756 analog voltage/current input modules.
Parameter | Channel Default |
Alarm Disable | Alarms enabled |
Process Alarm Latch | Disabled |
Alarm Deadband | 0.00 Eng. Units |
Rate Alarm | Disabled (0.0 Eng. Units/second) |
Rate Alarm Latch | Disabled |
Low Alarm | -10.00 Eng. Units |
High Alarm | 10.00 Eng. Units |
Low Low Alarm | -10.00 Eng. Units |
High High Alarm | 10.00 Eng. Units |
Calibration Offset | 0.00 Eng. Units |
Input Range | -10 to 10V |
Notch Filter | 60Hz |
Digital Filter | Disabled |
Low Signal | -10.00V |
Low Engineering | -10.00 Eng. Units |
High Signal | 10.00V |
High Engineering | 10.00 Eng. Units |
Eng. Units | Volts |
Provide Feedback