Module Data Types 1788-MODULE
The table below lists and describes module-defined data types for the 1788-MODULE generic module. These tables include information for input (as indicated by an "I"), output (as indicated by an "O"), configuration (as indicated by a "C"), and status (as indicated by a "S").
Module-defined Data Type: AB:1788_MODULE_DINT_500Bytes:I:0
Name | Data Type | Default Display Style | Definition |
Data | Varies with Comm Format and size of Connection Parameters choices | Decimal | Vendor defined based on module selected. |
Module-defined Data Type: AB:1788_MODULE_DINT_496Bytes:O:0
Name | Data Type | Default Display Style | Definition |
Data | Varies with Comm Format and size of Connection Parameters choices | Decimal | Vendor defined based on module selected. |
Module-defined Data Type: AB:1788_MODULE:C:0
Name | Data Type | Default Display Style | Definition |
Data | SINT[400] | Decimal | The configuration data sent when opening the I/O Connection. While this member is of a fixed size (400 bytes), the amount of data sent for a particular module is determined by the Configuration Size connection parameter you specify on the 1756-MODULE General tab on the Module Properties dialog box. Size ranges from 0 to 400 bytes. |
Provide Feedback